MAX9424EVKIT

Evaluation Kit for the MAX9424, MAX9425, MAX9426, MAX9427


Description

The MAX9424 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit (PC) board. The EV kit includes the MAX9424, a four-channel low-skew PECL/LVPECL-to-ECL/LVECL translator. The EV kit accepts differential PECL/LVPECL input signals and converts these differential ECL/LVECL signals at an operating frequency up to 3GHz.

The MAX9424 EV kit is a four-layer PC board with 50Ω controlled-impedance traces. It can also be used to evaluate the MAX9425/MAX9426/MAX9427 PECL/LVPECL-to-ECL/LVECL translators with different internal input and output terminations.

Key Features

  • Controlled 50Ω Coplanar Impedance Traces
  • Output Trace Lengths Matched to < 1mil (25.4 x 10-3mm)
  • Frequency Range
    • 2GHz (min) at Asynchronous Mode
    • 3GHz (min) at Synchronous Mode
  • 32-Pin TQFP 5mm x 5mm Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Automated Test Equipment (ATE)
  • Central Office Backplane Clock Distribution
  • Data and Clock Driver and Buffer
  • DSLAM Backplane
  • Wireless Base Stations

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources


MAX9286
Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output

  • Ideal for Multicamera Stream Applications
  • Multiple Input/Output Features for System Flexibility
  • Peripheral Features for System Power-Up and Verification