MAX9392EVKIT

Evaluation Kit for the MAX9392 and MAX9393


Description

The MAX9392 evaluation kit (EV kit) is a fully assembled and tested PCB that simplifies the evaluation of the MAX9392 1.5GHz, dual 2 x 2 crosspoint switch. The EV kit accepts low-voltage differential signals (LVDS) or high-speed transistor logic (HSTL) input signals and converts the signals to LVDS outputs for each channel.

The MAX9392 EV kit is designed with 100Ω differential controlled impedance in a four-layer PCB. The board is designed for direct differential probing of the LVDS inputs/outputs. The EV kit operates from a single 3.3V supply. The MAX9392 EV kit can also be used to evaluate the MAX9393, which accepts LVPECL and CML input signals.

Key Features

  • Single 3V to 3.6V Supply Operation
  • 1.5GHz Operation
  • 100Ω Controlled-Differential Signal Traces
  • Supports Testing with Various Mediums
    • Differential Probes
    • Twisted-Pair Wire
    • Coax Cables with SMA Connectors
  • Fully Assembled and Tested

Applications/Uses

  • Central Office Backplane Clock Distribution
  • DSLAM
  • Fault-Tolerant Systems
  • High-Speed Telecom/Datacom Equipment
  • Protection Switching

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources


MAX9286
Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output

  • Ideal for Multicamera Stream Applications
  • Multiple Input/Output Features for System Flexibility
  • Peripheral Features for System Power-Up and Verification