MAX9311EVKIT

Evaluation Kit for the MAX9311, MAX9312, MAX9313, MAX9314


Description

The MAX9311 evaluation kit (EV kit) includes the MAX9311 low-skew, 1-to-10 differential driver designed for clock distribution. The MAX9311 EV kit supports LVECL/LVPECL testing up to 3GHz. The kit allows selection of two sources and reproduces the selected signal at 10 identical differential outputs. Inputs can be differential or single ended. Single-ended input operation is achieved by using the on-chip reference, VBB.

The MAX9311 EV kit can also be used to evaluate the MAX9312, MAX9313, and MAX9314.

Key Features

  • Controlled 50Ω Impedance: Microstrip
  • Input/Output Line Lengths Matched to < 1.5ps
  • LVPECL/LVECL and Differential HSTL Supply Range
    VCC - VEE = 2.25V - 3.8V
  • Footprint Compatible with MC100LVEP111 (MAX9311)
  • Fully Assembled and Tested
  • Quality and Environmental Data

    Lead-Free Package Tin (Sn) Whisker Reports
     

    Related Resources


    MAX9286
    Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output

    • Ideal for Multicamera Stream Applications
    • Multiple Input/Output Features for System Flexibility
    • Peripheral Features for System Power-Up and Verification