MAX9150EVKIT

Evaluation Kit for the MAX9150


Description

The MAX9150 evaluation kit (EV kit) is a fully assembled and tested circuit board that simplifies the evaluation of the MAX9150 400Mbps, 10-port low-voltage differential signaling (LVDS) repeater. The MAX9150 accepts an LVDS signal and repeats it on 10 outputs. Output levels are LVDS into a double-terminated bus (100Ω at each end of the differential bus for a total 50Ω load). The EV kit contains two independent circuits, each with a MAX9150 repeater, that can be linked using various media or tested independently. The outputs can be sampled through SMA connectors or category-5 twisted-wire pair. The two circuits on the EV kit require +3.3V power supplies to operate.

Key Features

  • Two Independent Repeater Circuits
  • Link Testing with LVDS Signals
  • Supports Testing of Various Media
    • Coax Cable with SMA Connectors
    • Twisted-Wire Pair
    • PC Board Trace
  • Independent Supplies Allow Common-Mode Testing
  • Low-Voltage, Low-Power Operation
  • Fully Assembled and Tested

Applications/Uses

  • Add/Drop Multiplexers
  • Backplane and Interconnect Applications
  • Cell Phone Base Stations
  • Clock/Data Distribution
  • Digital Cross-Connects
  • Network Routers and Switches

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources


MAX9286
Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output

  • Ideal for Multicamera Stream Applications
  • Multiple Input/Output Features for System Flexibility
  • Peripheral Features for System Power-Up and Verification