MAX9132EVKIT

Evaluation Kit for the MAX9132


Description

The MAX9132 evaluation kit (EV kit) provides a proven design to evaluate the MAX9132 high-speed multiple-port LVDS crossbar switches. The MAX9132 has three input ports and two output ports. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX9132.

The MAX9132 EV kit PCB comes with a MAX9132GUP+ installed.

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • On-Board Microcontroller to Generate I²C and LIN Bus Commands
  • I²C Interface Terminals
  • Lead (Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Camera Surveillance Systems
  • Digital Video in Automotive
  • High-Speed Digital Media Routing
  • Navigation System Displays
  • Video/Audio Distribution Systems

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX9132 EVKIT Software
MAX9132 EVKIT Firmware

 

Related Resources


MAX9286
Quad 1.5Gbps GMSL Deserializer with Coax or STP Input and CSI-2 Output

  • Ideal for Multicamera Stream Applications
  • Multiple Input/Output Features for System Flexibility
  • Peripheral Features for System Power-Up and Verification