MAX7311EVKIT

Evaluation Kit for the MAX7311


Description

The MAX7311 evaluation kit (EV kit) provides a proven design to evaluate the MAX7311 I²C-compatible 16-bit I/O port expander, with each port configurable as input or push-pull output. The EV kit also includes Windows® 2000/XP/Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX7311. The MAX7311 EV kit PCB comes with a MAX7311ATG+ installed.

Key Features

  • Windows 2000/XP/Vista (32-Bit)-Compatible Evaluation Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Configurable Input or Push-Pull Output
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Lead-Free and RoHS-Compliant
  • On-Board Pushbutton Switches
  • On-Board LEDs for Demonstrating the Push-Pull Capabilities of the GPIOs

Applications/Uses

  • Industrial Control
  • Instrumentation and Test Measurement
  • Medical Equipment
  • PLCs
  • RAID Systems
  • Servers

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX7311 EVKIT Software

 

Related Resources