MAX13362EVKIT

Evaluation Kit for the MAX13362


Description

The MAX13362 evaluation kit (EV kit) provides a proven design to evaluate the MAX13362 24-channel automotive contact monitor. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13362. The MAX13362 EV kit printed circuit board (PCB) comes with a MAX13362ATL/V+ installed.

Key Features

  • Accepts 9VDC to 28VDC Battery Supply
  • Windows 2000/XP/Vista (32-Bit)-Compatible Software
  • USB PC Connection (Cable Included)
  • Lead(Pb)-Free and RoHS-Compliant
  • SPI™ Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Body Controllers
  • Automotive Door Modules
  • Automotive Smart Junction Boxes

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX13362 EVKIT Software

 

Related Resources


MAX14722
High-Accuracy, Adjustable Power Limiters

  • Robust, High-Power Protection Reduces System Downtime
  • Enables Safer Startup By Preventing Overheating of FETs
  • Flexible Design Enables Reuse and Less Requalification

MAX14723
High-Accuracy, Adjustable Power Limiters

  • Robust, High-Power Protection Reduces System Downtime
  • Enables Safer Startup By Preventing Overheating of FETs
  • Flexible Design Enables Reuse and Less Requalification

MAX14721
High-Accuracy, Adjustable Power Limiters

  • Robust, High-Power Protection Reduces System Downtime
  • Enables Safer Startup By Preventing Overheating of FETs
  • Flexible Design Enables Reuse and Less Requalification