Interface

Maxim's wide selection of interface ICs includes products for interconnection, signal translation, voltage protection, current protection, and electrical isolation. Our market-leading transceivers and broad range of interface ICs simplify your design, while adding features that make your design more robust and reliable.

Featured


Related Resources


MAX14891E
Quad Fault-Protected RS-485/RS-422 Receiver with Fault Detection

  • High Flexibility Simplifies Design
  • Integrated Fault Detection Reduces Downtime
  • Integrated Protection Ensures Robust Communication

MAX14722
High-Accuracy, Adjustable Power Limiters

  • Robust, High-Power Protection Reduces System Downtime
  • Enables Safer Startup By Preventing Overheating of FETs
  • Flexible Design Enables Reuse and Less Requalification

MAX14723
High-Accuracy, Adjustable Power Limiters

  • Robust, High-Power Protection Reduces System Downtime
  • Enables Safer Startup By Preventing Overheating of FETs
  • Flexible Design Enables Reuse and Less Requalification

MAX14721
High-Accuracy, Adjustable Power Limiters

  • Robust, High-Power Protection Reduces System Downtime
  • Enables Safer Startup By Preventing Overheating of FETs
  • Flexible Design Enables Reuse and Less Requalification

MAX14930
4-Channel, 2.75kVRMS Digital Isolators

  • Robust Galvanic Isolation of Digital Signals
  • Interfaces Directly with Most Micros and FPGAs
  • Many Options Support Broad Applications

MAX14931
4-Channel, 2.75kVRMS Digital Isolators

  • Robust Galvanic Isolation of Digital Signals
  • Interfaces Directly with Most Micros and FPGAs
  • Many Options Support Broad Applications

MAX14932
4-Channel, 2.75kVRMS Digital Isolators

  • Robust Galvanic Isolation of Digital Signals
  • Interfaces Directly with Most Micros and FPGAs
  • Many Options Support Broad Applications

Type ID Title
System Board5984MAXREFDES62#: RS-485 Communications Micro PLC Card
System Board5840Pasadena (MAXREFDES31#): 3.3V and 5V PoE Powered Device
System Board5819Santa Cruz (MAXREFDES23#): IO-Link Light Sensor
System Board5817Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART
System Board5742Carmel (MAXREFDES18#): High Accuracy Analog Current/Voltage Output
System Board5723Sonoma (MAXREFDES14#): Isolated Energy Measurement Subsystem Reference Design
System Board5721Fremont (MAXREFDES6#): 16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)
System Board5672Fit 1 Vital Signs Monitoring Shirt
System Board5611Corona (MAXREFDES12#): Isolated Industrial Octal Digital Input Translator/Serializer
System Board5563Fresno (MAXREFDES11#): 16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE)
System Board5562Campbell (MAXREFDES4#): 16-Bit High-Accuracy 4-20mA Input Isolated Analog Front End (AFE)
System Board5561Santa Fe (MAXREFDES5#): 16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE)
System Board5512Riverside (MAXREFDES8#): 3.3V Input, 12V (15V) Output Isolated Power Supply
System Board5510Lakewood (MAXREFDES7#): 3.3V Input, ±12V (±15V) Output Isolated Power Supply
System Board5509Oceanside (MAXREFDES9#): 3.3V to 15V Input, ±15V (±12V) Output, Isolated Power Supply
Reference Circuit5404LFRD003: Water Meter Automatic Meter Reading (AMR) Reference Design
Reference Circuit5391LFRD002: Wireless Automatic Meter Reading Reference Design
Reference Circuit5244Modern PRTD Temperature Sensors and High-Resolution Delta-Sigma ADCs Enable Wide Range High-Accuracy Temperature Measurements
Reference Circuit5147Simple Wireless Bluetooth Stereo Audio System for Outdoor Use
Reference Circuit4365Reference Design Using the MAX15026 for an Auxiliary Power Supply for LCD TVs or Set-Top Boxes