Lead (SnPb) Finish for COTS Parts

Maxim offers two lead-finish (SnPb) options to mil/aero customers who require lead-finished products instead of the standard RoHS-compliant (lead-free) COTS parts. These special programs, one for low volumes and another for high volumes, apply to virtually any Maxim COTS plastic part.

Low-Volume Lead-Finish Program

This program works as follows:

  • Only a low minimum order quantity (MOQ) is required (50 parts)
  • Matte tin (Sn) finished COTS parts are taken from lead-free inventory and refinished with a 63/37 SnPb hot-solder dip
  • These lead-refinished products are marked with orange epoxy dot per GEIA-STD-0006
  • All parts are fully tested using the original QCI test program
  • XRF data is available upon request (shows that the original matte tin finish is gone and thus can no longer create tin whiskers)
  • Maxim warranty applies
  • Part number suffix: /GG8

See a list of all low-volume lead finish (/GG8) parts.

High-Volume Lead-Finish Program

This program works as follows:

  • MOQ is a function of the number of die on a wafer
  • Product wafers from wafer inventory are processed on the original lead flow using 85/15 SnPb electroplate
  • Part is marked as the original leaded part (no orange dot and no "+" mark)
  • Parts are fully tested using the original QCI test program
  • Maxim warranty applies
  • Part number suffix: /GH9

See a list of all high-volume lead finish (/GH9) parts.

For more information about Maxim's Lead-Finish Program, please view the following video.

Maxim's Mil/Aero group offers lead finish for both large and small quantities of parts.

Related Resources

Title Edition Updated
Military/Aerospace Product Guide
(PDF, 2.57 MB)
22014-04-09