Maxim > Design > Evaluation Kits

Evaluation Kits

Automotive

QuickView Part Description  
DS3231MPMB1 DS3231MPMB1 Peripheral Module (±5ppm, I2C Real-Time Clock)   
MAX11043ATLEVKIT Evaluation Kit for the MAX11043 (4-Channel, 16-Bit, Simultaneous Sampling ADCs with PGA, Filter, and 8-/12-Bit Dual-Stage DAC)   
MAX11043EVKIT Evaluation Kit for the MAX11043   
MAX11068EVKIT Evaluation kit for the MAX11068   
MAX11068EVMINIQU Evaluation System for the MAX11068 (12-Channel, High-Voltage Sensor, Smart Data-Acquisition Interface)   
MAX11800TEVS, MAX11801TEVS Touch Evaluation Systems (TEVS) for the MAX11800, MAX11801, MAX11802, and MAX11803 (Low-Power, Ultra-Small Resistive Touch-Screen Controllers with I²C/SPI Interface)   
MAX11811TEVS Touch Evaluation System (TEVS) for the MAX11811 (TacTouch™, Low-Power, Ultra-Small, Resistive Touch-Screen Controller with Haptic Driver)   
MAX11835TEVS Evaluation System for the MAX11835 (Efficient, High-Voltage, TacTouch™ Haptic Actuator Controller with I²C Interface)   
MAX13036EVCMAXQU, MAX13036EVKIT MAX13036 Evaluation Kit/Evaluation System (Contact Monitor and Level Shifter)   
MAX13325EVKIT Evaluation Kit for the MAX13325 and MAX13326 (Dual Automotive, Audio Line Drivers with I²C Control and Diagnostic)   
MAX13331EVKIT Evaluation Kit for the MAX13330 and MAX13331 (Automotive DirectDrive® Headphone Amplifiers with Output Protection and Diagnostics)   
MAX13335EEVKIT Evaluation Kit for the MAX13335E and MAX13336E (Dual Automotive Differential Audio Receivers with I²C Control and Diagnostics)   
MAX13362EVKIT Evaluation Kit for the MAX13362 (24-Channel Automotive Switch Monitor)   
MAX1441EVSYS Evaluation System for the MAX1441 (Automotive, Two-Channel Proximity and Touch Sensor)   
MAX1452KEY, MAX1455EVKIT, MAX1455EVKIT-CS, MAX1455EVKIT-NS Evaluation Kit for the MAX1455 (Low-Cost Precision Sensor Signal Conditioner)   
MAX1464EVKIT Evaluation Kit for the MAX1464 (Low-Power, Low-Noise Multichannel Sensor Signal Processor)   
MAX147XXEVKIT Evaluation Kit for the MAX14759, MAX14760, MAX14761, MAX14762, MAX14763, and MAX14764 (Above- and Below-the-Rails Low On-Resistance Analog Switches)   
MAX15005AEVKIT MAX15005A Evaluation Kit (4.5V to 40V Input Automotive Flyback/Boost/SEPIC Power-Supply Controllers)   
MAX15015AEVKIT MAX15015A Evaluation Kit (1A, 4.5V to 40V Input Buck Converters with 50mA Auxiliary LDO Regulators)   
MAX1501EVKIT Evaluation Kit for the MAX1501 (Highly Integrated, Linear Battery Charger with Thermal Regulation for Portable Applications)   
MAX15020EVKIT Evaluation Kit for the MAX15020 (2A, 40V Step-Down DC-DC Converter with Dynamic Output-Voltage Programming)   
MAX15022EVKIT Evaluation Kit for the MAX15022 (Dual, 4A/2A, 4MHz, Step-Down DC-DC Regulator with Dual LDO Controllers)   
MAX15023EVKIT Evaluation Kit for the MAX15023 (Wide 4.5V to 28V Input, Dual-Output Synchronous Buck Controller)   
MAX15026BEVKIT Evaluation Kit for the MAX15026B (Low-Cost, Small, 4.5V to 28V Wide Operating Range, DC-DC Synchronous Buck Controller)   
MAX15026CEVKIT Evaluation Kit for the MAX15026C (Low-Cost, Small, 4.5V to 28V Wide Operating Range, DC-DC Synchronous Buck Controller)   
MAX15034BEVKIT Evaluation Kit for the MAX15034B and MAX5066 (Configurable, Single-/Dual-Output, Synchronous Buck Controller for High-Current Applications)   
MAX1510EVKIT Evaluation Kit for the MAX1510 (Low-Voltage DDR Linear Regulators)   
MAX1531EVKIT Evaluation Kit for the MAX1530, MAX1531 (Multiple-Output Power-Supply Controllers for LCD Monitors)   
MAX1540EVKIT Evaluation Kit for the MAX1540 (Dual Step-Down Controllers with Saturation Protection, Dynamic Output, and Linear Regulator)   
MAX1541EVKIT MAX1541 Evaluation Kit (Dual Step-Down Controllers with Saturation Protection, Dynamic Output, and Linear Regulator)   
MAX1556EVKIT Evaluation Kit for the MAX1556 and MAX1557 (16µA IQ, 1.2A PWM Step-Down DC-DC Converters)   
MAX1575EVKIT Evaluation Kit for the MAX1575 (White LED 1x/1.5x Charge Pump for Main and Sub-Displays)   
MAX16126EVKIT, MAX16127EVKIT Evaluation Kits for the MAX16126 and MAX16127 (Load-Dump/Reverse-Voltage Protection Circuits)   
MAX1630EVKIT, MAX1631EVKIT, MAX1632EVKIT Evaluation Kit for the MAX1630, MAX1631, MAX1632 (Multi Output, Low-Noise Power Supply Controllers for Notebook Computers)   
MAX1653EVKIT Evaluation Kit for the MAX1653, MAX1655 (High-Efficiency, PWM, Step-Down DC-DC Controllers in 16-Pin QSOP)   
MAX16802BEVKIT Evaluation Kit for the MAX16802B (Offline and DC-DC PWM Controllers for High-Brightness LED Drivers)   
MAX16803EVKIT Evaluation Kit for the MAX16803 (High-Voltage, 350mA, High-Brightness LED Driver with PWM Dimming and 5V Regulator)   
MAX16803EVKIT+BJT MAX16803EVKIT+BJT Evaluation Kit+ (High-Voltage, 350mA, High-Brightness LED Driver with PWM Dimming and 5V Regulator)   
MAX16806EVCMAXQU, MAX16806EVKIT Evaluation Kit/Evaluation System for the MAX16806 (EEPROM-Programmable, High-Voltage, 350mA LED Drivers with LED Current Foldback)   
MAX16807EVKIT Evaluation Kit for the MAX16807 (Integrated 8-Channel LED Driver with Switch-Mode Boost and SEPIC Controller)   
MAX16809EVKIT Evaluation Kit for the MAX16809 (Integrated 16-Channel LED Driver with Switch-Mode Boost and SEPIC Controller)   
MAX16812EVKIT Evaluation Kit for the MAX16812 (Integrated High-Voltage LED Driver with Analog and PWM Dimming Control)   
MAX16813EVKIT Evaluation Kit for the MAX16813 (Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller and Battery Disconnect)   
MAX16814EVKIT Evaluation Kit for the MAX16814 (Integrated, 4-Channel, High-Brightness LED Driver with High-Voltage DC-DC Controller)   
MAX16818EVKIT MAX16818 Evaluation Kit (1.5MHz, 30A High-Efficiency LED Driver with Rapid LED Current Pulsing)   
MAX16822BEVKIT Evaluation Kit for the MAX16822B (2MHz, High-Brightness LED Drivers with Integrated MOSFET and High-Side Current Sense)   
MAX16823EVKIT MAX16823 Evaluation Kit (High-Voltage, 3-Channel Linear High-Brightness LED Driver with Open LED Detection)   
MAX16824EVKIT Evaluation Kit for the MAX16824 (High-Voltage, Three-Channel Linear High-Brightness LED Drivers)   
MAX16825EVKIT Evaluation Kit for the MAX16825 (High-Voltage, Three-Channel Linear High-Brightness LED Drivers)   
MAX16826EVKIT Evaluation Kit for the MAX16826 (Programmable, Four-String HB LED Driver with Output-Voltage Optimization and Fault Detection)   
MAX16828EVKIT Evaluation Kit for the MAX16815 and MAX16828 (High-Voltage, 100mA/200mA Adjustable Linear High-Brightness LED Drivers with PWM Dimming)   
MAX16831EVKIT Evaluation Kit for the MAX16831 (High-Voltage, High-Power LED Driver with Analog and PWM Dimming Control)   
MAX16832CEVKIT Evaluation Kit for the MAX16832C and MAX16832A (2MHz, High-Brightness LED Drivers with Integrated MOSFET and High-Side Current Sense)   
MAX16833EVKIT Evaluation Kit for the MAX16833 (High-Voltage HB LED Drivers with Integrated High-Side Current Sense)   
MAX16834EVKIT Evaluation Kit for the MAX16834 (High-Power LED Driver with Integrated High-Side LED Current Sense and PWM Dimming MOSFET Driver)   
MAX16838EVKIT Evaluation Kit for the MAX16838 (Integrated, 2-Channel, High-Brightness LED Driver with High-Voltage Boost and SEPIC Controller)   
MAX16839EVKIT Evaluation Kit for the MAX16839 (High-Voltage, Linear High-Brightness LED Driver with Open-LED Fault Detect)   
MAX16903EVKIT Evaluation Kit for the MAX16903 (2.1MHz, High-Voltage, 1A Mini-Buck Converter)   
MAX16904EVKIT Evaluation Kit for the MAX16904 (2.1MHz, High-Voltage, 600mA Mini-Buck Converter)   
MAX16907EVKIT Evaluation Kit for the MAX16907 (36V, 2.2MHz Step-Down Converter with Low Operating Current)   
MAX16909EVKIT Evaluation Kit for the MAX16909 (36V, 220kHz to 1MHz Step-Down Converter with Low Operating Current)   
MAX16910C9EVKIT Evaluation Kit for the MAX16910C (200mA, Automotive, Ultra-Low Quiescent Current, Linear Regulator)   
MAX16913AEVKIT Evaluation Kit for the MAX16913 and MAX16913A (Remote Antenna Current-Sense Amplifier and Switches)   
MAX16920BEVKIT Evaluation Kit for the MAX16920A and MAX16920B (Automotive Power-Management IC with Three Step-Down Converters and Linear Regulator)   
MAX16922EVKIT Evaluation Kit for the MAX16922 (2.2MHz, Dual, Step-Down DC-DC Converters, Dual LDOs, and Active-Low RESET)   
MAX16927EVKIT Evaluation Kit for the MAX16927 (Automotive TFT-LCD Power Supply with Boost, Buck, and Cuk Converters, VCOM Buffers, Gate Drivers, and SPI Interface)   
MAX16928EVKIT Evaluation Kit for the MAX16928 (Automotive TFT-LCD Power Supply with Boost Converter and Gate Voltage Regulators)   
MAX16929EVKIT Evaluation Kit for the MAX16929 (Automotive TFT-LCD Power Supply with Boost Converter and Gate Voltage Regulators)   
MAX16930EVKIT Evaluation Kit for the MAX16930 and MAX16931 (2MHz, 36V, Dual Buck with Preboost and 20µA Quiescent Current)   
MAX16935EVKIT Evaluation Kit for the MAX16935 (36V, 3.5A, 2.2MHz Step-Down Converters with 28µA Quiescent Current)   
MAX16936EVKIT Evaluation Kit for the MAX16936 (36V, 220kHz to 2.2MHz Step-Down Converters with 28µA Quiescent Current)   
MAX16946EVKIT Evaluation Kit for the MAX16946 (Remote Antenna, Current-Sense and LDO/Switches)   
MAX16948EVKIT Evaluation Kit for the MAX16948 (Automotive Dual Remote Antenna Current-Sense LDO/Switch)   
MAX16952EVKIT Evaluation Kit for the MAX16952 (36V, 2.2MHz Step-Down Controller with Low Operating Current)   
MAX16955EVKIT Evaluation Kit for the MAX16955 (36V, 1MHz Step-Down Controller with Low Operating Current)   
MAX16956EVKIT Evaluation Kit for the MAX16956 (36V, 300mA, Mini Buck Converter with 1.1µA IQ)   
MAX16962REVKIT Evaluation Kit for the MAX16962R (4A, 2.2MHz, Synchronous Step-Down DC-DC Converter)   
MAX16963EVKIT Evaluation Kit for the MAX16963 (Dual 2.2MHz, Low-Voltage Step-Down DC-DC Converter)   
MAX16974EVKIT Evaluation Kit for the MAX16974 (High-Voltage, 2.2MHz, 2A Automotive Step-Down Converter with Low Operating Current)   
MAX16977EVKIT Evaluation Kit for the MAX16977 (36V, 2A, 2.2MHz Step-Down Converter with Low Operating Current)   
MAX16990EVKIT, MAX16992EVKIT Evaluation Kits for the MAX16990 and MAX16992 (36V, 2.5MHz Automotive Boost/SEPIC Controllers)   
MAX16993EVKIT Evaluation Kit for the MAX16993 (Step-Down Controller with Dual 2.1MHz Step-Down DC-DC Converters)   
MAX17019EVKIT Evaluation Kit for the MAX17019 (High-Input-Voltage Quad-Output Controller)   
MAX17019NEVKIT Evaluation Kit for the MAX17019 (High-Input-Voltage Quad-Output Controller)   
MAX17075EVKIT Evaluation Kit for the MAX17075 (Boost-Regulator with Integrated Charge Pumps, Switch Control, and High-Current Op Amp)   
MAX17135EVKIT Evaluation System for the MAX17135 (Multi-Output DC-DC Power Supply with VCOM Amplifier and Temperature Sensor for E-Paper Applications)   
MAX1744EVKIT, MAX1745EVKIT Evaluation Kit for the MAX1744, MAX1745 (High-Voltage, Step-Down DC-DC Controller in µMAX)   
MAX1778EVKIT Evaluation Kit for the MAX1778, MAX1880, MAX1881, MAX1882 (Quad-Output TFT LCD DC-DC Converters with Buffer)   
MAX1818EVKIT Evaluation Kit for the MAX1818EUT15, MAX1818EUT18, MAX1818EUT20, MAX1818EUT25, MAX1818EUT33, MAX1818EUT50 (500mA, Low-Dropout Linear Regulator in SOT23)   
MAX1833EVKIT Evaluation Kit for the MAX1832, MAX1833, MAX1834, MAX1835 (High-Efficiency Step-Up Converters with Reverse Battery Protection)   
MAX1845EVKIT Evaluation Kit for the MAX1845 (Dual, High-Efficiency, Step-Down Controller with Accurate Current Limit)   
MAX1846EVKIT, MAX1847EVKIT Evaluation Kit for the MAX1846 and MAX1847 (High-Efficiency, Current-Mode, Inverting PWM Controller)   
MAX1896EVKIT Evaluation Kit for the MAX1896 (1.4MHz SOT23 Current-Mode Step-Up DC-DC Converter)   
MAX19192EVKIT Evaluation Kit for the MAX19192 (Ultra-Low-Power, 10Msps, Dual 8-Bit ADC)   
MAX1972EVKIT Evaluation Kit for the MAX1970, MAX1971, MAX1972 (Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO)   
MAX20070EVKIT Evaluation Kit for the MAX20070 (Integrated TFT Power Supply and LED Backlight Drivers)   
MAX2163AEVKIT, MAX2163ASEVKIT Evaluation Kit for the MAX2163A and MAX2163AS (ISDB-T 1- and 3-Segment Tuner)   
MAX2163EVKIT Evaluation Kit for the MAX2163 (ISDB-T 1-Segment Tuner)   
MAX2180AEVKIT Evaluation Kit for the MAX2180A (AM/FM Car Antenna Low-Noise Amplifier)   
MAX256EVKIT MAX256 Evaluation Kit (3W Primary-Side Transformer H-Bridge Driver for Isolated Supplies)   
MAX2992EVKIT Evaluation Kit for the MAX2992 (G3-PLC MAC/PHY Powerline Transceiver)   
MAX3107EVKIT Evaluation Kit for the MAX3107 (SPI/I²C UART with 128-Word FIFOs)   
MAX31723PMB1 MAX31723PMB1 Peripheral Module (Digital Thermometers and Thermostats with SPI/3-Wire Interface)   
MAX31855EVKIT Evaluation Kit for the MAX31855 (Cold-Junction Compensated Thermocouple-to-Digital Converter)   
MAX31855PMB1 MAX31855PMB1 Peripheral Module (Cold-Junction Compensated Thermocouple-to-Digital Converter)   
MAX3223EEVKIT Evaluation Kit for the MAX3223E (±15kV ESD-Protected, 1µA, 3.0V to 5.5V, 250kbps, RS-232 Transceivers with AutoShutdown)   
MAX3232PMB1 MAX3232PMB1 Peripheral Module (±15kV ESD-Protected, Down to 10nA, 3.0V to 5.5V, Up to 1Mbps, True RS-232 Transceivers)   
MAX3420EEVKIT-2 Evaluation Kit for the MAX3420E (USB Peripheral Controller with SPI Interface)   
MAX4073EVKIT Evaluation Kit for the MAX4073 (Low-Cost, SC70, Voltage-Output, High-Side Current-Sense Amplifier)   
MAX4090EVKIT Evaluation Kit for the MAX4090 (3V/5V, 6dB Video Buffer with Sync-Tip Clamp and 150nA Shutdown Current)   
MAX4231EVKIT Evaluation Kit for the MAX4231 (High-Output-Drive, 10MHz, 10V/µs, Rail-to-Rail I/O Op Amps with Shutdown in SC70)   
MAX4313EVKIT Evaluation Kit for the MAX4310 and MAX4313 (High-Speed, Low-Power, Single-Supply Multichannel, Video Multiplexer-Amplifiers)   
MAX5035EVKIT MAX5035 Evaluation Kit (1A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converter)   
MAX5058EVKIT Evaluation Kit for the MAX5051, MAX5058 (Parallelable, Secondary-Side Synchronous Rectifier Driver and Feedback-Generator Controller ICs)   
MAX5060EVKIT Evaluation Kit for the MAX5060 (0.6V to 5.5V Output, Parallelable, Average-Current-Mode DC-DC Controllers)   
MAX5065EVKIT Evaluation Kit for the MAX5065 (Dual-Phase, +0.6V to +3.3V Output Parallelable, Average-Current-Mode Controllers)   
MAX5066EVKIT Evaluation Kit for the MAX5066 (Configurable, Single-/Dual-Output, Synchronous Buck Controller for High-Current Applications)   
MAX5072EVKIT Evaluation Kit for the MAX5072 (2.2MHz, Dual-Output Buck or Boost Converter with POR and Power-Fail Output)   
MAX5080EVKIT Evaluation Kit for the MAX5080, MAX5081, MAX5082, MAX5083 (1A, 40V, MAXPower Step-Down DC-DC Converters)   
MAX5086EVKIT Evaluation Kit for the MAX5086 (45V, 250mA, Low-Quiescent-Current Linear Regulator with Adjustable Reset Delay)   
MAX5089EVKIT MAX5089 Evaluation Kit (2.2MHz, 2A Buck Converters with an Integrated High-Side Switch)   
MAX5090EVKIT Evaluation Kit for the MAX5090 (2A, 76V, High-Efficiency MAXPower Step-Down DC-DC Converters)   
MAX5092EVKIT Evaluation Kit for the MAX5092B, MAX5092A, MAX5093B, MAX5093A (4V to 72V Input LDOs with Boost Preregulator)   
MAX5097AEVKIT MAX5097A Evaluation Kit (40V, 600mA Buck Converters with Low-Quiescent-Current Linear Regulator Mode)   
MAX5487PMB1 MAX5487PMB1 Peripheral Module (Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers)   
MAX6495EVKIT Evaluation Kit for the MAX6495 (72V, Overvoltage-Protection Switches/Limiter Controllers with an External MOSFET)   
MAX6496EVKIT Evaluation Kit for the MAX6496 (72V, Overvoltage-Protection Switches/Limiter Controllers with an External MOSFET)   
MAX668EVKIT Evaluation Kit for the MAX668, MAX669 (1.8V to 28V Input, PWM Step-Up Controllers in µMAX)   
MAX6765EVKIT Evaluation Kit for the MAX6765 (Automotive Micropower Linear Regulators with Supervisor)   
MAX6956EVKIT Evaluation Kit for the MAX6956 (2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander)   
MAX6965EVCMAXQU, MAX6965EVKIT Evaluation Kit/Evaluation System for the MAX6965 (9-Output LED Driver with Intensity Control and Hot-Insertion Protection)   
MAX6971EVKIT Evaluation Kit for the MAX6971 (16-Port, 36V Constant-Current LED Driver)   
MAX7036EVKIT Evaluation Kit for the MAX7036 (300MHz to 450MHz ASK Receiver with Internal IF Filter)   
MAX7042EVKIT Evaluation Kit for the MAX7042 (308MHz/315MHz/418MHz/433.92MHz Low-Power, FSK Superheterodyne Receiver)   
MAX7049EVKIT-433, MAX7049EVKIT-868, MAX7049EVKIT-915 Evaluation Kits for the MAX7049 (High-Performance, 288MHz to 945MHz ASK/FSK ISM Transmitter)   
MAX7060EVKIT Evaluation Kit for the MAX7060 (280MHz to 450MHz Programmable ASK/FSK Transmitter)   
MAX7312EVKIT Evaluation Kit for the MAX7312 (2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection)   
MAX7325EVCMAXQU, MAX7325EVKIT Evaluation Kit/Evaluation System for the MAX7325 (I²C Port Expander with 8 Push-Pull and 8 Open-Drain I/Os)   
MAX7326EVCMAXQU, MAX7326EVKIT Evaluation Kit/Evaluation System for the MAX7326 (I²C Port Expander with 12 Push-Pull Outputs and Four Inputs)   
MAX7327EVCMAXQU, MAX7327EVKIT MAX7327 Evaluation Kit/Evaluation System (I²C Port Expander with 12 Push-Pull Outputs and 4 Open-Drain I/Os)   
MAX7360EVKIT Evaluation Kit for the MAX7360 (I²C-Interfaced Key-Switch Controller and LED Driver/GPIOs with Integrated ESD Protection)   
MAX8517EVKIT Evaluation Kit for the MAX8517 (1.425V to 3.6V Input, 1A, 0.2V Dropout LDO Regulators)   
MAX8526EVKIT Evaluation Kit for the MAX8526, MAX8527, and MAX8528 (1.425V to 3.6V Input, 2A, 0.2V Dropout LDO Regulators)   
MAX8556EVKIT Evaluation for the MAX8556 (4A Ultra-Low-Input-Voltage LDO Regulators)   
MAX8586EVKIT Evaluation Kit for the MAX8586 (Single 1.2A USB Switch in 3mm x 3mm TDFN)   
MAX8633EVKIT Evaluation Kit for the MAX8633 (Dual 300mA Pin-Programmable Low-Dropout Linear Regulators with Reset or Low-Noise Output in a Tiny 2mm x 2mm µDFN Package)   
MAX8643EVKIT Evaluation Kit for the MAX8643 (3A, 2MHz Step-Down Regulator with Integrated Switches)   
MAX8660EVCMAXQU, MAX8660EVKIT Evaluation Kit/Evaluation System for the MAX8660, MAX8660A, MAX8660B, and MAX8661 (High-Efficiency, Low-IQ, PMICs with Dynamic Voltage Management for Mobile Applications)   
MAX8790AEVKIT Evaluation Kit for the MAX8790A (Six-String White LED Driver with Active Current Balancing for LCD Panel Applications)   
MAX8795AEVKIT MAX8795A Evaluation Kit (TFT-LCD DC-DC Converter with Operational Amplifiers)   
MAX8815AEVKIT Evaluation Kit for the MAX8815A (1A, 97% Efficiency, 30µA Quiescent Current, Step-Up Converter with True Shutdown)   
MAX8902EVKIT Evaluation Kit for the MAX8902A and MAX8902B (Low-Noise 500mA LDO Regulators in a 2mm x 2mm TDFN Package)   
MAX9092EVKIT Evaluation Kit for the MAX9092 and MAX9093 (General-Purpose, Low-Voltage, Dual/Quad, Tiny Pack Comparators)   
MAX9209EVKIT, MAX9244EVKIT Evaluation Kit for the MAX9209 and MAX9244 (Programmable DC-Balanced 21-Bit Serializers)   
MAX9217EVKIT, MAX9218EVKIT Evaluation Kit for the MAX9217 and MAX9218 (27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Deserializer)   
MAX9235EVKIT Evaluation Kit for the MAX9235 and MAX9206 (10-Bit LVDS Serializer)   
MAX9247EVKIT, MAX9248EVKIT Evaluation Kit for the MAX9247 and MAX9248 (27-Bit, 2.5MHz to 42MHz DC-Balanced LVDS Deserializers)   
MAX9249EVKIT Evaluation Kit for the MAX9249 (Gigabit Multimedia Serial Link Serializer with LVDS System Interface)   
MAX9257AEVKIT, MAX9258AEVKIT Evaluation Kit for the MAX9257A and MAX9258A (Programmable Serializer/Deserializer with UART/I²C Control Channel)   
MAX9257EVKIT, MAX9258EVKIT Evaluation Kit for the MAX9257 and MAX9258 (Programmable Serializer/Deserializer with UART/I²C Control Channel)   
MAX9259EVKIT Evaluation Kit for the MAX9259 (Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel)   
MAX9260EVKIT Evaluation Kit for the MAX9260 (Gigabit Multimedia Serial Link with Spread Spectrum and Full-Duplex Control Channel)   
MAX9263EVKIT Evaluation Kit for the MAX9263 and MAX9264 (HDCP Gigabit Multimedia Serial Link Serializer/Deserializer)   
MAX9264EVKIT Evaluation Kit for the MAX9263 and MAX9264 (HDCP Gigabit Multimedia Serial Link Serializer/Deserializer)   
MAX9265EVKIT Evaluation Kit for the MAX9264 and MAX9265 (HDCP Gigabit Multimedia Serial Link Serializer with LVDS System Interface)   
MAX9266EVKIT Evaluation Kit for the MAX9266 (HDCP Gigabit Multimedia Serial Link Deserializer with LVDS System Interface)   
MAX9268EVKIT Evaluation Kit for the MAX9268 (Gigabit Multimedia Serial Link Deserializer with LVDS System Interface)   
MAX9271COAXEVKIT Evaluation Kit for the MAX9271 and MAX9272 with FAKRA Coaxial Cable (16-Bit GMSL Serializer with Coax or STP Cable Drive)   
MAX9272COAXEVKIT Evaluation Kit for the MAX9271 and MAX9272 (28-Bit GMSL Deserializer for Coax or STP Cable)   
MAX9273COAXEVKIT Evaluation Kit for the MAX9272 and MAX9273 with FAKRA Coaxial Cable (22-Bit GMSL Serializer with Coax or STP Cable Drive)   
MAX9526EVKIT Evaluation Kit for the MAX9526 (Low-Power, High-Performance NTSC/PAL Video Decoder)   
MAX9530EVKIT Evaluation Kit for the MAX9530 (Quad NTSC/PAL Decoder and Quad Audio Codec)   
MAX9532EVKIT Evaluation Kit for the MAX9532 (DirectDrive Video Amplifier with Short-to-Battery Protection)   
MAX9611PMB1 MAX9611PMB1 Peripheral Module (Low-Cost, Low-Power, 8-Bit DACs with 2-Wire Serial Interface in SOT23)   
MAX9621EVKIT Evaluation Kit for the MAX9621 (Dual, 2-Wire Hall-Effect Sensor Interface with Analog and Digital Outputs)   
MAX9921EVKIT Evaluation Kit for the MAX9921 (Dual, 2-Wire Hall-Effect Sensor Interface with Diagnostics)   
MAX9924UEVKIT Evaluation Kit for the MAX9924U and MAX9925 (Variable-Reluctance Sensor Interface with Differential Input and Adaptive Peak Threshold)   
MAX9926UEVKIT Evaluation Kit for the MAX9926U (Variable-Reluctance Sensor Interface with Differential Input and Adaptive Peak Threshold)   
MAXQ7667EVKIT Evaluation Kit for the MAXQ7667 (16-Bit, RISC, Microcontroller-Based, Ultrasonic Distance-Measuring System)   
MXB7846EVC16, MXB7846EVKIT Evaluation Kit/Evaluation System for the MXB7843 and MXB7846 (2.375V to 5.25V, 4-Wire Touch-Screen Controller with Internal Reference and Temperature Sensor)   
Download EV Kit Software

RoHS/Lead-Free EV Kit Nomenclature

  • Products that are lead-free and RoHS-compliant include a "+" symbol in the ordering part number. (e.g., MAX9999EVKIT+)
  • RoHS-compliant products that may contain lead (exempt from lead-free requirements) include the "#" symbol in the ordering part number. (e.g., MAX9999EVKIT#)
  • Leaded EV kits do not include a "+" or "#" symbol in the ordering part number. (e.g., MAX9999EVKIT)