Maxim > Design > Evaluation Kits

Evaluation Kits

T/E Carrier and Packetized Communications

QuickView Part Description  
73M1822-KEYCHN 73M1822 Keychain Demo Board (MicroDAA Silicon DAAs with Serial Interface)   
73M1866B-KEYCHN 73M1866B Keychain Demo Board (MicroDAA with PCM Highway)   
73M1903C-EVM 73M1903C Evaluation Board (Modem Analog Front-End)   
73M1922-DB 73M1922 Demo Board (MicroDAA Silicon DAAs with Serial Interface)   
73M1966B-DB 73M1966B Demo Board (MicroDAA with PCM Highway)   
73M1966B-EVM 73M1966B Evaluation Kit User Manual (MicroDAA with PCM Highway)   
73M2901CE-EVM-600, 73M2901CE-EVM-WW 73M2901CE Demo Board (V.22bis Single-Chip Modem)   
78P2352-DB 78P2352 Demo Board (Dual-Channel OC-3/STM1-1e/E4 LIU)   
DK101 Low-Cost Demo Kit Motherboard   
DK2000 High-Performance Demo Kit Motherboard   
DS21348DK Evaluation Kit for the DS21348 and DS21Q348 (3.3V E1/T1/J1 Line Interface)   
DS21349DK, DS2149DK T1/J1 Line Interface Unit Design Kit (3.3V T1/J1 Line Interface Unit)   
DS21352DK T1 Single-Chip Transceiver Design Kit Daughter Card (3.3V DS21352 and 5V DS21552 T1 Single Chip Transceivers)   
DS21354DK T1 Single-Chip Transceiver Design Kit Daughter Card (3.3V/5V E1 Single Chip Transceivers (SCT))   
DS21448DK 3.3V E1/T1/J1 Line Interface Design Kit Daughter Card (3.3V E1/T1/J1 Quad Line Interface)   
DS21458DK Design Kit for the DS21458 Quad T1/E1/J1 Transceiver Daughter Card (Quad T1/E1/J1 Transceivers)   
DS2155DK, DS2156DK T1/E1/J1 Single-Chip Transceiver Design Kit Daughter Cards (T1/E1/J1 Single-Chip Transceiver TDM/UTOPIA II Interface)   
DS21Q348DK 3.3V E1/T1/J1 Line Interface Design Kit Daughter Card (3.3V E1/T1/J1 Line Interface)   
DS21Q55DK Quad T1/E1/J1 Transceiver Design Kit Daughter Card (Quad T1/E1/J1 Transceiver)   
DS21Q58 E1 Quad Transceiver   
DS26303DK 3.3V, E1/T1/J1, Short-Haul, Octal LIU Design Kit (3.3V, E1/T1/J1, Short-Haul, Octal Line Interface Unit)   
DS26324DK, DS26334DK 3.3V, 16-Channel, E1/T1/J1 Short-/Long-Haul LIU Design Kit (3.3V, 16-Channel, E1/T1/J1 Short-Haul Line Interface Unit)   
DS26401DK Octal T1/E1/J1 Framer Design Kit Daughter Card (Octal T1/E1/J1 Framer)   
DS26502DK T1/E1/J1/64KCC Bits Element Design Kit (T1/E1/J1/64KCC BITS Element)   
DS26503DK T1/E1/J1 BITS Element Design Kit (T1/E1/J1 BITS Element)   
DS26504DK T1/E1/J1/64K/8KCC BITS Element Design Kit (T1/E1/J1/64KCC BITS Element)   
DS26518DK Octal T1/E1/J1 Transceiver Demo Kit Daughter Card (8-Port T1/E1/J1 Transceiver)   
DS26519DK 16-Port T1/E1/J1 Transceiver Demo Kit (16-Port T1/E1/J1 Transceiver)   
DS26521DK Single T1/E1/J1 Transceiver Design Kit (Single T1/E1/J1 Transceiver)   
DS26522DK Dual T1/E1/J1 Transceiver Demo Kit (Dual T1/E1/J1 Transceiver)   
DS26900DK Demo Kit for the DS26900 (JTAG Multiplexer/Switch)   
DS3112RD DS3/E3 Multiplexer Reference Design (TEMPE T3 E3 Multiplexer, 3.3V T3/E3 Framer and M13/E13/G.747 MUX)   
DS3144DK Quad DS3/E3 Framer Demo Kit Daughter Card (Single/Dual/Triple/Quad DS3/E3 Framers)   
DS3150DK Demo Kit for the DS3150 DS3/E3/STS-1 LIU (3.3V, DS3/E3/STS-1 Line Interface Unit)   
DS3153DK Triple DS3/E3/STS-1 LIU Demo Kit (Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs)   
DS3154DK Quad DS3/E3/STS-1 LIU Demo Kit (Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs)   
DS3164DK Quad ATM/Packet PHYs for DS3/E3/STS-1 Demo Kit (Single/Dual/Triple/Quad ATM/Packet PHYs for DS3/E3/STS-1)   
DS3170DK DS3/E3 Single-Chip Transceiver Design Kit (DS3/E3 Single-Chip Transceiver)   
DS3174DK DS3/E3 Single-Chip Transceiver Demo Kit (Single/Dual/Triple/Quad DS3/E3 Single-Chip Transceivers)   
DS3184DK Quad ATM/Packet PHYs for DS3/E3/STS-1 with Built-In LIU Demo Kit (Single/Dual/Triple/Quad ATM/Packet PHYs with Built-In LIU)   
DS3254DK Quad DS3/E3/STS-1 LIU Demo Kit (Single/Dual/Triple/Quad DS3/E3/STS-1 LIUs)   
DS33M30DK Demo Kit for the DS33M30 (Ethernet Over SONET/SDH Mapper)   
DS33M33DK Demo Kit for the DS33M33 (Ethernet Over SONET/SDH Mapper)   
DS33R11DK, DS33ZH11DK Ethernet Transport Design Kit (Ethernet Mapper with Integrated T1/E1/J1 Transceiver)   
DS33X11DK Demo Kit for the DS33X11 (Ethernet Over PDH Mapping Devices)   
DS33X162DK Demo Kit for the DS33X162 (Ethernet Over PDH Mapping Devices)   
DS33Z11DK Demo Kit for the DS33Z11 (Ethernet Mapper)   
DS33Z41DK Ethernet Transport Design Kit (Quad IMUX Ethernet Mapper)   
DS33Z44DK Ethernet Transport Design Kit (Quad Ethernet Mapper)   
DS34S132DK Evaluation Kit for the DS34S132 (32-Port TDM-over-Packet IC)   
DS34T108DK Evaluation Kit for the DS34T101, DS34T102, DS34T104, DS34T108, DS34S101, DS34S102, DS34S104, and DS34S108 (Single/Dual/Quad/Octal TDM-Over-Packet Chip)   
MAX9486EVKIT Evaluation Kit for the MAX9486 (8kHz Reference Clock Synthesizer with Multiple Outputs at 35.328MHz)   
Download EV Kit Software

RoHS/Lead-Free EV Kit Nomenclature

  • Products that are lead-free and RoHS-compliant include a "+" symbol in the ordering part number. (e.g., MAX9999EVKIT+)
  • RoHS-compliant products that may contain lead (exempt from lead-free requirements) include the "#" symbol in the ordering part number. (e.g., MAX9999EVKIT#)
  • Leaded EV kits do not include a "+" or "#" symbol in the ordering part number. (e.g., MAX9999EVKIT)