Clock Generation and Distribution

Clock Generation and Distribution

Maxim timing ICs achieve the industry's best jitter performance and integrate multiple functions to save board space, power, and cost.

Our broad line supports industry standards such as Ethernet, IEEE® 1588, Fibre Channel, SAS/SATA, InfiniBand, PCIe®, spread spectrum, SONET/SDH, DWDM, FEC, E1/T1, GSM, UMTS, and WCDMA.

Also see:
Real-Time Clocks (RTCs)
High Speed Signaling (for clock distribution)

Featured


Related Resources


MAX31091
Automotive Temperature Range Spread-Spectrum EconOscillator

  • Spread-Spectrum Clock Output from 200kHz to 66.6MHz
  • -40°C to +125°C Operating Temperature Range
  • ±1.75% Accuracy Across Temperature