DS33Z41DK

Ethernet Transport Design Kit


Description

The DS33Z41 design kit is an easy-to-use evaluation board for the DS33Z41 Ethernet transport-over-serial link device. The DS33Z41DK is intended to be used with a resource card for the serial link. The serial link resource cards are complete with transceivers, transformers, and network connections. Dallas' ChipView software is provided with the design kit, giving point-and-click access to configuration and status registers from a Windows®-based PC. On-board LEDs indicate receive loss-of-signal, queue overflow, Ethernet link, Tx/Rx, and interrupt status.

Key Features

  • Demonstrates Key Functions of DS33Z41 Ethernet Transport Chipset
  • Includes Resource Card for DS21458 T1/E1 quad Transceiver with Transformers, RJ48 Network Connectors, and Termination
  • Provides Support for Hardware and Software Modes
  • On-Board MMC2107 Processor and ChipView Software Provide Point-and-Click Access to the DS33Z41 Register Set
  • All DS33Z41 Interface Pins are Easily Accessible for External Data Source/Sink
  • LEDs for Loss-of-Signal, Queue Overflow, Ethernet Link, Tx/Rx, and Interrupt Status
  • Easy-to-Read Silk Screen Labels Identify the Signals Associated with All Connectors, Jumpers, and LEDs

Applications/Uses

  • Bonded Transparent LAN Service
  • Ethernet Delivery Over T1/E1/J1, T3/E3, OC-1/EC-1, G.SHDSL, or HDSL2/4
  • LAN Extension

Quality and Environmental Data

Request Reliability Report for: DS33Z41DK 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

DS33Z11/DS33Z41/DS33Z44 Drivers

 

Related Resources