DS3153DK

Triple DS3/E3/STS-1 LIU Demo Kit


Description

The DS3153DK is an easy-to-use evaluation kit for the DS3153 triple DS3/E3/STS-1 LIU. A surface-mounted DS3153 and careful layout of the analog signal traces provide maximum signal integrity to demonstrate the transmit and receive capabilities of the DS3153. On-board Dallas 8051-compatible microcontroller and included software give point-and-click access to configuration and status registers from a personal computer. LEDs on the board indicate interrupt, loss-of-signal, transmit driver monitor, and PRBS sync status for all four ports. The board provides BNC connectors for the line-side transmit and receive differential pairs and a 50-pin connector for framer interface signals. All LEDs and connectors are clearly labeled with silk-screening to identify associated signals.

Key Features

  • Soldered DS3153 for Best Signal Integrity
  • BNC Connectors, Transformers and Termination Passives for All Four LIUs
  • Careful Layout for Analog Signal Paths
  • Equipment-Side Connector for External Data Source/Sink or External Remote Loopback
  • On-Board DS3 and E3 Crystal Oscillators
  • DS3153 Configured for CPU Bus Operation for Complete Control Over the Device
  • On-Board Dallas Microcontroller and Included Software Provide Point-and-Click Access to the DS3153 Register Set
  • LEDs for Interrupt, Loss-of-Signal, Transmit Driver Monitor, and PRBS Sync
  • Banana Jack Connectors for VDD and GND Support Use of Lab Power Supplies
  • Separate DS3153 VDD to Enable IDD Measurements
  • Easy-to-Read Silk Screen Labels Identify the Signals Associated with All Connectors, Jumpers and LEDs

Technical Documents

App Note 2877 Modifying the pulse shape of DS315x using Test Registers

Quality and Environmental Data

Request Reliability Report for: DS3153DK 
Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources