Sensors and Sensor Interface
MAX17823

MAX17823

12-Channel, High-Voltage Sensor with Integrated Cell Balancing and Differential UART for Daisy-Chain Communication

Meets Toughest Automotive and Industrial OEM Requirements for Safety, Performance, and Reliability


Description

The MAX17823 is Maxim's fourth-generation, high-voltage battery-management solution. With higher accuracy, safety-enabling features, and an automotive-hardened differential UART, the MAX17823 provides the highest safety and reliability solution for EV battery-pack designs.

As Maxim's latest ISO 26262 ASIL-D-compliant 12-cell daisy-chain device, the MAX17823 has undergone rigorous testing to ensure operation under the most hostile of EMC/EMI environments. The robust differential UART daisy-chain supports cable lengths of up to 3m and passes tough industry-compliance testing. Cell-reversal capability and 96-cell hot-plug performance make pack assembly easy for high-cell-count systems.

A host of ASIL-enabling features makes safety assessment of pack operation simple and straightforward for any host microcontroller.

Key Features

  • 12-Cell Battery-Voltage Measurement for Lithium-Ion, NiMH, or Super-Cap Cells
  • Two Auxiliary Analog Inputs for Thermistor Temperature Measurement
  • Die Temperature Measurement and Alert
  • High-Accuracy I/Os
  • Excellent ±2mV Typical Voltage-Measurement Accuracy
  • Integrated 12-Channel Data-Acquisition System
  • Differential High-Voltage Mux to ADC
  • Full Featured at 100Hz Measurement Rate
  • 14-Bit ADC Resolution with Oversampling
  • 12 Cell Voltages Measured within 142µs
  • Module Voltage Measurement
  • Battery-Fault Detection
  • Overvoltage and Undervoltage Digital Detection Threshold
  • Enhanced Diagnostic Features for Fault Detection to Support ASIL and FMEA
  • 12 Internal Cell-Balancing Switches
  • Supports Up to 150mA Per Switch
  • Integrated 9V to 65V Input Linear Regulator
  • Integrated Temperature-Compensated, 2.307V Precision Reference
  • Robust Differential Daisy-Chain UART Interface
  • Up to 32 Connected ICs in a Single Daisy-Chain
  • Standard UART Bytes at 2Mbps (max) Rate
  • Fault-Tolerant Error-Checking Protocol
  • Four General-Purpose Digital I/O Lines
  • Ultra-Low Power Dissipation
  • 650µA Standby-Mode Supply Current
  • 1µA Shutdown-Mode Leakage Current
  • -40°C to 105°C Operating Temperature Range (AEC-Q100 Type 2)
  • 64-Pin, Lead(Pb)-Free/RoHS-Compliant, 10mm × 10mm LQFP Package

Quality and Environmental Data

Request Reliability Report for: MAX17823 
Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources


MAX31760
Precision Fan-Speed Controller with Nonvolatile Lookup Table

  • Customizable 48-Byte Lookup Table (LUT)-Based Architecture Enables a Smooth Nonlinear Control Output that Reduces Acoustic Noise
  • Operating Settings Stored in Nonvolatile Memory for Automatic Operation at Power-On
  • Two Tachometer Inputs Provide Flexibility by Measuring the Speeds of Two Fans Independently

MAX31629
I 2C Digital Thermometer and Real-Time Clock

  • Measures Temperatures from -55°C to +125°C; Fahrenheit equivalent is -67°F to +257°F
  • Real-Time Clock Counts Seconds, Minutes, Hours, Day, Day of the Week, Month, Day of the Month, and Year, with Leap-Year Compensation through the Year 2100
  • Thermometer Accuracy of ±2.0°C

MAX21001
Ultra-Accurate, Automotive, 3-Axis Digital Output Gyroscope

  • Minimum Overall Footprint
  • High Accuracy and Stability
  • High Flexibility

MAX14832
One-Time Programmable Industrial Sensor Output Driver

  • High Configurability
  • Robust Design
  • Glitch Filtering on Logic Input

MAX31730
3-Channel Remote Temperature Sensor

  • One Local and Three Remote Temperature-Sensing Channels
  • 3.0V to 3.6V Operation
  • 12-Bit, 0.0625°C Resolution

MAX31912
Industrial, Octal, Digital Input Translator/Serializer

  • Eight High-Voltage Input Channels (36V max)
  • Configurable for IEC 61131-2 Input Types 1, 2, 3
  • Wide Operating Supply Range of 7V to 36V