Sensors and Sensor Interface

Maxim’s offers a wide selection of sensor ICs, including temperature sensors, optical sensors, and MEMs-based inertial sensors. We also provide specialized sensor interface and communication circuitry for sensor devices.

Designing a sensor signal chain? See Maxim's sensor solutions for design and selection help.

Looking for sensor interface circuits? View our collection of sensor interface circuits.

Featured


Related Resources


MAX31915
Industrial, Octal, Digital Input Translator

  • Flexible Supply Options Enables Usage in 24V, 12V, and 5V Supplied Systems
  • Low Power and Low Heat Dissipation
  • Configurability Enables a Wide Range of Standard and Custom Applications

MAX31914
Ultra-Low Power Industrial, Octal, Digital Input Translator

  • Flexible Supply Options Enables Usage in 24V, 12V, and 5V Supplied Systems
  • Low Power and Low Heat Dissipation
  • Configurability Enables a Wide Range of Standard and Custom Applications

MAX14838
24V Pin-Configurable Industrial Sensor Output Drivers

  • High Configurability Simplifies Design
  • Integrated Protection Provides Robust Sensor Solutions
  • Fast Turn-Off of Inductive Loads Up to 1.5H

MAX14839
24V Pin-Configurable Industrial Sensor Output Drivers

  • High Configurability Simplifies Design
  • Integrated Protection Provides Robust Sensor Solutions
  • Fast Turn-Off of Inductive Loads Up to 1.5H

MAX21105
Low-Power, Ultra-Accurate 6 DoF IMU

  • Accurate and Stable Performance Over Temperature for Platform Stabilization
  • Low-Power Operation Extends Battery Life
  • Compact Package Reduces Board Space and Enhances Device Reliability

MAX35102
Time-to-Digital Converter Without RTC

  • High-Accuracy Flow Measurement for Billing and Leak Detection
  • High-Accuracy Temperature Measurement for Precise Heat and Flow Calculations
  • Maximizes Battery Life with Low Device and Overall System Power

MAX14836
24V Dual-Output Sensor Transceiver

  • High Configurability and Integration Enable Faster Time-to-Market and Reduce SKUs
  • Integrated Protection Enables Robust Solutions
  • Space-Saving 4mm x 4mm TQFN Package Saves Circuit Footprint

MAX35103
Reduced Power Time-to-Digital Converter with AFE, RTC, and Flash

  • High Accuracy Flow Measurement for Billing and Leak Detection
  • High Accuracy Temperature Measurement for Precise Heat and Flow Calculations
  • Maximizes Battery Life with Low Device and Overall System Power