MAX1363EVKIT

Evaluation Kit for the MAX1361 and MAX1363


Description

The MAX1363 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX1363 12-bit, 4-channel system monitor. The EV kit also includes Windows® 98 SE-/2000-/XP-compatible software, which provides a simple graphical user interface (GUI) for exercising the MAX1363's features.

The EV kit comes with the MAX1363EUB installed. The MAX1363 EV kit can also be used to evaluate the MAX1361 10-bit, 4-channel system monitor. Contact the factory for free samples of the pin-compatible MAX1361EUB, MAX1361_EUB, and MAX1363_EUB to evaluate these parts. See Table 1 in the full data sheet for ordering different address options.

Key Features

  • 4-Channel Single-Ended or 2-Channel Fully Differential Inputs
  • 12-Bit, I²C-Compatible ADC
  • Single Supply, 2.7V to 3.6V
  • 2.048V Internal Reference
  • 1V to VDD External Reference
  • USB Interface
  • USB Powered
  • Proven PC Board Layout
  • Windows 98 SE-/2000-/XP-Compatible Evaluation Software
  • Fully Assembled and Tested

Applications/Uses

  • High-Reliability Power Supplies
  • Medical Instrumentation
  • Servers and Workstations
  • System Monitoring/Supervision

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
MAX1363 EVKIT Software
MAX1363 EVKIT Firmware

 

Related Resources


MAX11254
24-Bit, 6-Channel, 64ksps, 6.2nV/ PGA, Delta-Sigma ADC with SPI Interface

  • High Resolution for Industrial Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility

MAX11900
16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11904
20-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Provides Better Measurement Quality
  • High Sampling Rate SAR Architecture Enables Fast Settling and Acquisition
  • Integration Simplifies Design