MAX1241EVKIT

Evaluation Kit for the MAX1240 and MAX1241


Description

The MAX1241 evaluation kit (EV kit) is an assembled and tested PC board that demonstrates the 3V, 12-bit MAX1241 analog-to-digital converter.

The MAX1241 evaluation system (EV system) is a complete, low-cost, single-channel data-acquisition system consisting of a MAX1241 EV kit and a Maxim 3V microcontroller (µC) module. IBM® PC-compatible software provides a handy user interface to exercise the MAX1241's features. Source code is provided.

Order the EV system for comprehensive evaluation of the MAX1241 using a personal computer. Order the EV kit if you have already purchased the 3V µC module with another Maxim EV system, or for custom use in other µC-based systems.

The MAX1241 EV kit evaluates both the MAX1241 and the MAX1240. To evaluate the MAX1240, order a free sample of the MAX1240BCPA along with the MAX1241 EV kit.

Key Features

  • Proven PC Board Layout
  • Complete Evaluation System
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Source Code Provided
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Applications
  • Instrumentation
  • Isolated Data Acquisition
  • Portable Data Logging
  • Process Control

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

68L11MODULE Supporting Documents

Software
MAX1241 EVKIT Software

 

Related Resources


MAX11161
16-Bit, 250ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Flexible and Low Power Supply Saves Space and Cost

MAX11160
16-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Flexible and Low Power Supply Saves Space and Cost

MAX11158
18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11150
18-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11214
24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA

  • High Resolution for Instrumentation Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • High Accuracy for DC Measurements

MAX11254
24-Bit, 6-Channel, 64ksps, 6.2nV/ PGA, Delta-Sigma ADC with SPI Interface

  • High Resolution for Industrial Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility

MAX11900
16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11904
20-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Provides Better Measurement Quality
  • High Sampling Rate SAR Architecture Enables Fast Settling and Acquisition
  • Integration Simplifies Design