MAX11300PMB1

Evaluation Kit for the MAX11300


Description

The MAX11300PMB1 peripheral module (Pmod) provides the necessary hardware to interface the MAX11300 20-channel programmable mixed-signal I/O device to any system that utilizes Pmod-compatible expansion ports configurable for SPI communication. The device is a 12-bit multichannel analog-to-digital converter (ADC) and a 12-bit buffered DAC output in a single IC. This device also includes software-configurable general-purpose I/O ports. A local and two remote temperature sensors keep track of junction and environmental temperatures. Adjacent pairs of ports can also be used as logic translator or analog switch. Each pin can also be used as a positive input of a comparator with programmable threshold.

Refer to the MAX11300 IC data sheet for detailed information regarding operation of the device and the USB2PMB1 (Munich) adapter board data sheet for detailed information regarding the Munich board and GUI. Refer to the MAX11300 peripheral module and Munich adaptor board Quick Start Guide for step-by-step evaluation instructions. Refer to the MAX11300 Configuration Software User Guide, in the full data sheet, for detailed information using the design tool.

Note: the MAX11300SYS1 includes both the USB2PMB1 and the MAX11300PMB1.

MAX11300PMB1, MAX11300SYS1 Photo MAX11300PMB1, MAX11300SYS1 Photo Enlarge+

Key Features

  • Up to 20 12-Bit ADC Programmable Inputs
  • Up to 20 12-Bit DACs with 25mA Current Capability
    • 70mA max at +12V with On-Board Power Supply
    • Use External Power Supply at VDDIO (VDDIO Jumper Removed) if More Current is Needed
  • Up to 20 Digital I/Os
  • Up to 20 Comparator Inputs
  • Internal or External Reference for ADC and DAC
  • Individually Selectable ADC References for Each Port
  • Internal Temperature Sensor (-40°C to +125°C, ±3°C Accuracy)
  • Two Remote Temperature-Measurement Controllers (-40°C to +150°C, ±3°C Accuracy)
  • 2x6-Pin Pmod-Compatible Connector (SPI)
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Base Station RF Power Device Bias Controllers
  • Control for Optical Components
  • Industrial Control and Automation
  • Power-Supply Monitoring
  • System Supervision and Control

Technical Documents

User Guide 5795 MAX11300PMB1 Peripheral Module and Munich (USB2PMB1) Adapter Board Quick Start Guide

Quality and Environmental Data

Request Reliability Report for: MAX11300PMB1 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

Software
Munich_GUI

 

Related Resources


MAX11253
16-Bit, 6-Channel, 64ksps, 6.2nV/ PGA, Delta-Sigma ADC with SPI Interface

  • High Resolution for Industrial Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility

MAX11167
16-Bit, 250ksps, ±5V SAR ADC with Internal Reference in TDFN

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11161
16-Bit, 250ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Flexible and Low Power Supply Saves Space and Cost

MAX11160
16-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Flexible and Low Power Supply Saves Space and Cost

MAX11158
18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11150
18-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11214
24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA

  • High Resolution for Instrumentation Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • High Accuracy for DC Measurements

MAX11254
24-Bit, 6-Channel, 64ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with SPI Interface

  • High Resolution for Industrial Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility

MAX11900
16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design