MAX1117EVSYS

Evaluation System for the MAX1115, MAX1116, MAX1117, MAX1118, and MAX1119


Description

The MAX1117 evaluation system (EV system) is a complete two-channel data-acquisition system consisting of a MAX1117 evaluation kit (EV kit) and a Maxim 68L11DMODULE microcontroller (µC) module. The MAX1117 is a high-speed, 8-bit data-acquisition system. Windows® 95/98 software provides a handy user interface to exercise the MAX1117's features.

Order the complete EV System (MAX1117EVL11) for comprehensive evaluation of the MAX1117 using a personal computer. Order the EV kit (MAX1117EVKIT) if the 68L11DMODULE module has already been purchased with a previous Maxim EV system, or for custom use in other µC-based systems.

Key Features

  • Proven PC Board Layout
  • Convenient On-Board Test Points
  • Data-Logging Software
  • Fully Assembled and Tested

Quality and Environmental Data

Request Reliability Report for: MAX1117EVSYS 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

68L11MODULE Supporting Documents
MAX1403EVSYSTEM Support Files

Software
MAX1117 EVKIT Software

 

Related Resources


MAX11161
16-Bit, 250ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Flexible and Low Power Supply Saves Space and Cost

MAX11160
16-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Flexible and Low Power Supply Saves Space and Cost

MAX11158
18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11150
18-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11214
24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA

  • High Resolution for Instrumentation Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • High Accuracy for DC Measurements

MAX11254
24-Bit, 6-Channel, 64ksps, 6.2nV/ PGA, Delta-Sigma ADC with SPI Interface

  • High Resolution for Industrial Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility

MAX11900
16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11904
20-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Provides Better Measurement Quality
  • High Sampling Rate SAR Architecture Enables Fast Settling and Acquisition
  • Integration Simplifies Design