Data Converters

Maxim's portfolio of data converter ICs is one of the largest in the industry. We offer a wide range of data conversion ICs including some of the highest performance analog-to-digital converters (ADCs) and digital-to-analog converters (DACs) on the market today.

Also see:
Audio CODEC ICs and Audio Data Converters

Featured


Related Resources


MAX11254
24-Bit, 6-Channel, 64ksps, 6.2nV/ PGA, Delta-Sigma ADC with SPI Interface

  • High Resolution for Industrial Applications that Require a Wide Dynamic Range
  • Longer Battery Life for Portable Applications
  • Single or Split Analog Supplies Provide Input Voltage Range Flexibility

MAX11900
16-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Improves Measurement Quality
  • Highly Integrated ADC Saves Cost and Space
  • Wide Supply Range and Low Power Simplify Power-Supply Design

MAX11904
20-Bit, 1Msps, Low-Power, Fully Differential SAR ADC

  • High DC/AC Accuracy Provides Better Measurement Quality
  • High Sampling Rate SAR Architecture Enables Fast Settling and Acquisition
  • Integration Simplifies Design