MAX4983EEVKIT

Evaluation Kit for the MAX4983E and MAX4984E


Description

The MAX4983E evaluation kit (EV kit) provides a proven design to evaluate the MAX4983E high ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX4983E ICs used in USB 2.0 high-speed (480Mbps) switching applications. The EV kit routes a single USB signal between one of two type-A USB ports.

The MAX4983E EV kit PCB comes with a MAX4983EEVB+ installed.

Key Features

  • USB Powered (Cable Included)
  • Complete USB 2.0 (480Mbps) Switching Circuit
  • On-Board VBUS Power-Switching Circuit
  • Lead-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Bus Switches
  • Cell Phones
  • Digital Still Cameras
  • GPS
  • Notebook Computers
  • PDAs
  • Video Switching

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
 

Related Resources


MAX4968C
16-Channel, Linear, High-Voltage Analog Switches in BGA Packages

  • Save Space—Optimized for High-Channel-Count Systems
  • High Performance—Designed to Enhance Image Quality
  • Increased Flexibility Saves Design Time

MAX4968B
16-Channel, Linear, High-Voltage Analog Switches in BGA Packages

  • Save Space—Optimized for High-Channel-Count Systems
  • High Performance—Designed to Enhance Image Quality
  • Increased Flexibility Saves Design Time