Related Resources


MAX44267
+15V Single-Supply, Dual Op Amp with ±10V Output Range

  • True Bipolar Output Greater than ±10V from a Single +15V Supply Eliminates Space and Cost of Negative Power Supply
  • High-Accuracy Sensing Over Temperature
  • 9nV/ Low Input Noise at 1kHz Provides Wide ADC Dynamic Range

MAX44206
180MHz, Low-Noise, Low-Distortion, Fully Differential Op Amp/ADC Driver

  • Low Input Noise Drives Precision SAR ADCs
  • High Speed for DC and AC Applications
  • Ultra-Low Distortion Drives AC Inputs to 20-Bit SAR ADCs

MAX44286
Low-Power, Precision, 4-Bump WLP, Current-Sense Amplifier

  • Ultra-Low Input Offset Voltage and Tiny Gain Error Allow Sense Resistor to Detect Tiny Currents (nA)
  • Low Current Consumption Saves Power
  • Space-Saving 4-Bump WLP Package

MAX34407
SMBus 4-Channel Wide Dynamic Range Power Accumulator

  • Enables Code Optimization to Minimize Power Consumption in Portable Platforms
  • Minimizes Processor Overhead with Autonomous Operation
  • High-Integration Solution Minimizes Parts Count, PCB Space, and BOM Cost

MAX44291
36V, Single, Low-Noise Amplifier with Maximum 0.5μV/°C Offset Drift

  • Low Input Noise and High Bandwidth to Drive Precision ADCs
  • Low Input Offset Ensures Accurate Results Over Temperature
  • Low 1.2mA Quiescent Current (Per Channel) Does Not Break the Power Budget