Package Information


Package Type › Pins Footprint
(mm2)
Variant Outline Drawing › Land Pattern ›
672 X67277F-1 21-0609 90-0365
924 X924HF-2 21-0372 90-0324
924 X924HF-3 21-0372 90-0324
µDFN
Micro Dual Flatpack No Lead 6 1.6 L611-1 21-0147 90-0080
Micro Dual Flatpack No Lead 6 1.6 L611-2 21-0147 90-0084
Micro Dual Flatpack No Lead 6 4.2 L622-1 21-0164 90-0004
Micro Dual Flatpack No Lead 8 4.2 L822-1 21-0164 90-0005
Micro Dual Flatpack No Lead 10 4.2 L1022-1 21-0164 90-0006
µMAX
Micro-MAX, Thin Shrink Small-Outline 8 15.6 U8-1 21-0036 90-0092
Micro-MAX, Thin Shrink Small-Outline 8 15.6 U8CN-1 21-0036 90-0092
Micro-MAX, Thin Shrink Small-Outline 8 15.6 U8-3 21-0036 90-0092
Micro-MAX, Thin Shrink Small-Outline 10 15.4 U10-2 21-0061 90-0330
Micro-MAX, Thin Shrink Small-Outline 10 15.4 U10CN-1 21-0061 90-0330
Micro-MAX, Thin Shrink Small-Outline 10 15.4 U10-5 21-0061 90-0330
µMAX-EP
Micro-MAX, Thin Shrink Small-Outline, Exposed Pad 8 15.3 U8E-2 21-0107 90-0145
Micro-MAX, Thin Shrink Small-Outline, Exposed Pad 10 26 U10E-3 21-0109 90-0148
µTSV
Micro Through-Silicon Via 99 18.6 A993A4-1 21-0711  
BGA
Ball-Grid Array 36 116.1 V36-1 21-0363 90-0308
Ball-Grid Array 484 538.2 V484T-1 21-0365 90-0282
Ball-Grid Array 484 538.2 V484T-4 21-0447 90-0310
Ball-Grid Array with Heat Sink 448 529 V448H-1 21-0368 90-0285
Ball-Grid Array with Heat Sink 448 529 V448H-2 21-0368 90-0285
Plastic Ball-Grid Array with Crystal 48 183.3 V48-H1 21-0364 90-0309
CAN-F3
iButton F3 MicroCan 2 301 IB-3NT 21-0252  
iButton F3 MicroCan 2 301 IB-3NA 21-0252  
iButton F3 MicroCan 2 301 IB-3NB 21-0252  
iButton F3 MicroCan 2 301 IB-3NS 21-0252  
iButton F3 MicroCan 2 301 IB-3NW 21-0252  
CAN-F5
iButton F5 MicroCan 2 301 IB-5CP 21-0266  
iButton F5 MicroCan 2 301 IB-5NA 21-0266  
iButton F5 MicroCan 2 301 IB-5NT 21-0266  
iButton F5 MicroCan 2 301 IB-5NB 21-0266  
iButton F5 MicroCan 2 301 IB-5CW 21-0266  
iButton F5 MicroCan 2 301 IB-5BW 21-0266  
iButton F5 MicroCan 2 301 IB-6CB 21-0266  
iButton F5 MicroCan 2 301 IB-5NW 21-0266  
iButton F5 MicroCan 2 301 IB-5BB 21-0266  
iButton F5 MicroCan 2 301 IB-6HB 21-0266  
iButton F5 MicroCan 2 301 IB-5NS 21-0266  
iButton F5 MicroCan 2 301 IB-5CT 21-0266  
iButton F5 MicroCan 2 301 IB-5NC1 21-0266  
iButton F5 MicroCan 2 301 IB-5CB 21-0266  
iButton F5 MicroCan 2 301 IB-6CB1 21-0266  
iButton F5 MicroCan 2 301 IB-5BT 21-0266  
iButton F5 MicroCan 2 301 IB-5BS 21-0266  
CDIP(N)
Ceramic Dual-In-Line, Narrow (0.3in) 8 82.6 J8-2 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 8 111.8 D8-1 21-0047  
Ceramic Dual-In-Line, Narrow (0.3in) 14 162.1 J14-3 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 16 170.7 D16-3 21-0047  
Ceramic Dual-In-Line, Narrow (0.3in) 16 173.5 J16-4 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 16 173.5 J16-3 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 18 195.1 D18-1 21-0047  
Ceramic Dual-In-Line, Narrow (0.3in) 18 198.2 J18-2 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 20 215.4 D20-1 21-0047  
Ceramic Dual-In-Line, Narrow (0.3in) 20 218.9 J20-2 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 24 256 Y24-2 21-0047  
Ceramic Dual-In-Line, Narrow (0.3in) 24 264.3 R24-2 21-0045  
Ceramic Dual-In-Line, Narrow (0.3in) 24 264.3 R24-4 21-0045  
CDIP(W)
Ceramic Dual-In-Line, Wide (0.6in) 28 591.2 D28-1 21-0048  
Ceramic Dual-In-Line, Wide (0.6in) 28 605.5 J28-2 21-0046  
Ceramic Dual-In-Line, Wide (0.6in) 40 851.8 J40-2 21-0046  
Ceramic Dual-In-Line, Wide (0.6in) 40 851.8 J40-5 21-0384  
Ceramic Dual-In-Line, Wide (0.6in) 40 851.8 J40-3 21-0384  
CSBGA
Chip-Scale Ball-Grid Array 16 16.8 X16-1 21-0355 90-0334
Chip-Scale Ball-Grid Array 25 26 X25-1 21-0361 90-0298
Chip-Scale Ball-Grid Array 25 26 X25-2 21-0361 90-0298
Chip-Scale Ball-Grid Array 25 26 X25-3 21-0361 90-0298
Chip-Scale Ball-Grid Array 49 49 X49-1 21-0356 90-0318
Chip-Scale Ball-Grid Array 49 49 X49-3 21-0356 90-0318
Chip-Scale Ball-Grid Array 49 49 X4977-4 21-0356 90-0318
Chip-Scale Ball-Grid Array 64 X6477-2 21-0461 90-0384
Chip-Scale Ball-Grid Array 64 X6477MK-3 21-0461 90-0384
Chip-Scale Ball-Grid Array 72 33.2 X07265-1 21-0158 90-0184
Chip-Scale Ball-Grid Array 81 100 X8100-2 21-0394 90-0209
Chip-Scale Ball-Grid Array 81 104 X8100-3 21-0394 90-0209
Chip-Scale Ball-Grid Array 88 82.8 X8899-1 21-0475 90-0389
Chip-Scale Ball-Grid Array 100 82.8 X100-2 21-0153 90-0207
Chip-Scale Ball-Grid Array 100 82.8 X100-1 21-0153 90-0207
Chip-Scale Ball-Grid Array 100 102 X100-3 21-0357 90-0332
Chip-Scale Ball-Grid Array 100 102 X100-5 21-0358 90-0333
Chip-Scale Ball-Grid Array 100 123.2 X10011-1 21-0352 90-0292
Chip-Scale Ball-Grid Array 100 123.2 X100-4 21-0352 90-0292
Chip-Scale Ball-Grid Array 144 104 X14400-1 21-0169 90-0289
Chip-Scale Ball-Grid Array 144 104 X14400-2 21-0169 90-0289
Chip-Scale Ball-Grid Array 144 104 X14400-5 21-0169 90-0289
Chip-Scale Ball-Grid Array 144 104 X14400-4 21-0169 90-0289
Chip-Scale Ball-Grid Array 144 146.4 X14422-1 21-0163 90-0185
Chip-Scale Ball-Grid Array 169 123.2 X16911-1 21-0165 90-0186
Chip-Scale Ball-Grid Array 169 123.2 X16911-2 21-0659 90-0395
Chip-Scale Ball-Grid Array 169 198.8 X169-1 21-0354 90-0335
Chip-Scale Ball-Grid Array 169 201.6 X16944-1 21-0648 90-0385
Chip-Scale Ball-Grid Array 196 146.4 X19622-1 21-0484 90-0390
Chip-Scale Ball-Grid Array 228 163.9 X22860-3 21-1047  
Chip-Scale Ball-Grid Array 256 225 X25655-1 21-0446 90-0299
Chip-Scale Ball-Grid Array 256 225 X25655-2 21-0446 90-0299
Chip-Scale Ball-Grid Array 256 289 X256-7 21-0315 90-0291
Chip-Scale Ball-Grid Array 256 289 X256-6 21-0479 90-0271
Chip-Scale Ball-Grid Array 256 292.4 X256-4 21-0197 90-0271
Chip-Scale Ball-Grid Array 256 292.4 X256T-2 21-0315 90-0291
Chip-Scale Ball-Grid Array 256 292.4 X256T-3 21-0315 90-0291
Chip-Scale Ball-Grid Array 256 292.4 X256T-4 21-0315 90-0291
Chip-Scale Ball-Grid Array 256 292.4 X256-2 21-0351 90-0291
Chip-Scale Ball-Grid Array 256 292.4 X25677-14 21-0465 90-0291
Chip-Scale Ball-Grid Array 256 292.4 X25677-10 21-0474 90-0291
Chip-Scale Ball-Grid Array 256 292.4 X256-1 21-0479 90-0271
Chip-Scale Ball-Grid Array 256 292.4 X256-9 21-0479 90-0271
Chip-Scale Ball-Grid Array 256 292.4 X25677-13 21-0496 90-0291
Chip-Scale Ball-Grid Array 256 459 X25677-11 21-0465 90-0291
Chip-Scale Ball-Grid Array 324 228 X32455-1 21-0601 90-0392
Chip-Scale Ball-Grid Array 324 228 X32455-1C 21-0601 90-0392
Chip-Scale Ball-Grid Array 336 233.3 X336023M-3 21-0639  
CTBGA
Chip Array Thin Core Ball Grid Array 120 50.4 X12077-1 21-0899  
Chip Array Thin Core Ball Grid Array 120 50.4 X12077-1C 21-0899  
Chip Array Thin Core Ball Grid Array 121 66.4 X12188-2C 21-0680 90-0451
Chip Array Thin Core Ball Grid Array 121 66.4 X12188-2 21-0680 90-0451
Chip Array Thin Core Ball Grid Array 121 66.4 X12188-1 21-0680 90-0451
Chip Array Thin Core Ball Grid Array 121 66.4 X12188-3 21-0680 90-0451
Chip Array Thin Core Ball Grid Array 121 66.4 X12188-3C 21-0680 90-0451
Chip Array Thin Core Ball Grid Array 144 104 X14400M-1 21-0492 90-0347
Chip Array Thin Core Ball Grid Array 144 104 X14400-3 21-0492 90-0347
Chip Array Thin Core Ball Grid Array 192 147.6 X19222-1 21-0712  
Chip Array Thin Core Ball Grid Array 192 147.6 X19222-1C 21-0712  
ChipArray Thin Core Ball Grid Array 81 65.6 X8188-1 21-0735 90-0460
ChipArray Thin Core Ball Grid Array 81 65.6 X8188-2C 21-0735 90-0460
ChipArray Thin Core Ball Grid Array 81 65.6 X8188-2 21-0735 90-0460
DFND
Dual Flatpack, Dimple Leads 8 9.6 G833Y-1 21-0583 90-0359
EDIP
Encapsulated Dual-In-Line Module 14 210.8 MDP14-2 21-0244  
Encapsulated Dual-In-Line Module 14 210.8 MDP14-1 21-0244  
Encapsulated Dual-In-Line Module 24 544.6 MDP24-2 21-0241  
Encapsulated Dual-In-Line Module 24 544.6 MDP24-1 21-0241  
Encapsulated Dual-In-Line Module 24 609.6 MDF24-1 21-0245  
Encapsulated Dual-In-Line Module 24 609.6 MDT24-2 21-0245  
Encapsulated Dual-In-Line Module 24 609.6 MDT24-3 21-0245  
Encapsulated Dual-In-Line Module 24 609.6 MDT24-1 21-0245  
Encapsulated Dual-In-Line Module 28 625.9 MDP28-1 21-0241  
Encapsulated Dual-In-Line Module 28 625.9 MDP28-2 21-0241  
Encapsulated Dual-In-Line Module 28 629.9 MDF28-3 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDT28-3 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDT28-4 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDF28-5 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDT28-2 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDF28-1 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDT28-1 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDF28-2 21-0245  
Encapsulated Dual-In-Line Module 28 629.9 MDF28-6 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-2 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-6 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-1 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-5 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-4 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDF32-1 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-3 21-0245  
Encapsulated Dual-In-Line Module 32 707.2 MDT32-7 21-0245  
Encapsulated Dual-In-Line Module 36 861.6 MDT36-2 21-0245  
Encapsulated Dual-In-Line Module 36 861.6 MDT36-1 21-0245  
Encapsulated Dual-In-Line Module 40 859.5 MDP40-2 21-0241  
Encapsulated Dual-In-Line Module 40 859.5 MDP40-1 21-0241  
Encapsulated Dual-In-Line Module 40 861.6 MDT40-1 21-0245  
FCBGA
Flip-Chip Ball-Grid Array 36 26 X3655F-1 21-0651 90-0383
Flip-Chip Ball-Grid Array 90 42.8 X906A6F-1 21-0674  
Flip-Chip Ball-Grid Array 90 42.8 X906A6F-2 21-0674  
Flip-Chip Ball-Grid Array 196 50.4 X19677-1 21-0736  
Flip-Chip Ball-Grid Array 196 231 X19655FM-2 21-0679  
Flip-Chip Ball-Grid Array 280 208.4 X28027FM-1 21-0652  
Flip-Chip Ball-Grid Array 280 208.4 X28027FM-2 21-0652  
Flip-Chip Ball-Grid Array 492 625 X492FH-2 21-0435 90-0387
Flip-Chip Ball-Grid Array 492 625 X492HF-2 21-0435 90-0387
Flip-Chip Ball-Grid Array with Heat Sink 924 1225 X924FH-3 21-0372 90-0324
Flip-Chip Ball-Grid Array with Heat Sink 924 1225 X924FH-2 21-0372 90-0324
Flip-Chip Ball-Grid Array with Heat Sink 1229 1600 X1229FH-1 21-0436 90-0272
FCCSP
Flip-Chip Chip Scale Package 76 68.7 X767A8F-2 21-0733 90-0458
Flip-Chip Chip Scale Package 81 104 X8100M-1 21-0360 90-0293
Flip-Chip Chip Scale Package 196 231 X19655FH-1 21-0476 90-0405
Flip-Chip Chip Scale Package 196 231 X19655FH-2 21-0476 90-0405
Flip-Chip Chip Scale Package 196 231 X19655F-1 21-0476 90-0405
Flip-Chip Chip Scale Package 196 231 X19655F-2 21-0476 90-0405
Flip-Chip Chip Scale Package 308 220.5 X30828FM-1 21-0749  
FCHIP
Flip-Chip 2 1 BF211-1 21-0378  
Flip-Chip 2 1.6 BF211-2 21-0379  
Flip-Chip 6 7.4 BF623-3 21-0291  
Flip-Chip 8 4.8 BF823-1 21-0284  
FCLGA
Flip-Chip Land Grid Array 60 53.7 L6043FM-1 21-0650 90-0407
FCQFN
17 P173A3F-3 21-0993  
17 P173A3F-2 21-0994  
Flip-Chip Quad Flatpack, No Leads 12 15.8 P123A4F-1 21-0971  
Flip-Chip Quad Flatpack, No Leads 17 12.9 P123A4F-3 21-0970  
Flip-Chip Quad Flatpack, No Leads 17 12.9 P123A4F-2 21-0973  
Flip-Chip Quad Flatpack, No Leads 17 12.9 P173A3F-1 21-0992  
FPCK
Flatpack 10 187.2 F10-3 21-0010  
Flatpack 14 249.6 F14-2 21-0011  
Flatpack 16 291 F16-3 21-0013  
HLA
High Density Lead Frame Array 28 66.7 B2810A6-1 21-0572  
HSBGAF
1229 X1229HF-1 21-0436 90-0272
LCC
Leadless Chip Carrier 20 82.6 L20-3 21-0658 90-0177
Leadless Chip Carrier 28 136.4 L28-2 21-4497 90-0178
LCCC
Leadless Ceramic Chip Carrier 10 16 L1053-H2 21-0389 90-0340
LGA
Land Grid Array 16 9.6 L1633MK-2 21-0660 90-0396
Land Grid Array 16 9.6 L1633MK-3 21-0660 90-0396
Land Grid Array 28 66.7 L286510-1 21-0701 90-0445
LGA HYBRID
14 L142A2MK-1 21-0757  
16 L1633MK-5 21-0660  
24 L2433MK-2 21-0730 90-0599
24 L2433MK-1 21-0730 90-0599
LGA MODULE
28 L286510-3 21-1073  
28 L286510-2 21-1073  
32 L32915-1 21-0879 90-0459
LQFP
48 C48-6 21-0054 90-0093
64 C64-13 21-0083 90-0141
100 C100L-12 21-0684  
100 C100LE-10 21-0724 90-0447
Low Quad Flatpack 32 82.8 C32-1 21-0054 90-0111
Low Quad Flatpack 32 82.8 C32-2 21-0054 90-0111
Low Quad Flatpack 48 82.8 C48-2 21-0054 90-0093
Low Quad Flatpack 48 82.8 C48-5 21-0054 90-0093
Low Quad Flatpack 48 82.8 C48-3 21-0054 90-0093
Low Quad Flatpack 48 82.8 C48-1 21-0054 90-0093
Low Quad Flatpack 64 145.2 C64L-5 21-0665 90-0411
Low Quad Flatpack 64 146.4 C64L-8 21-0665 90-0411
Low Quad Flatpack 64 146.4 C64L-6 21-0665 90-0411
Low Quad Flatpack 64 146.4 C64L-7 21-0665 90-0411
Low Quad Flatpack 64 148.8 C64-5 21-0083 90-0141
Low Quad Flatpack 64 148.8 C64-1 21-0083 90-0141
Low Quad Flatpack 64 148.8 C64-12 21-0083 90-0141
Low Quad Flatpack 64 148.8 C64-8 21-0083 90-0141
Low Quad Flatpack 76 198.8 C76L-1 21-0632 90-0412
Low Quad Flatpack 100 259.2 C100L-9 21-0684 90-0416
Low Quad Flatpack 100 259.2 C100L-7 21-0684 90-0416
Low Quad Flatpack 100 262.4 C100L-3 21-0297 90-0295
Low Quad Flatpack 100 262.4 C100L-4 21-0297 90-0295
Low Quad Flatpack 100 262.4 C100L-1 21-0297 90-0295
Low Quad Flatpack 100 262.4 C100L-8 21-0684 90-0416
Low Quad Flatpack 120 259.2 C120L-1 21-0684 90-0421
Low Quad Flatpack 128 257.6 C128LE-1 21-0689 90-0418
Low Quad Flatpack 128 359.6 C128L-1 21-0086 90-0143
Low Quad Flatpack 128 359.6 C128L-3 21-0086 90-0143
Low Quad Flatpack 144 492.8 C144L-5 21-0299 90-0296
Low Quad Flatpack 144 492.8 C144LE-3 21-0300 90-0314
LQFP STAMPED
100 C100L-8C 21-0684 90-0416
MFC LFBGA
144 X14400F-1 21-0732  
MIS FC
28 V283A4F-2 21-0178  
MQFP
Metric Quad Flatpack 44 181.2 M44-3 21-0826 90-0169
Metric Quad Flatpack 44 181.2 M44-2 21-0826 90-0169
Metric Quad Flatpack 44 204.5 M44-11 21-0269 90-0260
Metric Quad Flatpack 44 204.5 M44-5 21-0826 90-0169
Metric Quad Flatpack 80 436.2 M80-2 21-0271 90-0261
Metric Quad Flatpack 80 436.2 M80-3 21-0271 90-0261
Metric Quad Flatpack 80 436.2 M80-4 21-0271 90-0261
Metric Quad Flatpack 100 436.2 M100-4 21-0272 90-0290
MRQ-CU
140 G14011N-1C 21-0654 90-0408
OCSOIC HYBRID
24 WO24MN-1 21-0646 90-0373
OLGA
12 F122A5-1 21-1048  
14 F142B5-4 21-0709  
14 F142B5-2 21-0737  
14 F142D5-3 21-0880  
14 F142D5-2 21-0880 90-0461
14 F143A5-1 21-1048 90-0602
14 F143A5MK-1 21-1048 90-0602
Organic Land Grid Array 14 12 F142B5-1 21-0709 90-0424
Organic Land Grid Array 14 16.5 F142A5-1 21-0685 90-0410
OTDFN
Opto Very Very Thin Dual Flatpack, No Leads 6 4.3 D622N-4 21-0490 90-0344
Opto Very Very Thin Dual Flatpack, No Leads 6 4.3 D622N-5 21-0490 90-0344
Opto Very Very Thin Dual Flatpack, No Leads 6 4.3 D622CN-1 21-0606 90-0376
PBGA
Plastic Ball-Grid Array 256 729 V256-1 21-0303 90-0263
Plastic Ball-Grid Array 256 729 V256-3 21-0307 90-0267
Plastic Ball-Grid Array 256 729 V256-2 21-0307 90-0267
Plastic Ball-Grid Array 256 729 V256-6 21-0307 90-0267
Plastic Ball-Grid Array 256 729 V256-5 21-0307 90-0267
Plastic Ball-Grid Array 256 729 SPM-2 21-0313  
Plastic Ball-Grid Array 256 729 SPM-6 21-0313  
Plastic Ball-Grid Array 256 729 SPM-7 21-0313  
Plastic Ball-Grid Array 256 729 SPM-5 21-0313  
Plastic Ball-Grid Array 256 729 SPM-4 21-0313  
Plastic Ball-Grid Array 256 729 SPM-1 21-0313  
Plastic Ball-Grid Array 256 729 SPM-3 21-0313  
Plastic Ball-Grid Array 400 729 V400T-1 21-0305 90-0265
Plastic Ball-Grid Array 400 729 V400T-2 21-0306 90-0266
PBGA-HS
Plastic Ball-Grid Array with Heat Sink 484 533.6 V484H-4 21-0366 90-0283
Plastic Ball-Grid Array with Heat Sink 484 533.6 V484H-1 21-0367 90-0284
PCAP
PowerCap Module 2 596.9 PCT-1 21-0246  
PowerCap Module 2 596.9 PCT-3 21-0246  
PowerCap Module 4 596.9 PCT-4 21-0246  
PowerCap Module 4 596.9 PCT-2 21-0246  
PowerCap Module 34 596.9 PC1-2 21-0246  
PowerCap Module 34 596.9 PC2-6 21-0246  
PowerCap Module 34 596.9 PC2-2 21-0246  
PowerCap Module 34 596.9 PC2-4 21-0246  
PowerCap Module 34 596.9 PC2-3 21-0246  
PowerCap Module 34 596.9 PC2-1 21-0246  
PowerCap Module 34 596.9 PC2-5 21-0246  
PowerCap Module 34 596.9 PC1-1 21-0246  
PDIP(N)
Plastic Dual-In-Line, Narrow (0.3in) 8 79.7 P8-1 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 8 79.7 P8-2 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 8 81.9 P8-3 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 8 81.9 P8-5 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 8 81.9 P8-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 14 158.4 P14-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 14 158.4 P14-3 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 14 160.5 P14-6 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 14 160.5 P14-7 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 14 160.5 P14M-7 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 14 160.5 P14M-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 154 P16-11 21-0690  
Plastic Dual-In-Line, Narrow (0.3in) 16 158.4 P16-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 158.4 P16-2 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 158.4 P16-1 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 158.4 P16-3 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 160.5 P16-8 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 160.5 P16-9 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 16 160.5 P16-7F 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 18 192 P18-6 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 18 192 P18-2 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 18 192 P18-5 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 18 192 P18-7 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 18 192 P18-9 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 20 217.1 P20-2 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 20 217.1 P20-3 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 20 219.2 P20-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 20 219.2 P20M-1 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 158.4 N24-3 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 158.4 N24-1 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 265.4 N24-5 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 265.4 N24-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 265.4 N24-9F 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 265.4 N24-8 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 24 265.4 N24M-1 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 28 289.5 N28-2 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 28 289.5 N28-1F 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 28 289.5 N28-4 21-0043  
Plastic Dual-In-Line, Narrow (0.3in) 28 289.5 N28M-1 21-0043  
PDIP(W)
Plastic Dual-In-Line, Wide (0.6in) 24 512 P24M-1 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 24 512 P24M-2 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 24 520.4 P24-3 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 24 520.4 P24-4 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 24 520.4 P24-7 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 24 520.4 P24-6 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28-7 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28-2 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28-1 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28-3 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28-5 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28M-8 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 28 592.6 P28M-1 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 40 835.7 P40-1 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 40 835.7 P40-4 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 40 836.5 P40-2 21-0044  
Plastic Dual-In-Line, Wide (0.6in) 40 836.5 P40R-1 21-0044  
PLCC
Plastic Leaded Chip Carrier 20 100.6 Q20-1 21-0049 90-0234
Plastic Leaded Chip Carrier 20 100.6 Q20-3 21-0049 90-0234
Plastic Leaded Chip Carrier 28 0.2 Q28-14 21-0692 90-0454
Plastic Leaded Chip Carrier 28 158 Q28-13 21-0049 90-0235
Plastic Leaded Chip Carrier 28 158 Q28-2 21-0049 90-0235
Plastic Leaded Chip Carrier 28 158 Q28-4 21-0049 90-0235
Plastic Leaded Chip Carrier 28 158 Q28-1 21-0049 90-0235
Plastic Leaded Chip Carrier 28 158 Q28-11 21-0049 90-0235
Plastic Leaded Chip Carrier 28 158 Q28-3 21-0049 90-0235
Plastic Leaded Chip Carrier 32 190.3 Q32-4 21-0528  
Plastic Leaded Chip Carrier 44 311.5 Q44-1 21-0049 90-0236
Plastic Leaded Chip Carrier 44 311.5 Q44-3 21-0049 90-0236
Plastic Leaded Chip Carrier 44 311.5 Q44-2 21-0049 90-0236
Plastic Leaded Chip Carrier 44 311.5 Q44-6 21-0049 90-0236
Plastic Leaded Chip Carrier 44 311.5 Q44-7 21-0049 90-0236
Plastic Leaded Chip Carrier 44 311.5 Q44-9 21-0049 90-0236
Plastic Leaded Chip Carrier 52 407.8 Q52-1 21-0049 90-0237
Plastic Leaded Chip Carrier 68 638.6 Q68-1 21-0049 90-0238
PWRCP
34 PC3-1 21-0246  
Punch QFN
64 G6499-1 21-1014 90-0518
QFN
20 T2045-1C 21-0726  
48 G4877Y-3 21-0585 90-0457
Quad Flatpack, No Leads 12 9.6 G1233-1 21-0102 90-0213
Quad Flatpack, No Leads 16 9.6 G1633-2 21-0102 90-0215
Quad Flatpack, No Leads 16 16 G1644-1 21-0106 90-0216
Quad Flatpack, No Leads 20 16 G2044-3 21-0106 90-0217
Quad Flatpack, No Leads 20 26 G2055-2 21-0091 90-0276
Quad Flatpack, No Leads 20 26 G2055-1 21-0091 90-0275
Quad Flatpack, No Leads 24 16 G2444-1 21-0106 90-0219
Quad Flatpack, No Leads 28 26 G2855-2 21-0091 90-0278
Quad Flatpack, No Leads 32 26 G3255-1 21-0091 90-0279
Quad Flatpack, No Leads 32 50.4 G3277-2 21-0092 90-0448
Quad Flatpack, No Leads 42 65.6 G4288MS-1 21-0699 90-0414
Quad Flatpack, No Leads 44 50.4 G4477-3 21-0092 90-0223
Quad Flatpack, No Leads 44 50.4 G4477-1 21-0092 90-0221
Quad Flatpack, No Leads 48 50.4 G4877-1 21-0092 90-0224
Quad Flatpack, No Leads 52 64 G5288-1 21-0129 90-0336
Quad Flatpack, No Leads 56 65.6 G5677-1 21-0698 90-0455
Quad Flatpack, No Leads 68 100 G6800-1F 21-0103 90-0211
Quad Flatpack, No Leads 68 100 G6800-2 21-0122 90-0244
Quad Flatpack, No Leads 68 100 G6800-4 21-0122 90-0245
Quad Flatpack, No Leads 68 100 G6800-3 21-0130 90-0162
QFN/MLF
Quad Flatpack, No Leads/ Matrix Lead Frame 20 16.8 G2044-5 21-0694 90-0425
Quad Flatpack, No Leads/ Matrix Lead Frame 32 26 G3255-2 21-0696 90-0430
Quad Flatpack, No Leads/ Matrix Lead Frame 44 50.4 G4477M-1 21-0698 90-0432
Quad Flatpack, No Leads/ Matrix Lead Frame 68 65.6 G6888M-1 21-0693 90-0427
Quad Flatpack, No Leads/ Matrix Lead Frame 68 65.6 G6888-1 21-0693 90-0427
QFND
56 G5688YN-2 21-0704 90-0423
56 G5688Y-2 21-0704 90-0423
Quad Flatpack, Dimple Leads 20 16.8 G2044Y-1 21-0576 90-0360
Quad Flatpack, Dimple Leads 28 26 G2855Y-2 21-0563 90-0375
Quad Flatpack, Dimple Leads 32 26 G3255Y-1 21-0563 90-0361
Quad Flatpack, Dimple Leads 40 37.2 G4066Y-1 21-0564 90-0362
Quad Flatpack, Dimple Leads 48 50.4 G4877Y-1 21-0585 90-0363
Quad Flatpack, Dimple Leads 48 50.4 G4877Y-2 21-0585 90-0363
Quad Flatpack, Dimple Leads 56 65.6 G5688Y-1 21-0704 90-0423
QFND-CU
48 G4877Y-3C 21-0585 90-0457
56 G5688Y-1C 21-0704 90-0423
QSOP
16 E16-12C 21-0055 90-0167
16 E16-11C 21-0055 90-0167
16 E16-5C 21-0055 90-0167
16 E16-12 21-0055 90-0167
16 E16-11 21-0055 90-0167
Quarter Small-Outline Package 16 30.9 E16-4 21-0055 90-0167
Quarter Small-Outline Package 16 30.9 E16-1 21-0055 90-0167
Quarter Small-Outline Package 16 30.9 E16-8F 21-0055 90-0167
Quarter Small-Outline Package 16 30.9 E16-5 21-0055 90-0167
Quarter Small-Outline Package 16 30.9 E16M-1 21-0055 90-0167
Quarter Small-Outline Package 20 54.2 E20-1 21-0055 90-0168
Quarter Small-Outline Package 20 54.2 E20-2 21-0055 90-0168
Quarter Small-Outline Package 20 54.2 E20-3 21-0055 90-0168
Quarter Small-Outline Package 24 54.2 E24-1 21-0055 90-0172
Quarter Small-Outline Package 24 54.2 E24-2 21-0055 90-0172
Quarter Small-Outline Package 24 54.2 E24-3 21-0055 90-0172
Quarter Small-Outline Package 28 61.9 E28-1 21-0055 90-0173
Quarter Small-Outline Package 28 61.9 E28-2 21-0055 90-0173
Quarter Small-Outline Package 28 61.9 E28M-1 21-0055 90-0173
QSOP HYBRID
16 E16MS-1F 21-0055 90-0167
QSOP-EP
Quarter Small-Outline Package, Exposed Pad 16 30.9 E16E-10 21-0112 90-0239
Quarter Small-Outline Package, Exposed Pad 16 30.9 E16E-9 21-0112 90-0240
SAWN QFN
64 K6499MK-1 21-0765 90-0605
64 K6499MK-1B 21-0765 90-0605
64 K6499-2 21-0765 90-0605
80 K8011MK-1B 21-0766 90-0606
SBGA
Super Ball-Grid Array 192 630 H192-3 21-0073 90-0163
Super Ball-Grid Array 256 734.4 H256-1 21-0073 90-0165
Super Ball-Grid Array 564 1225 V564T-1 21-0371 90-0313
SC-70
Single Chip Package 3 5.3 X3-2 21-0075 90-0208
Single Chip Package 4 5.4 X4-1 21-0098 90-0187
Single Chip Package 5 5.3 X5-1 21-0076 90-0188
Single Chip Package 6 5.3 X6SN-1 21-0077 90-0189
Single Chip Package 8 5.3 X8CN-1 21-0460 90-0348
SFN
Single-Row Flatpack, No Leads 2 17.9 S23A5N-1 21-0661  
Single-Row Flatpack, No Leads 2 23.8 T23A6N-1 21-0575  
Single-Row Flatpack, No Leads 2 37.2 G266N-1 21-0390  
SOIC
8 S8-19F 21-0041 90-0096
16 W16-H2 21-0042 90-0107
16 W16MK-1 21-0042 90-0107
16 W16M-6 21-0042 90-0107
20 W20-H2 21-0042 90-0108
20 W20M-1 21-0042 90-0108
20 W20M-3 21-0042 90-0108
28 W28-10 21-0703 90-0441
Small-Outline IC (0.208in) 8 44.1 W8-2 21-0262 90-0258
Small-Outline IC (0.208in) 8 44.1 W8-4 21-0262 90-0258
SOIC (N)
8 S8-20 21-0041 90-0096
8 S8-21 21-0041 90-0096
8 S8MS-22 21-0041 90-0096
SOIC (W)
20 W20-6 21-0703 90-0440
SOIC HYBRID (W)
16 W16M-9 21-0042 90-0107
16 W16M-10 21-0042 90-0107
16 W16M-8 21-0042 90-0107
20 W20M-7 21-0042  
SOIC(N)
Small-Outline IC, Narrow (0.15in) 8 30.9 S8-2 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 30.9 S8-5 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 30.9 S8-4 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 30.9 S8-17 21-0702 90-0437
Small-Outline IC, Narrow (0.15in) 8 31 S8-6F 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8-7F 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8-11F 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8-10F 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8MK-1 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8-16F 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8M-5 21-0041 90-0096
Small-Outline IC, Narrow (0.15in) 8 31 S8-18 21-0640 90-0372
Small-Outline IC, Narrow (0.15in) 14 54.2 S14-1 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 14 54.3 S14-5 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 14 54.2 S14-4 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 14 54.3 S14-6 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 14 54.3 S14M-4 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 14 54.3 S14M-5 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 14 54.3 S14M-7 21-0041 90-0112
Small-Outline IC, Narrow (0.15in) 16 40 S16M-11 21-0041 90-0442
Small-Outline IC, Narrow (0.15in) 16 61.9 S16-1 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 61.9 S16-5 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16-8 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16-7F 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16-6 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16-9F 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16-3 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16-10F 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16M-3 21-0041 90-0097
Small-Outline IC, Narrow (0.15in) 16 62 S16M-6 21-0041 90-0097
SOIC(N)-EP
Small-Outline IC, Narrow (0.15in), Exposed Pad 8 30.9 S8E-14 21-0111 90-0151
Small-Outline IC, Narrow (0.15in), Exposed Pad 8 30.9 S8E-12 21-0111 90-0150
SOIC(W)
Small-Outline IC, Wide (0.3in) 16 111.8 W16-1 21-0042 90-0107
Small-Outline IC, Wide (0.3in) 16 111.8 W16-2 21-0042 90-0107
Small-Outline IC, Wide (0.3in) 16 111.8 W16-7 21-0042 90-0107
Small-Outline IC, Wide (0.3in) 16 111.8 W16-6 21-0042 90-0107
Small-Outline IC, Wide (0.3in) 16 111.8 W16-4F 21-0042 90-0107
Small-Outline IC, Wide (0.3in) 16 111.8 W16-3 21-0042 90-0107
Small-Outline IC, Wide (0.3in) 18 125.1 W18-1 21-0042 90-0181
Small-Outline IC, Wide (0.3in) 18 125.1 W18-2 21-0042 90-0181
Small-Outline IC, Wide (0.3in) 20 138.5 W20-3 21-0042 90-0108
Small-Outline IC, Wide (0.3in) 20 138.5 W20-1 21-0042 90-0108
Small-Outline IC, Wide (0.3in) 20 138.5 W20-2 21-0042 90-0108
Small-Outline IC, Wide (0.3in) 24 166.1 W24-3 21-0042 90-0182
Small-Outline IC, Wide (0.3in) 24 166.1 W24-1 21-0042 90-0182
Small-Outline IC, Wide (0.3in) 24 166.1 W24-7 21-0042 90-0182
Small-Outline IC, Wide (0.3in) 24 166.1 W24-4 21-0042 90-0182
Small-Outline IC, Wide (0.3in) 24 166.1 W24-2 21-0042 90-0182
Small-Outline IC, Wide (0.3in) 24 166.1 W24-10 21-0042 90-0182
Small-Outline IC, Wide (0.3in) 28 192.8 W28-2 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28-5 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28-1 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28-3 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28-6 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28M-3 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28M-2 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28M-1 21-0042 90-0109
Small-Outline IC, Wide (0.3in) 28 192.8 W28M-9 21-0145 90-0288
Small-Outline IC, Wide (0.3in) 28 235 F28-1 21-0251 90-0255
Small-Outline IC, Wide (0.3in) 28 235 F28-2 21-0251 90-0255
SOT
Small-Outline Transistor Package 3 8 U3-1 21-0051 90-0179
Small-Outline Transistor Package 3 8 U3-2 21-0051 90-0179
Small-Outline Transistor Package 3 8 U3-5 21-0051 90-0179
Small-Outline Transistor Package 4 8 U4-1 21-0052 90-0183
Small-Outline Transistor Package 4 8 U4-2 21-0052 90-0183
Small-Outline Transistor Package 5 9 U5-1 21-0057 90-0174
Small-Outline Transistor Package 5 9 U5-2 21-0057 90-0174
Small-Outline Transistor Package 6 9 U6SN-1 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6-2 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6F-6 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6CN-2 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6-1 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6-4 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6FH-6 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6-5 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6-8 21-0058 90-0175
Small-Outline Transistor Package 6 9 U6FH-7 21-0058 90-0175
Small-Outline Transistor Package 8 9 K8SN-1 21-0078 90-0176
Small-Outline Transistor Package 8 9 K8-2 21-0078 90-0176
Small-Outline Transistor Package 8 9 K8-5 21-0078 90-0176
Small-Outline Transistor Package 8 9 K8-1 21-0078 90-0176
Small-Outline Transistor Package 8 9 K8CN-2 21-0078 90-0176
Small-Outline Transistor Package 8 9 K8F-4 21-0078 90-0176
Small-Outline Transistor Package 8 9 K8FH-4 21-0078 90-0176
SOT-223
Small-Outline Transistor Package (TO261) 3 48.9 K3-1 21-0264 90-0449
SOT23
5 U5N-4 21-0057 90-0174
6 U6-9 21-0058 90-0175
SQFN
Quad Flatpack, No Leads, Sawn 16 26 G1655N-1 21-0643 90-0368
Quad Flatpack, No Leads, Sawn 20 16.8 G2044-6 21-0695 90-0426
Quad Flatpack, No Leads, Sawn 32 25.5 G3255-3 21-0697 90-0434
Quad Flatpack, No Leads, Sawn 32 25.5 G3255-4 21-0697 90-0433
Quad Flatpack, No Leads, Sawn 36 37.2 G3666N-1 21-0633 90-0382
Quad Flatpack, No Leads, Sawn 40 37.2 G4066N-1 21-0635 90-0367
Quad Flatpack, No Leads, Sawn 44 50.4 G4477N-2 21-0642 90-0371
Quad Flatpack, No Leads, Sawn 64 82.8 G6499N-1 21-0645 90-0438
Quad Flatpack, No Leads, Sawn 64 82.8 G6499MN-1 21-0645 90-0438
Quad Flatpack, No Leads, Sawn 68 64.8 G6888-2 21-0708 90-0436
SSOP
Shrink Small-Outline Package 16 50 A16-2 21-0056 90-0106
Shrink Small-Outline Package 16 50 A16-3 21-0056 90-0106
Shrink Small-Outline Package 20 57.9 A20-2 21-0056 90-0094
Shrink Small-Outline Package 20 57.9 A20-1 21-0056 90-0094
Shrink Small-Outline Package 20 57.9 A20-5 21-0056 90-0094
Shrink Small-Outline Package 24 65.8 A24-3 21-0056 90-0110
Shrink Small-Outline Package 24 65.8 A24-2 21-0056 90-0110
Shrink Small-Outline Package 24 65.8 A24-1 21-0056 90-0110
Shrink Small-Outline Package 28 81.6 A28-3 21-0056 90-0095
Shrink Small-Outline Package 28 81.6 A28-4 21-0056 90-0095
Shrink Small-Outline Package 28 81.6 A28-2 21-0056 90-0095
Shrink Small-Outline Package 28 81.6 A28-1 21-0056 90-0095
Shrink Small-Outline Package 28 81.6 A28M-3 21-0056 90-0095
Shrink Small-Outline Package 28 81.6 A28M-2 21-0056 90-0095
Shrink Small-Outline Package 36 163.4 A36-4 21-0040 90-0098
Shrink Small-Outline Package 36 163.4 A36-2 21-0040 90-0098
Shrink Small-Outline Package 36 163.4 A36-3 21-0040 90-0098
Shrink Small-Outline Package 36 163.4 A36MK-4 21-0040 90-0098
SSOP HYBRID
20 A20MS-6 21-0056 90-0094
STK LFBGA
361 X36166MK-1 21-0718 90-0604
TDFN
6 T633MK-1 21-0137 90-0058
8 T823-2 21-0174 90-0091
10 T1033-4 21-0137 90-0061
12 TD1233-1C 21-0664 90-0397
Opto Plastic Very Very Thin Dual Flatpack, No Leads 10 9.6 T1033Y-1 21-0556 90-0003
Plastic Very Very Thin Dual Flatpack, No Leads 8 4.4 T822-3 21-0168 90-0065
Plastic Very Very Thin Dual Flatpack, No Leads 8 4.2 T822CN-1 21-0487 90-0349
Plastic Very Very Thin Dual Flatpack, No Leads 10 6 T1032N-1 21-0429 90-0082
Plastic Very Very Thin Dual Flatpack, No Leads 10 11.3 T1034N-1 21-0268 90-0247
Plastic Very Very Thin Dual Flatpack, No Leads 14 15 T1435N-1 21-0253 90-0246
Thin Dual Flatpack No Leads 12 9.6 TD1233-1 21-0664 90-0397
TDFN-CU
6 T633-2C 21-0137 90-0058
8 T833-3C 21-0137 90-0059
8 T822-1C 21-0168 90-0064
8 T822-3C 21-0168 90-0065
8 T823-1C 21-0174 90-0091
TDFN-EP
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 6 9.6 T633-2 21-0137 90-0058
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 8 4.2 T822-2 21-0168 90-0065
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 8 4.2 T822-1 21-0168 90-0064
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 8 6.3 T823-1 21-0174 90-0091
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 8 9.6 T833-2 21-0137 90-0059
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 8 9.6 T833-3 21-0137 90-0059
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 10 9.6 T1033-1 21-0137 90-0003
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 10 9.6 T1033-2 21-0137 90-0061
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 10 9.6 T1033MK-1 21-0137 90-0061
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 14 9.6 T1433-2 21-0137 90-0063
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 14 9.6 T1433-1 21-0137 90-0062
Plastic Very Very Thin Dual Flatpack No Leads, Exposed Pad 14 9.6 T1433-3F 21-0137 90-0062
Thin Dual Flatpack No Leads, Exposed Pad 8 4.4 T822-2C 21-0168 90-0065
Thin Dual Flatpack No Leads, Exposed Pad 8 9.6 T833-2C 21-0137 90-0059
Thin Dual Flatpack No Leads, Exposed Pad 10 9.6 T1033-1C 21-0137 90-0003
TECSBGA
Thermally Enhance Chip-Scale Ball-Grid Array 144 171.6 X144T-1 21-0314 90-0270
Thermally Enhance Chip-Scale Ball-Grid Array 144 171.6 X144-2 21-0314 90-0270
TEPBGA
Thermally Enhance Plastic Ball-Grid Array 144 289 V144T-1 21-0309 90-0268
TEPBGA-HS
Thermally Enhance Plastic Ball-Grid Array, with Heat Sink 676 734.4 V676H-1 21-0311 90-0269
TESBGA
Thermally EnhanceSuper Ball-Grid Array 484 961 V484T-3 21-0369 90-0286
Thermally EnhanceSuper Ball-Grid Array 484 973.4 V484T-5 21-0369 90-0286
THIN LGA
34 L344A6F-1 21-0888 90-0466
THIN QFN
16 T1633-5C 21-0136 90-0032
16 T1644-4C 21-0139 90-0070
20 T2044-4C 21-0139 90-0409
20 T2055-4C 21-0140 90-0009
32 T3255-6 21-0140 90-0603
32 T3255-4C 21-0140 90-0012
32 T3255-7 21-0140 90-0013
32 T3255-8 21-0140 90-0013
40 T4055-2C 21-0140 90-0016
48 T4866-1C 21-0141 90-0007
48 T4866-3 21-0141  
48 T4877-6C 21-0144 90-0130
48 T4877-9C 21-0144 90-0464
56 T5688-5 21-0135 90-0046
THIN QFN (Dual)
14 T1433-2C 21-0137 90-0063
THIN WLP
9 N91B1-1 21-0894  
30 N302A2-1 21-0743  
42 N422A2-1 21-0759  
TLGA
Thin Land Grid Array 84 37.2 L8466T-2 21-0176 90-0306
TO100
TO-100 Metal Can 10 88.4 G100-10 21-0023  
TO-100 Metal Can 10 88.4 T100-10 21-0023  
TO92
TO92 2 19.5 Q2-1 21-0249  
TO92 3 19.5 Q3-1 21-0248  
TO92 3 27.6 Q3-4 21-0250  
TO99
TO99 Can 8 88.4 T99-8 21-0022  
TO99 Can 8 88.4 G99-8 21-0022  
TQFN
20 T2045-1 21-0726  
40 T4066-5C 21-0141 90-0055
48 T4866-1C 21-0141 90-0007
48 T4866-2C 21-0141 90-0007
48 T4866-3C 21-0141 90-0007
48 T4877-11 21-0144 90-0130
48 T4877-10 21-0144 90-0130
Thin Quad Flatpack, No Leads 8 9.6 TQ833-1 21-0136 90-0066
Thin Quad Flatpack, No Leads 12 9.6 T1233-1 21-0136 90-0019
Thin Quad Flatpack, No Leads 12 9.6 T1233-3 21-0136 90-0019
Thin Quad Flatpack, No Leads 12 9.6 T1233-4 21-0136 90-0019
Thin Quad Flatpack, No Leads 12 16.8 T1244-3 21-0139 90-0068
Thin Quad Flatpack, No Leads 12 16.8 T1244-4 21-0139 90-0068
Thin Quad Flatpack, No Leads 16 9.6 T1633FH-3 21-0136 90-0033
Thin Quad Flatpack, No Leads 16 9.6 T1633F-3 21-0136 90-0033
Thin Quad Flatpack, No Leads 16 9.6 T1633-2 21-0136 90-0030
Thin Quad Flatpack, No Leads 16 9.6 T1633-4 21-0136 90-0031
Thin Quad Flatpack, No Leads 16 9.6 T1633-5 21-0136 90-0032
Thin Quad Flatpack, No Leads 16 9.6 T1633-4C 21-0136 90-0031
Thin Quad Flatpack, No Leads 16 9.6 T1633MK-5 21-0136 90-0032
Thin Quad Flatpack, No Leads 16 9.6 E1633N-1 21-0734  
Thin Quad Flatpack, No Leads 16 16.8 T1644-4 21-0139 90-0070
Thin Quad Flatpack, No Leads 16 16.8 T1644-3 21-0139 90-0070
Thin Quad Flatpack, No Leads 16 26 T1655-3 21-0140 90-0072
Thin Quad Flatpack, No Leads 16 26 T1655-2 21-0140 90-0072
Thin Quad Flatpack, No Leads 16 26 T1655-4 21-0140 90-0121
Thin Quad Flatpack, No Leads 20 16.8 T2044-3 21-0139 90-0037
Thin Quad Flatpack, No Leads 20 16.8 T2044-2 21-0139 90-0036
Thin Quad Flatpack, No Leads 20 16.8 T2044-4 21-0139 90-0409
Thin Quad Flatpack, No Leads 20 16.8 T2044-5 21-0139 90-0429
Thin Quad Flatpack, No Leads 20 16.8 T2044Y-3 21-0557 90-0037
Thin Quad Flatpack, No Leads 20 26 T2055MN-5 21-0140 90-0011
Thin Quad Flatpack, No Leads 20 26 T2055-4 21-0140 90-0009
Thin Quad Flatpack, No Leads 20 26 T2055-3 21-0140 90-0008
Thin Quad Flatpack, No Leads 20 26 T2055-5 21-0140 90-0010
Thin Quad Flatpack, No Leads 20 26 T2055M-3 21-0140 90-0008
Thin Quad Flatpack, No Leads 24 13 T243A3-1 21-0188 90-0122
Thin Quad Flatpack, No Leads 24 16.8 T2444-4C 21-0139 90-0022
Thin Quad Flatpack, No Leads 24 16.8 T2444-2 21-0139 90-0020
Thin Quad Flatpack, No Leads 24 16.8 T2444-3 21-0139 90-0021
Thin Quad Flatpack, No Leads 24 16.8 T2444N-4 21-0139 90-0034
Thin Quad Flatpack, No Leads 24 16.8 T2444-4 21-0139 90-0022
Thin Quad Flatpack, No Leads 24 16.8 T2444MK-1 21-0139 90-0071
Thin Quad Flatpack, No Leads 24 16.8 T2444M-1 21-0139 90-0071
Thin Quad Flatpack, No Leads 24 20 T2445-1 21-0201 90-0083
Thin Quad Flatpack, No Leads 28 16.8 T2844-1 21-0139 90-0035
Thin Quad Flatpack, No Leads 28 16.8 T2844-1C 21-0139 90-0035
Thin Quad Flatpack, No Leads 28 20.2 T283555-1 21-0184 90-0123
Thin Quad Flatpack, No Leads 28 26 T2855-5 21-0140 90-0025
Thin Quad Flatpack, No Leads 28 26 T2855-6 21-0140 90-0026
Thin Quad Flatpack, No Leads 28 26 T2855-8 21-0140 90-0028
Thin Quad Flatpack, No Leads 28 26 T2855-3 21-0140 90-0023
Thin Quad Flatpack, No Leads 28 26 T2855-7 21-0140 90-0027
Thin Quad Flatpack, No Leads 28 26 T2855N-1 21-0140 90-0029
Thin Quad Flatpack, No Leads 28 26 T2855-4 21-0140 90-0024
Thin Quad Flatpack, No Leads 28 26 T2855MK-8 21-0140 90-0028
Thin Quad Flatpack, No Leads 28 26 T2855M-5 21-0140 90-0025
Thin Quad Flatpack, No Leads 32 16.8 T3244-1 21-0681 90-0428
Thin Quad Flatpack, No Leads 32 26 T3255N-1 21-0140 90-0015
Thin Quad Flatpack, No Leads 32 26 T3255-4 21-0140 90-0012
Thin Quad Flatpack, No Leads 32 26 T3255-3 21-0140 90-0001
Thin Quad Flatpack, No Leads 32 26 T3255-5 21-0140 90-0013
Thin Quad Flatpack, No Leads 32 26 T3255M-4 21-0140 90-0014
Thin Quad Flatpack, No Leads 32 26 T3255M-5 21-0140 90-0013
Thin Quad Flatpack, No Leads 32 26 T3255Y-4 21-0558 90-0012
Thin Quad Flatpack, No Leads 32 31.1 T3256-1 21-0183 90-0134
Thin Quad Flatpack, No Leads 32 31.1 T3256MN-1 21-0183 90-0158
Thin Quad Flatpack, No Leads 32 50.4 T3277-2 21-0144 90-0126
Thin Quad Flatpack, No Leads 32 50.4 T3277-3 21-0144 90-0126
Thin Quad Flatpack, No Leads 36 37.2 T3666N-1 21-0141 90-0052
Thin Quad Flatpack, No Leads 36 37.2 T3666-3 21-0141 90-0050
Thin Quad Flatpack, No Leads 36 37.2 T3666-2 21-0141 90-0049
Thin Quad Flatpack, No Leads 36 37.2 T3666MN-1 21-0141 90-0051
Thin Quad Flatpack, No Leads 38 36.2 T3857-1 21-0172 90-0076
Thin Quad Flatpack, No Leads 38 36.2 T3857M-1 21-0172 90-0077
Thin Quad Flatpack, No Leads 40 26 T4055-2 21-0140 90-0016
Thin Quad Flatpack, No Leads 40 26 T4055N-1 21-0140 90-0016
Thin Quad Flatpack, No Leads 40 26 T4055-1 21-0140 90-0016
Thin Quad Flatpack, No Leads 40 26 T4055MN-1 21-0140 90-0016
Thin Quad Flatpack, No Leads 40 36 T4066M-1 21-0177 90-0085
Thin Quad Flatpack, No Leads 40 37.2 T4066-3 21-0141 90-0054
Thin Quad Flatpack, No Leads 40 37.2 T4066-2 21-0141 90-0053
Thin Quad Flatpack, No Leads 40 37.2 T4066-5 21-0141 90-0055
Thin Quad Flatpack, No Leads 40 37.2 T4066MN-5 21-0141 90-0055
Thin Quad Flatpack, No Leads 40 37.2 T4066M-5 21-0141 90-0055
Thin Quad Flatpack, No Leads 42 32.8 T423590-1 21-0181 90-0078
Thin Quad Flatpack, No Leads 42 32.8 T423590M-1 21-0181 90-0079
Thin Quad Flatpack, No Leads 44 50.4 T4477-3 21-0144 90-0128
Thin Quad Flatpack, No Leads 44 50.4 T4477-2 21-0144 90-0127
Thin Quad Flatpack, No Leads 48 37.2 T4866-2 21-0141 90-0007
Thin Quad Flatpack, No Leads 48 37.2 T4866N-1 21-0141 90-0007
Thin Quad Flatpack, No Leads 48 37.2 T4866-1 21-0141 90-0007
Thin Quad Flatpack, No Leads 48 37.2 T4866MK-2 21-0141 90-0007
Thin Quad Flatpack, No Leads 48 50.4 T4877-3 21-0144 90-0129
Thin Quad Flatpack, No Leads 48 50.4 T4877-4 21-0144 90-0130
Thin Quad Flatpack, No Leads 48 50.4 T4877-7 21-0144 90-0133
Thin Quad Flatpack, No Leads 48 50.4 T4877-6 21-0144 90-0130
Thin Quad Flatpack, No Leads 48 50.4 T4877M-6 21-0144 90-0130
Thin Quad Flatpack, No Leads 48 50.4 T4877M-1 21-0144 90-0038
Thin Quad Flatpack, No Leads 48 50.4 T4877MN-8 21-0144 90-0130
Thin Quad Flatpack, No Leads 48 50.4 T4877Y-2 21-0562 90-0133
Thin Quad Flatpack, No Leads 48 50.4 T4877Y-1 21-0562 90-0133
Thin Quad Flatpack, No Leads 56 49.1 T5677-2 21-0144 90-0042
Thin Quad Flatpack, No Leads 56 50.4 T5677-3 21-0144 90-0042
Thin Quad Flatpack, No Leads 56 50.4 T5677-1 21-0144 90-0042
Thin Quad Flatpack, No Leads 56 56.6 T56511-1 21-0187 90-0087
Thin Quad Flatpack, No Leads 56 64 T5688M-3 21-0135 90-0047
Thin Quad Flatpack, No Leads 56 65.6 T5688-2 21-0135 90-0046
Thin Quad Flatpack, No Leads 56 65.6 T5688-3 21-0135 90-0047
Thin Quad Flatpack, No Leads 56 65.6 T5688MK-2 21-0135 90-0046
Thin Quad Flatpack, No Leads 56 65.6 T5688M-4 21-0171 90-0088
Thin Quad Flatpack, No Leads 68 65.6 T6888-1 21-0510 90-0354
Thin Quad Flatpack, No Leads 68 102 T6800-4 21-0142 90-0101
Thin Quad Flatpack, No Leads 68 102 T6800-5 21-0142 90-0102
Thin Quad Flatpack, No Leads 68 102 T6800-2 21-0142 90-0099
Thin Quad Flatpack, No Leads 68 102 T6800-3 21-0142 90-0100
TQFN HYBRID
32 T3255MK-2 21-0140  
32 T3255MK-1 21-0140  
32 T3277M-3 21-0144 90-0126
40 T4066MK-5 21-0141 90-0055
TQFN-CU
12 T1233-1C 21-0136 90-0019
12 T1233-4C 21-0136 90-0019
12 T1233-3C 21-0136 90-0019
12 T1244-3C 21-0139 90-0068
16 T1644-3C 21-0139 90-0070
16 T1655-4C 21-0140 90-0121
16 T1655-2C 21-0140 90-0072
16 T1655-3C 21-0140 90-0072
20 T2044-2C 21-0139 90-0036
20 T2044-3C 21-0139 90-0037
20 T2044-5C 21-0139 90-0429
20 T2055-3C 21-0140 90-0008
20 T2055-5C 21-0140 90-0010
24 T2444-3C 21-0139 90-0021
24 T2444-2C 21-0139 90-0020
24 T243A3-1C 21-0188 90-0122
24 T2445-1C 21-0201 90-0083
28 T2855-6C 21-0140 90-0026
28 T2855-5C 21-0140 90-0027
28 T2855-8C 21-0140 90-0028
28 T2855-7C 21-0140 90-0027
28 T2855-3C 21-0140  
28 T2855-4C 21-0140 90-0027
28 T283555-1C 21-0184 90-0123
32 T3255-3C 21-0140 90-0013
32 T3255-5C 21-0140 90-0013
32 T3255-8C 21-0140 90-0013
32 T3255-7C 21-0140 90-0013
32 T3255-6C 21-0140 90-0603
32 T3277-2C 21-0144 90-0126
32 T3277-3C 21-0144 90-0126
32 T3256-1C 21-0183 90-0134
36 T3666-2C 21-0141 90-0049
38 T3857-1C 21-0172 90-0076
40 T4066-2C 21-0141 90-0053
40 T4066-3C 21-0141 90-0054
44 T4477-2C 21-0144 90-0127
44 T4477-3C 21-0144 90-0128
48 T4877-3C 21-0144 90-0129
48 T4877-10C 21-0144 90-0130
48 T4877-4C 21-0144 90-0130
48 T4877-7C 21-0144 90-0133
56 T5677-1C 21-0144 90-0042
56 T5677-2C 21-0144 90-0042
56 T5677-3C 21-0144 90-0042
68 T6800-4C 21-0142 90-0101
TQFN-EP
Thin Quad Flatpack, No Leads, Exposed Pad 32 26 T3255Y-1 21-0558 90-0012
TQFN-I
Thin Quad Flatpack, No Leads, Inverted 68 60.8 T6800RN-6 21-0192 90-0090
TQFP
48 C48E-8 21-0065 90-0138
48 C48MKE-1 21-0065 90-0138
Thin Quad Flatpack 32 50.4 C32-4 21-0688 90-0415
Thin Quad Flatpack 32 51.8 H32-1 21-0110 90-0149
Thin Quad Flatpack 32 51.8 H32-2F 21-0110 90-0149
Thin Quad Flatpack 32 51.8 H32-4F 21-0110 90-0149
Thin Quad Flatpack 32 84.6 C32-3 21-0292 90-0297
Thin Quad Flatpack 44 148.8 C44-3 21-0293 90-0316
Thin Quad Flatpack 44 148.8 C44-2 21-0293 90-0316
Thin Quad Flatpack 48 81.9 C48-11 21-0561 90-0358
Thin Quad Flatpack 52 148.8 C52-1 21-0427 90-0160
Thin Quad Flatpack 64 145.2 C64E-14 21-0644 90-0374
Thin Quad Flatpack 80 201.6 C80-1 21-0072 90-0139
Thin Quad Flatpack 100 262.4 C100-1 21-0085 90-0378
Thin Quad Flatpack 128 262.4 C128-2 21-0687 90-0417
Thin Quad Flatpack 144 492.8 C144-1 21-0087 90-0144
TQFP-EP
Thin Quad Flatpack, Exposed Pad 32 51.8 H32E-5 21-0079 90-0325
Thin Quad Flatpack, Exposed Pad 32 51.8 H32E-6 21-0079 90-0326
Thin Quad Flatpack, Exposed Pad 48 82.8 C48E-7 21-0065 90-0137
Thin Quad Flatpack, Exposed Pad 64 148.8 C64E-10 21-0084 90-0329
Thin Quad Flatpack, Exposed Pad 64 148.8 C64E-6 21-0084 90-0328
Thin Quad Flatpack, Exposed Pad 64 148.8 C64E-3 21-0084 90-0327
Thin Quad Flatpack, Exposed Pad 80 196 C80E-4 21-0115 90-0152
Thin Quad Flatpack, Exposed Pad 100 256 C100E-2 21-0116 90-0153
Thin Quad Flatpack, Exposed Pad 100 256 C100E-3 21-0116 90-0154
Thin Quad Flatpack, Exposed Pad 100 256 C100E-11 21-0116 90-0156
TQFP-EU
Thin Quad Flatpack, Exposed Pad Up 64 144 C64E-9R 21-0162 90-0164
Thin Quad Flatpack, Exposed Pad Up 100 256 C100E-8R 21-0148 90-0159
TSOC
Thin Small-Outline C-Lead 6 17.8 D6-1 21-0382 90-0321
Thin Small-Outline C-Lead 6 18.9 D6N-1 21-0382 90-0379
TSOP
Thin Small-Outline Package 28 109.8 Z28-4 21-0273 90-0319
Thin Small-Outline Package 28 109.8 Z28-3 21-0273 90-0319
Thin Small-Outline Package 32 168.1 Z32-2 21-0274 90-0320
Thin Small-Outline Package 32 168.1 Z32-4 21-0274 90-0320
TSOT
Thin Small-Outline Transistor 5 8.3 Z5-1 21-0113 90-0241
Thin Small-Outline Transistor 5 8.3 Z5-2 21-0113 90-0241
Thin Small-Outline Transistor 5 9 Z5-3 21-0113 90-0241
Thin Small-Outline Transistor 6 8.3 Z6-2 21-0114 90-0242
Thin Small-Outline Transistor 6 8.3 Z6-1 21-0114 90-0242
TSSOP
14 U14E-4 21-0108 90-0463
16 U16-6 21-0066 90-0117
16 U16-5 21-0066 90-0117
16 U16EN-7 21-0108 90-0600
16 U16E-4 21-0108 90-0446
20 U20E-6 21-0108  
24 U24E-2 21-0108  
48 U48EM-3 21-0767  
Thin Shrink Small-Outline Package 8 20.3 H8-1 21-0175 90-0248
Thin Shrink Small-Outline Package 8 20.3 H8-2 21-0175 90-0248
Thin Shrink Small-Outline Package 8 20.3 H8-3 21-0175 90-0248
Thin Shrink Small-Outline Package 14 33.4 U14-1 21-0066 90-0113
Thin Shrink Small-Outline Package 14 33.4 U14-2 21-0066 90-0113
Thin Shrink Small-Outline Package 14 33.4 U14-3 21-0066 90-0113
Thin Shrink Small-Outline Package 14 33.4 U14M-1 21-0066 90-0113
Thin Shrink Small-Outline Package 16 33.4 U16-2 21-0066 90-0117
Thin Shrink Small-Outline Package 16 33.4 U16-1 21-0066 90-0117
Thin Shrink Small-Outline Package 16 33.4 U16-1F 21-0066 90-0117
Thin Shrink Small-Outline Package 16 33.4 U16M-1 21-0066 90-0117
Thin Shrink Small-Outline Package 20 43.6 U20-6 21-0705 90-0443
Thin Shrink Small-Outline Package 20 45.2 U20-3 21-0066 90-0116
Thin Shrink Small-Outline Package 20 45.2 U20-1 21-0066 90-0116
Thin Shrink Small-Outline Package 20 45.2 U20-2 21-0066 90-0116
Thin Shrink Small-Outline Package 20 45.2 U20-5 21-0066 90-0116
Thin Shrink Small-Outline Package 24 52.4 U24-1 21-0066 90-0118
Thin Shrink Small-Outline Package 24 52.4 U24-2 21-0066 90-0118
Thin Shrink Small-Outline Package 28 64.7 U28-2 21-0066 90-0171
Thin Shrink Small-Outline Package 28 64.7 U28-1 21-0066 90-0171
Thin Shrink Small-Outline Package 28 64.7 U28-3 21-0066 90-0171
Thin Shrink Small-Outline Package 38 63.7 U38-2 21-0081 90-0140
Thin Shrink Small-Outline Package 38 63.7 U38-1 21-0081 90-0140
Thin Shrink Small-Outline Package 38 63.7 U38-3 21-0081 90-0140
Thin Shrink Small-Outline Package 48 102.1 U48-1 21-0155 90-0124
Thin Shrink Small-Outline Package 56 116.3 U56-1 21-0481 90-0338
TSSOP-CU
14 U14E-4C 21-0108 90-0463
14 U14E-3C 21-0108 90-0119
16 U16E-3C 21-0108 90-0120
56 U56N-2C 21-0481 90-0338
TSSOP-EP
Thin Shrink Small-Outline Package, Exposed Pad 14 33.2 U14E-3 21-0108 90-0119
Thin Shrink Small-Outline Package, Exposed Pad 16 33.2 U16E-3 21-0108 90-0120
Thin Shrink Small-Outline Package, Exposed Pad 20 42.9 U20E-1 21-0108 90-0114
Thin Shrink Small-Outline Package, Exposed Pad 20 42.9 U20E-4 21-0108 90-0115
Thin Shrink Small-Outline Package, Exposed Pad 28 63.7 U28E-4 21-0108 90-0146
Thin Shrink Small-Outline Package, Exposed Pad 28 63.7 U28E-5 21-0108 90-0147
Thin Shrink Small-Outline Package, Exposed Pad 28 63.7 U28ME-1 21-0108 90-0147
Thin Shrink Small-Outline Package, Exposed Pad 38 44.1 U38E-3 21-0714 90-0435
Thin Shrink Small-Outline Package, Exposed Pad 48 101.3 U48ER-1 21-0444 90-0273
Thin QFN
12 T1244-4C 21-0139 90-0068
Thin WLP
4 N40D1-1 21-0723  
UCSP
6 B6-8 21-1045  
Ultra Chip-Scale Package, 10x10 Array 100 26.6 R1005A5-1 21-0256  
Ultra Chip-Scale Package, 2x2 Array 4 1 B4-4 21-0007  
Ultra Chip-Scale Package, 2x2 Array 4 1.3 B4-3 21-0117  
Ultra Chip-Scale Package, 2x2 Array 4 1.2 B4-2 21-0117  
Ultra Chip-Scale Package, 2x2 Array 4 1.2 R41C1-1 21-0242  
Ultra Chip-Scale Package, 2x2 Array 4 1 R41A1-1 21-0242  
Ultra Chip-Scale Package, 2x2 Array 4 1.1 R41B1-1 21-0242  
Ultra Chip-Scale Package, 2x3 Array 6 1.5 R61A1-1 21-0228  
Ultra Chip-Scale Package, 2x3 Array 6 1.6 R61B1-1 21-0228  
Ultra Chip-Scale Package, 2x3 Array 6 1.8 R61C1-1 21-0228  
Ultra Chip-Scale Package, 2x4 Array 8 2.1 R81A2-1 21-0243  
Ultra Chip-Scale Package, 3x2 Array 6 1.5 B6-5 21-0097  
Ultra Chip-Scale Package, 3x2 Array 6 1.8 B6-3 21-0097  
Ultra Chip-Scale Package, 3x2 Array 6 1.6 B6-2 21-0097  
Ultra Chip-Scale Package, 3x2 Array 6 1.8 B6-4 21-0097  
Ultra Chip-Scale Package, 3x2 Array 6 1.6 B6-1 21-0097  
Ultra Chip-Scale Package, 3x2 Array 6 2 B6-6 21-0097  
Ultra Chip-Scale Package, 3x3 Array 6 3 BR622-1 21-0376  
Ultra Chip-Scale Package, 3x3 Array 9 2.5 B9-3 21-0093  
Ultra Chip-Scale Package, 3x3 Array 9 2.5 B9-1 21-0093  
Ultra Chip-Scale Package, 3x3 Array 9 2.5 B9-2 21-0093  
Ultra Chip-Scale Package, 3x3 Array 9 2.7 B9-5 21-0093  
Ultra Chip-Scale Package, 3x3 Array 9 2.7 R91A1-1 21-0227  
Ultra Chip-Scale Package, 3x3 Array 9 2.7 R91B1-1 21-0227  
Ultra Chip-Scale Package, 3x4 Array 12 3.1 R121A2-1 21-0225  
Ultra Chip-Scale Package, 3x4 Array 12 3.3 R121B2-1 21-0225  
Ultra Chip-Scale Package, 3x5 Array 15 3.9 R151A2-1 21-0231  
Ultra Chip-Scale Package, 4x2 Array 8 2.2 B8-1 21-0156  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-1 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-2 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-10 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-3 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-4 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-9 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.7 B12-6 21-0104  
Ultra Chip-Scale Package, 4x3 Array 12 3.3 B12-11 21-0104  
Ultra Chip-Scale Package, 4x4 Array 16 4.3 B16-2 21-0101  
Ultra Chip-Scale Package, 4x4 Array 16 4.3 B16-6 21-0101  
Ultra Chip-Scale Package, 4x4 Array 16 4.3 B16-3 21-0101  
Ultra Chip-Scale Package, 4x4 Array 16 4.3 B16-4 21-0101  
Ultra Chip-Scale Package, 4x4 Array 16 4.3 B16-1 21-0101  
Ultra Chip-Scale Package, 4x4 Array 16 4.3 B16-5 21-0101  
Ultra Chip-Scale Package, 4x4 Array 16 4.5 R162A2-1 21-0226  
Ultra Chip-Scale Package, 4x5 Array 20 5.3 R202A2-1 21-0229  
Ultra Chip-Scale Package, 5x4 Array 20 5.5 B20-5 21-0095  
Ultra Chip-Scale Package, 5x4 Array 20 5.5 B20-1 21-0095  
Ultra Chip-Scale Package, 5x5 Array 25 6.9 B25-1 21-0096  
Ultra Chip-Scale Package, 5x5 Array 25 6.9 B25-5 21-0096  
Ultra Chip-Scale Package, 5x5 Array 25 6.9 R252A2-1 21-0466  
Ultra Chip-Scale Package, 5x6 Array 30 6 R302A3-1 21-0432  
Ultra Chip-Scale Package, 6x5 Array 30 8.4 B30-3 21-0123  
Ultra Chip-Scale Package, 6x5 Array 30 8.4 B30-4 21-0123  
Ultra Chip-Scale Package, 6x6 Array 36 10 B36-3 21-0082  
Ultra Chip-Scale Package, 6x6 Array 36 10 B36-2 21-0082  
Ultra Chip-Scale Package, 6x7 Array 42 11.5 R423A3-1 21-0431  
Ultra Chip-Scale Package, 8x7 Array 56 14.5 R564A3-1 21-0232  
Ultra Chip-Scale Package, 9x9 Array 81 30.7 R814A4-1 21-0434  
UCSP (B)
4 B4-5 21-0758  
ULTRA THIN WLP
4 Z40A0-1 21-0683  
9 Z91A1-1 21-0691  
9 Z91B1-1 21-0895  
12 Z122A1-1 21-0631  
20 Z201A1-1 21-1079  
36 Z362A2-1 21-0464  
ULTRA TQFN
28 V283A4F-1 21-0178  
UTDFN
Ultra Very Very Thin Dual Flatpack, No Leads 12 9 V1233N-1 21-0451 90-0339
UTLGA
Ultra Thin Land Grid Array 6 1.6 Y61A1-1 21-0190 90-0233
UTQFN
Ultra Thin Quad Flatpack, No Leads 10 2.5 V101A1CN-1 21-0028 90-0287
Ultra Thin Quad Flatpack, No Leads 10 3.5 V101A2CN-1 21-0610 90-0386
Ultra Thin Quad Flatpack, No Leads 16 6.8 V162A2-1 21-0194 90-0180
Ultra Thin Quad Flatpack, No Leads 48 37.2 V4866-1 21-0512 90-0353
WL-QFN
28 A282A3-1 21-0722  
31 A313A3-1 21-0721  
WLCSP
Wafer-Level Chip-Scale Package, 4x3 Array 8 4.8 BR823-1 21-0373  
WLP
W40B1-1 21-0605  
W80C1-1 21-0707  
4 W41D1-1 21-0455 90-0366
4 W40A0-1 21-0480  
4 W40A1-1 21-0550  
4 W40C1-1 21-0715  
4 W41E1-1 21-0885 90-0366
6 W61F0-1 21-0217  
6 W61A1-1 21-0224 90-0225
6 W61E1-1 21-0463  
6 W61C1-2 21-0463  
6 W61F1-1 21-0656  
6 W60A1-1 21-0656  
6 N62A2-1 21-0729  
6 N60B1-1 21-0744  
8 W81A2-2 21-0210  
8 W80B1-1 21-0555  
8 W80A1-1 21-0555  
8 Z80A1-1 21-0602  
8 N80A1-1 21-0738  
9 W91B2-1 21-0067  
9 W91A2-1 21-0067  
9 W91A1-1 21-0074 90-0243
9 W91J1-1 21-0459  
9 W91D1-1 21-0486  
9 W90A0-1 21-0539  
9 W91G1-1 21-0755  
9 W91K1-1 21-0760  
9 N91A1-1 21-0883  
9 W91F1-1 21-0896  
9 W91B1-8 21-1033 90-0228
9 W91B1-9 21-1035  
9 W91D1-2 21-1036  
12 W121D2-1 21-0009  
12 W121C2-1 21-0009  
12 W121A1-1 21-0449  
12 W121G1-1 21-0542  
12 W121F1-1 21-0542  
12 W121H1-1 21-0542  
12 W121B1-1 21-0554  
12 W121E2-1 21-0649  
12 W121J1-1 21-0761  
12 N121A2-1 21-0882  
12 W121F2-1 21-0891  
12 W121G2-1 21-1072  
15 W151B2-1 21-0205  
15 Z151A2-1 21-0678  
15 W151C2-1 21-0686  
15 W154A6-1 21-0716  
15 W151E2-1 21-1031  
16 W162F2-1 21-0200  
16 W162D2-1 21-0200  
16 W162J2Z-1 21-0200  
16 W162M2-1 21-0200  
16 W162A2-1 21-0202  
16 W162E2-1 21-0491  
16 W161C1-1 21-0491  
16 W161B1-1 21-0491  
16 W161A2-1 21-0491  
16 W161F1-1 21-0491  
16 W161D1-1 21-0491  
16 W162K2-1 21-0491  
16 W161G1-1 21-0491  
16 W161E1-1 21-0673  
16 W162N2-1 21-0893  
20 W202A2-2 21-0059  
20 W202A2-1 21-0059  
20 W202C2-1 21-0059  
20 W201A2-1 21-0544  
20 W201D2-1 21-0544  
20 W201B2-1 21-0544  
20 W202A2-3 21-1034  
20 W201E2-1 21-1051  
24 W241C2-1 21-0219  
24 W241D2-1 21-0219  
24 W242B3Z-1 21-0538  
24 W241E2-1 21-0769  
25 W252G2-1 21-0453  
25 W252J2-1 21-0453  
25 W252K2-1 21-0453  
25 W251A1-1 21-0483  
25 W251A2-1 21-0630  
25 W252B2-2 21-0630  
28 W282A3-1 21-0493  
28 W282C3Z-1 21-0753  
30 W303C3-1 21-0016  
30 W302A2-3 21-0211  
30 W302D2-1 21-0548  
30 W302C2-1 21-0548  
30 W302B2-1 21-0548  
30 W302B2-2 21-0548  
30 W302E2-1 21-0548  
30 W301A2-1 21-0719  
30 W302F2-1 21-0762  
30 W303B3-1 21-0890  
35 W352B3-1 21-0611  
36 W363A3-3 21-0024 90-0204
36 W362A2-3 21-0457  
36 N362B2-1 21-0742  
36 W362B2-1 21-0887  
36 W362D2-1 21-0897  
36 W362C2-1 21-0898  
40 W402A3-1 21-0143 90-0249
40 W40B1-1 21-0605  
42 W423F3-1 21-0209  
42 W423D3-1 21-0440  
42 W423E3-1 21-0440  
42 W423G3-1 21-1041  
42 W422B2-1 21-1071  
48 W482A2-1 21-0754  
49 W493A3-1 21-0008  
49 W493C3-1 21-0008  
49 W493D3-1 21-0008  
49 W493B3-2 21-0443  
49 W492A2-1 21-0727  
49 W493E3-1 21-0728  
49 W493F3-1 21-0751  
56 W562A3-1 21-0672  
56 W563D3-1 21-0672  
56 W563E3-1 21-0672  
56 W562B3-1 21-0768  
56 W563D3-2 21-0884  
56 W563F3-1 21-1038  
57 W573A3-1 21-0547  
64 W644A4-1 21-0581  
64 W642A2-1 21-0637  
64 W642B2-1 21-0662  
64 W643B3-1 21-0675  
64 W643A3-1 21-0675  
72 W723A3-1 21-0477  
72 W723C3-1 21-0477  
72 W723B3-1 21-0477  
73 W733A5-1 21-0146  
80 W803A4-1 21-0607  
81 W814A4-1 21-0206  
81 W252H2-1 21-0453  
81 W814B4-1 21-0545  
81 W814C4-1 21-0597  
81 W813C3-1 21-0775  
81 W813B3-1 21-1052  
90 W903A4-1 21-0573  
90 W904A4-1 21-0573  
90 W904D4-1 21-0573  
90 W904C4-1 21-0573  
90 W903B4-1 21-0573  
90 W903C4-1 21-1076  
99 W993B4-1 21-0713  
99 W993A4-1 21-0713  
100 W1004B4-1 21-0452  
100 W1005B5-1 21-0560  
100 W1003A3-1 21-0881  
108 W1084A6-1 21-0541  
108 W1084A5-1 21-1075  
112 M1124A7-1 21-0892 90-0465
117 W1174A6-1 21-0636  
121 W1214A4-1 21-0671  
121 W1214B4-1 21-1050  
132 W1324A4-1 21-0551  
144 W1004B4-1 21-0452  
144 W1445A5-2 21-0584  
169 W1695A5-2 21-0507  
169 W1695B5-2 21-0507  
169 W1695B5-1 21-0507  
169 W1695A5-1 21-0513  
182 W1825A6-1 21-0470  
182 W1825B5-1 21-0720  
182 W1825C5-1 21-0725  
196 W1965B5-1 21-0682  
196 W1965C5-1 21-0682  
196 W1965D5-1 21-0741  
210 W2106A6-1 21-0598  
225 W2256A6-1 21-0393  
225 W2256B6-1 21-0543  
225 W2256C6-1 21-0543  
225 W2256D6-1 21-0543  
Thin Wafer-Level Package 3x2 Bump, Full Array 6 1.1 N60A1-1 21-0495  
Ultra Thin Wafer-Level Package 8 1.7 Z81B0-1 21-0677  
Ultra-Thin Wafer-Level Package 3x2 Bump, Full Array 6 1.1 Z60A1-1 21-0549  
Wafer-Level Package 10x10 Bump, Full Array 100 18.8 W1004A4-1 21-0452  
Wafer-Level Package 10x10 Bump, Full Array 100 27.7 W1005A5-1 21-0071  
Wafer-Level Package 10x11 Bump, Full Array 110 30 W1105A5-1 21-0445 90-0252
Wafer-Level Package 10x11 Bump, Full Array 110 32.2 W1105B5-1 21-0494  
Wafer-Level Package 11x12 Bump, Full Array 132 24.6 W1324A5-1 21-0428  
Wafer-Level Package 12x12 Bump, Full Array 144 26 W1445A5-1 21-0375  
Wafer-Level Package 12x12 Bump, Staggered 70 20 W704A4-1 21-0208  
Wafer-Level Package 13x14 Bump, Full Array 182 33.8 W1825A5-1 21-0203  
Wafer-Level Package 13x7 Bump, Staggered 45 8 W453A2-1 21-0216  
Wafer-Level Package 13x9 Bump, Staggered 58 12.3 W584B2-1 21-0220  
Wafer-Level Package 15x9 Bump, Staggered 67 12 W674A2-1 21-0215  
Wafer-Level Package 2x2 Bump, Full Array 4 0.7 N40A0-1 21-0612  
Wafer-Level Package 2x2 Bump, Full Array 4 1.2 W41A1-2 21-0455  
Wafer-Level Package 2x2 Bump, Full Array 4 1.4 W41C1-1 21-0455  
Wafer-Level Package 2x3 Bump, Full Array 6 1.8 W61C1-1 21-0463  
Wafer-Level Package 2x4 Bump, Full Array 8 2.4 W81A2-1 21-0210 90-0227
Wafer-Level Package 3x2 Bump, Full Array 6 1.3 W61B1-1 21-0217 90-0226
Wafer-Level Package 3x2 Bump, Full Array 6 1.4 W61D1-1 21-0217  
Wafer-Level Package 3x3 Bump, Depopulated 9 2.6 W91B1-3 21-0067 90-0230
Wafer-Level Package 3x3 Bump, Depopulated 9 2.7 W91B1-5 21-0067 90-0231
Wafer-Level Package 3x3 Bump, Depopulated 9 2.6 W91B1-2 21-0067 90-0229
Wafer-Level Package 3x3 Bump, Depopulated 9 3.3 W92A1-1 21-0067  
Wafer-Level Package 3x3 Bump, Full Array 9 1.7 W91B1-6 21-0430 90-0232
Wafer-Level Package 3x3 Bump, Full Array 9 1.7 W91B1-7 21-0459  
Wafer-Level Package 3x3 Bump, Full Array 9 2.7 W91B1-1 21-0067 90-0228
Wafer-Level Package 3x3 Bump, Full Array 9 2.6 W91C1-1 21-0459  
Wafer-Level Package 3x3 Bump, Full Array 9 2.3 W91E1Z-1 21-0508  
Wafer-Level Package 3x4 Bump, Depopulated 12 3.3 W121B2-2 21-0009  
Wafer-Level Package 3x4 Bump, Full Array 12 3.3 W121A2-1 21-0009 90-0190
Wafer-Level Package 3x4 Bump, Full Array 12 3.3 W122A2-1 21-0009  
Wafer-Level Package 3x4 Bump, Full Array 12 3.3 W121B2-1 21-0009 90-0191
Wafer-Level Package 3x5 Bump, Full Array 15 3.3 W151A2-1 21-0205 90-0192
Wafer-Level Package 40 Bump Custom Array 40 9.1 W402A3-2 21-0221 90-0250
Wafer-Level Package 45 Bump Custom Array 45 6.7 W452A2-1 21-0195  
Wafer-Level Package 46 Bump, Custom Array 46 11.3 W463A3-1 21-0196  
Wafer-Level Package 4x4 Bump, Full Array 16 2.7 W162C2-1 21-0200  
Wafer-Level Package 4x4 Bump, Full Array 16 4.5 W162B2-1 21-0200  
Wafer-Level Package 4x5 Bump, Full Array 20 5.2 W202D2Z-1 21-0505  
Wafer-Level Package 4x5 Bump, Full Array 20 5.3 W202A2Z-3 21-0505  
Wafer-Level Package 4x5 Bump, Full Array 20 5.8 W202E2Z-1 21-0505  
Wafer-Level Package 4x6 Bump, Full Array 24 4.9 W241B2-1 21-0219  
Wafer-Level Package 4x6 Bump, Full Array 24 6.3 W242A3Z-1 21-0538  
Wafer-Level Package 4x6 Bump, Full Array 24 6.7 W242C3Z-1 21-0538  
Wafer-Level Package 4x6 Bump, Full Array 25 4.6 W252B2-1 21-0180  
Wafer-Level Package 4x6 Bump, Full Array 25 4.7 W252F2-1 21-0453  
Wafer-Level Package 4x6 Bump, Full Array 25 6.8 W252A2-1 21-0191  
Wafer-Level Package 4x6 Bump, Full Array 25 7.9 W252D2-1 21-0453  
Wafer-Level Package 4x6 Bump, Full Array 25 8.7 W252C2-1 21-0180  
Wafer-Level Package 4x6 Bump, Full Array 25 8 W252E2-1 21-0191  
Wafer-Level Package 4x7 Bump, Full Array 28 6.6 W282B3-1 21-0627  
Wafer-Level Package 4x7 Bump, High Current Full Array 28 7.4 W282B3Z-1 21-0577  
Wafer-Level Package 4x8 Bump, Full Array 32 6.3 W321A3-1 21-0439  
Wafer-Level Package 4x8 Bump, Full Array 32 8.6 W322A4Z-2 21-0506  
Wafer-Level Package 5x4 Bump, Full Array 20 5.4 W202B2-1 21-0128  
Wafer-Level Package 5x6 Bump, Depopulated 30 7.9 W302A3-1 21-0016  
Wafer-Level Package 5x6 Bump, Full Array 30 5.6 W302A2-2 21-0211  
Wafer-Level Package 5x6 Bump, Full Array 30 6.7 W302A2-1 21-0211 90-0196
Wafer-Level Package 5x6 Bump, Full Array 30 8.1 W302A3-2 21-0016  
Wafer-Level Package 5x6 Bump, Full Array 30 10.1 W303A3-1 21-0016  
Wafer-Level Package 5x7 Bump, Full Array 35 9.3 W352A3-1 21-0189  
Wafer-Level Package 5x8 Bump, Full Array 10.9 W402A4-1 21-0603  
Wafer-Level Package 5x8 Bump, Full Array 40 8 W402B3-1 21-0437  
Wafer-Level Package 6x6 Bump, Depopulated 36 10.1 W363A3-2 21-0024 90-0203
Wafer-Level Package 6x6 Bump, Full Array 36 7.1 W362A2-1 21-0301 90-0200
Wafer-Level Package 6x6 Bump, Full Array 36 7.1 W362A2-2 21-0457 90-0201
Wafer-Level Package 6x6 Bump, Full Array 36 10.1 W363A3-1 21-0024 90-0202
Wafer-Level Package 6x7 Bump, Full Array 42 11.4 W423C3-1 21-0440  
Wafer-Level Package 6x7 Bump, Full Array 42 13 W423B3-1 21-0440  
Wafer-Level Package 6x8 Bump, Full Array 48 8.7 W482A3-1 21-0230  
Wafer-Level Package 7x6 Bump, Full Array 42 11.6 W423A3-1 21-0209  
Wafer-Level Package 7x9 Bump, Full Array 63 12.5 W633A3-1 21-0462  
Wafer-Level Package 8x7 Bump, Full Array 56 4.7 W563C3-1 21-0458  
Wafer-Level Package 8x7 Bump, Full Array 56 15.6 W564A3-1 21-0090  
Wafer-Level Package 9x11 Bump, Staggered 49 12.5 W493B3-1 21-0441  
Wafer-Level Package 9x9 Bump, Full Array 81 14.6 W813A3-1 21-0438  
Wafer-Level Package, 81 Bump 81 10.1 B813A3-1 21-0173  
WLP HC
16 W162H2Z-1 21-0200  
WLQFN
Wafer-Level Quad Flatpack, No Leads 25 16.2 A253A5MK-1 21-0670  
Wafer-Level Quad Flatpack, No Leads 28 21.8 A283A5MK-1 21-0706  
XBGA
Xicor Ball-Grid Array 61 26 E6155-1 21-0667 90-0419
eMGA
Embedded Maxim Grid Array 42 26 M425A5-1 21-0489 90-0346
Embedded Maxim Grid Array 63 14.4 M633A4-1 21-0498 90-0350
Embedded Maxim Grid Array 236 57.8 M2367A7-1 21-0497 90-0351
eWLB
64 M644A4-1 21-0886 90-0462
75 M754A5-1 21-0763 90-0469
uDFN
6 L611-2C 21-0147 90-0084
uMAX
8 U8-4 21-0036 90-0092
10 U10-6C 21-0061 90-0330
uMAX HYBRID
10 U10M-5 21-0061 90-0330
uMAX-CU
10 U10-2C 21-0061 90-0330
10 U10E-3C 21-0109 90-0148