Press Release


Press Release

Bookmark and Share

Maxim Integrated’s High-Voltage Battery Sensor Extends Battery Life and Supports Highest Automotive Safety Rating

 High-voltage battery sensor meets toughest OEM standards in safety, performance, and reliability.
High-voltage battery sensor meets toughest OEM standards in safety, performance, and reliability.
[High-resolution images: ]
 

Maxim's 70V-tolerant, 12-cell sensor meets toughest OEM standards for automotive safety, performance, and reliability.

San Jose, CA—September 20, 2012—Maxim Integrated Products, Inc. (NASDAQ: MXIM) introduces the MAX17823, a fourth-generation high-voltage battery sensor for mission-critical automotive and industrial lithium-ion battery and fuel cell applications. Offering a full suite of proprietary integrated ISO-26262 diagnostic features, the MAX17823 maximizes electric and hybrid electric vehicle driving range while ensuring battery and fuel cell safety and reliability.

A proprietary, differential UART communications link is automotive EMC-hardened, enabling uninterrupted cell monitoring during battery pack service disconnect and eliminating costly digital isolators. An innovative shutdown feature safely enters all daisy-chain devices into submicro-ampere sleep mode when a host microcontroller loses 12V power. ASIL-D (Automotive Safety Integrity Level "D", per ISO-26262) compliance is achieved and maintained with unmatched, accurate 96-cell, 100 measurements-per-second performance. The 96-cell hot-plug immunity ensures highest reliability during BMS (battery management system) manufacturing.

Key Advantages
  • ASIL-D compliance
  • Uncompromising accuracy: better than 2mV cell voltage measurement
  • Ensures system safety: comprehensive smart diagnostics eliminate premature system shutdown
  • Reliable EMC compliance: robust daisy-chain UART interface supports cable lengths of up to 3m and passes rigorous industry EMC-compliance testing
  • Highest reliability during manufacture: 96-cell hot-plug and cell-reversal immunity allows for safe pack assembly
  • Industry's fastest cell measurement and diagnostic speed: 100 times per second
Industry Commentary
  • "The MAX17823 is the culmination of multiyear R&D partnerships with our key automotive OEM and Tier-1 customers," said Naveed Majid, Managing Director at Maxim Integrated. "The MAX17823's industry-leading performance and benefits have been proven through rigorous EV and HEV program qualification testing by major automakers." added Majid.
Availability and Pricing
  • Available in a 64-pin LQFP package (10mm × 10mm).
  • Specified for the -40°C to +105°C temperature range.
  • Contact factory for pricing details.
Maxim also offers the MAX17830, a second-generation, high-voltage battery-management solution.

About Maxim Integrated
At Maxim Integrated, we put analog together in a way that sets our customers apart. In Fiscal 2012, we reported revenues of $2.4 billion.
Contact: Ferda Millan
408-601-5429

Additional information: MAX17823
High-resolution images: Download RGB: (TIF.ZIP)
Download CMYK: (PDF)