Press Release


Press Release

Bookmark and Share

Security Manager Provides Superior Data Protection Regardless of Power Source

 Ultra-low-power security manager stores sensitive data in nonimprinting memory.
Ultra-low-power security manager stores sensitive data in nonimprinting memory.
[High-resolution images: ]
 

Maxim's newest security manager combines a patented nonimprinting-memory scheme with an ultra-low battery current for applications requiring the highest level of security.

SUNNYVALE, CA—April 20, 2011—Maxim Integrated (NASDAQ: MXIM) introduces the DS3660, a security manager with 1024 bytes of nonimprinting memory to securely store sensitive data. The on-chip nonimprinting memory, which consists of eight 128-byte banks, can be selectively cleared by end users based on user-specified tamper events. Additionally, the DS3660 device features an internal 1.8V bias source to power low-voltage external SRAM that can be used to store less critical data, and it is configurable to operate with a low-voltage microprocessor for battery-operated devices. Combining internal tamper monitors with tamper-detection inputs that interface with external sensors, this device offers the highest level of system security. The DS3660 is most appropriate for ultra-secure applications like government and military systems, as well as any application where more than one tamper trigger needs to be monitored.

The DS3660 is an ultra-low-power product that provides tamper detection regardless of the power source. The on-chip battery-backup controller constantly monitors the main power (VCC) and automatically switches to the battery (VBAT) when the main power is too low or not present at all. Drawing only 4µA (typ) of battery current, the DS3660 can retain critical information and monitor tampers while on battery power.

The DS3660 is fully specified over the -55°C to +95°C extended temperature range. It is available in a 7mm x 7mm, lead-free, 49-ball CSBGA package. Pricing is available on request after a mutual NDA is executed.

About Maxim
Maxim Integrated is a publicly traded company that designs, manufactures, and sells high-performance semiconductor products. The company was founded over 25 years ago with the mission to deliver innovative analog and mixed-signal engineering solutions that add value to its customers' products. To date, it has developed over 6500 products serving the industrial, communications, consumer, and computing markets.

Maxim reported revenue of $1.92 billion for fiscal 2010. A Fortune 1000 company, Maxim is included in the Nasdaq 100, the Russell 1000, and the MSCI USA indices. For more information, go to www.maximintegrated.com.

Contact:
Additional information: DS3660
High-resolution images: Download RGB: (TIF.ZIP)
Download CMYK: (PDF)