APPLICATION NOTE 1858

Tiny IC Debounces Pushbutton Switch


Abstract: When a push-button is used to manually reset a microprocessor (µP), ringing from the switch may cause a false reset output signal when the switch is press and de-pressed. Maxim's microprocessor supervisors have a debounced manual reset input to help ignore this ringing.

Though they're not complicated, schemes for debouncing a pushbutton switch usually entail using several logic gates. It's easy to include such circuits in an ASIC. Adding a debouncer as a last-minute design change, however, can be inconvenient. In such cases, the circuit in the figure below can come in handy. The circuit, using only a 4-pin SO-package IC, squares up and debounces a pushbutton signal. IC1 is a reset chip with a reset output that goes high when its supply voltage drops below 2.65V or when its manual-reset input (MR-bar) goes low. MR-bar usually connects to a system-reset input, and reset connects to a µC, but the connections shown enable the device to debounce any signal.

The internal one-shot provides an instant response to the first falling edge on the input and then delays any further response until 140msec after the last rising edge. The MAX812 shown inverts the pushbutton input; a similar device (MAX811) is noninverting. The ICs also incorporate a power-on reset function that asserts the reset output when VCC falls below a preset threshold and also asserts the output for 140msec after each application of power. Selecting an R-suffix part sets this threshold at its lowest value (2.63V), preventing false outputs in the debouncer except when the supply voltage fails.

Using almost no real estate, this circuit squares up and debounces a pushbutton signal and extends it to at least 140msec.
Using almost no real estate, this circuit squares up and debounces a pushbutton signal and extends it to at least 140msec.

A similar version of this article appeared in the April 1, 2001 issue of EDN.



Related Parts
MAX6384 SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits Free Samples  
MAX6385 SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits Free Samples  
MAX6386 SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits Free Samples  
MAX812 4-Pin µP Voltage Monitors with Manual Reset Input Free Samples  


Next Steps
EE-Mail Subscribe to EE-Mail and receive automatic notice of new documents in your areas of interest.
Download Download, PDF Format (28kB)  
Share
Other Channels  Email this page to an associate or friend. 

© Jun 01, 2001, Maxim Integrated Products, Inc.
The content on this webpage is protected by copyright laws of the United States and of foreign countries. For requests to copy this content, contact us.

APP 1858: Jun 01, 2001
APPLICATION NOTE 1858, AN1858, AN 1858, APP1858, Appnote1858, Appnote 1858