TransMissing[maxim] > Maxim Alternatives > Maxim Alternatives to Linear Technology Parts

Maxim Alternatives to Linear Technology Parts

Maxim Cross-Reference Search: Find additional replacements for industry-standard components

Description Maxim Alternatives
LINEAR TECHNOLOGY LT1016
UltraFast™ Precision 10ns Comparator
MXL1016
Ultra-Fast Precision TTL Comparator
Linear LT1080
Advanced low power 5V RS-232 dual driver/receiver
MAX220, MAX222, MAX223, MAX225, MAX230, MAX231, MAX232, MAX232A, MAX233, MAX233A, MAX234, MAX235, MAX236, MAX237, MAX238, MAX239, MAX240, MAX241, MAX242, MAX243, MAX244, MAX245, MAX246, MAX247, MAX248, MAX249
+5V-Powered, Multichannel RS-232 Drivers/Receivers
LINEAR TECHNOLOGY LT1081
Advanced Low Power 5V RS-232 Dual Driver/Receiver
MAX220, MAX222, MAX223, MAX225, MAX230, MAX231, MAX232, MAX232A, MAX233, MAX233A, MAX234, MAX235, MAX236, MAX237, MAX238, MAX239, MAX240, MAX241, MAX242, MAX243, MAX244, MAX245, MAX246, MAX247, MAX248, MAX249
+5V-Powered, Multichannel RS-232 Drivers/Receivers
Linear LT1181
Low Power 5V RS-232 Dual Driver/Receiver with 0.1µF Capacitors
MAX200, MAX201, MAX202, MAX203, MAX204, MAX205, MAX206, MAX207, MAX208, MAX209, MAX211, MAX213
+5V, RS-232 Transceivers with 0.1µF External Capacitors
Linear LT1281
Low Power 5V RS-232 Dual Driver/Receiver with 0.1µF capacitors
MAX202E, MAX203E, MAX205E, MAX206E, MAX207E, MAX208E, MAX211E, MAX213E, MAX232E, MAX241E
±15kV ESD-Protected, +5V RS-232 Transceivers
LINEAR TECHNOLOGY LT1344A
Software-Selectable Cable Terminator
MXL1344A
+5V Multiprotocol, Software-Selectable Cable Terminator
LINEAR TECHNOLOGY LT1543
Software-Selectable Multiprotocol Transceiver
MXL1543
+5V, Multiprotocol, 3Tx/3Rx, Software-Selectable Clock/Data Transceivers
LINEAR TECHNOLOGY LT1544
Software-Selectable Multiprotocol Transceiver
MAX3175, MXL1544
+5V, Multiprotocol, Software-Selectable Control Transceivers
Linear Technology LT1640AH
Negative Voltage Hot Swap Controller
MAX5948A, MAX5948B
-48V Hot-Swap Controllers with External RSENSE
Linear Technology LT1640AL
Negative Voltage Hot Swap Controller
MAX5948A, MAX5948B
-48V Hot-Swap Controllers with External RSENSE
Linear Technology LT1640H
Negative Voltage Hot Swap Controller
MAX5948A, MAX5948B
-48V Hot-Swap Controllers with External RSENSE
Linear Technology LT1640L
Negative Voltage Hot Swap Controller
MAX5948A, MAX5948B
-48V Hot-Swap Controllers with External RSENSE
Linear Technology LT1641-1
Positive High Voltage Hot Swap Controllers
MAX5932
Positive High-Voltage, Hot-Swap Controller
Linear Technology LT1641-2
Positive High Voltage Hot Swap Controllers
MAX5933, MAX5933A, MAX5933B, MAX5933C, MAX5933D, MAX5933E, MAX5933F, MAX5947, MAX5947A, MAX5947B, MAX5947C
Positive High-Voltage, Hot-Swap Controllers
Linear LT1780
Low-Power 5V RS-232 Dual Driver/Receiver with ±15kV ESD Protection
MAX202E, MAX203E, MAX205E, MAX206E, MAX207E, MAX208E, MAX211E, MAX213E, MAX232E, MAX241E
±15kV ESD-Protected, +5V RS-232 Transceivers
Linear LT1781
Low-Power 5V RS-232 Dual Driver/Receiver with ±15kV ESD Protection
MAX202E, MAX203E, MAX205E, MAX206E, MAX207E, MAX208E, MAX211E, MAX213E, MAX232E, MAX241E
±15kV ESD-Protected, +5V RS-232 Transceivers
Linear Technology LT4250H
Negative Voltage Hot Swap Controller
MAX5949, MAX5949A, MAX5949B
-48V Hot-Swap Controllers with External RSENSE
Linear Technology LT4250L
Negative Voltage Hot Swap Controller
MAX5949, MAX5949A, MAX5949B
-48V Hot-Swap Controllers with External RSENSE
LINEAR TECHNOLOGY LTC1232
Microprocessor Supervisory Circuit
DS1232LP
Low-Power MicroMonitor Chip
Linear LTC1348
3.3V/5V Low Power RS232 3-Driver/5-Receiver Transceiver
MAX3221, MAX3223, MAX3243
+3V to +5.5V RS-232 Transceivers with AutoShutdown
Linear LTC1383
5V Low Power RS-232 Transceiver
MAX3221E, MAX3223E, MAX3243E
±15kV ESD-Protected, 1µA, 3.0V to 5.5V, 250kbps, RS-232 Transceivers with AutoShutdown
Linear LTC1386
3.3V Low Power EIA/TIA562 Transceiver
MAX3222, MAX3232, MAX3237, MAX3241
3.0V to 5.5V, Low-Power, up to 1Mbps, True RS-232 Transceivers Using Four 0.1µF External Capacitors
Linear LTC1387
Single 5V RS-232/RS-485 Multiprotocol Transceiver
MAX3160, MAX3161, MAX3162
+3.0V to +5.5V, 1µA, RS-232/RS-485/422 Multiprotocol Transceivers
Linear LTC1480
3.3V Ultra-Low Power RS485 Transceiver
MAX3483, MAX3485, MAX3486, MAX3488, MAX3490, MAX3491
3.3V Powered, 10Mbps and Slew-Rate Limited, True RS-485/RS-422 Transceivers
Linear LTC1483
Ultra-Low Power RS-485 Low EMI Transceiver with Shutdown
MAX1487E, MAX481E, MAX483E, MAX485E, MAX487E, MAX488E, MAX489E, MAX490E, MAX491E
±15kV ESD-Protected, Slew-Rate-Limited, Low-Power, RS-485/RS-422 Transceivers
Linear LTC1485
Differential Bus Transceiver
MAX1487E, MAX481E, MAX483E, MAX485E, MAX487E, MAX488E, MAX489E, MAX490E, MAX491E
±15kV ESD-Protected, Slew-Rate-Limited, Low-Power, RS-485/RS-422 Transceivers
Linear LTC1487
Ultra-Low Power RS-485 with Low EMI, Shutdown and High Input Impedance
MAX1482, MAX1483
20µA, 1/8-Unit-Load, Slew-Rate-Limited, RS-485 Transceivers
Linear Technology LTC1535
Isolated RS-485 Transceiver
MAX3535E, MXL1535E
+3V to +5V, 2500VRMS Isolated RS-485/RS-422 Transceivers with ±15kV ESD Protection
Linear LTC485
Low Power RS-485 Interface Transceiver
MAX1487E, MAX481E, MAX483E, MAX485E, MAX487E, MAX488E, MAX489E, MAX490E, MAX491E
±15kV ESD-Protected, Slew-Rate-Limited, Low-Power, RS-485/RS-422 Transceivers
Linear Technology LTC6902
Multiphase Oscillator with Spread Spectrum Frequency Modulation
DS1094L
Multiphase Spread-Spectrum EconOscillator