TransMissing[maxim] > Maxim Alternatives > Maxim Alternatives for the NATIONAL SEMICONDUCTOR DS26LS32

Maxim Alternatives for the NATIONAL SEMICONDUCTOR DS26LS32

NATIONAL SEMICONDUCTOR DS26LS32

Benefits of the MAX3040 line driver over the DS26LS32:

  • 10kV ESD protection, 2mA supply current, hot swap protected inputs

Benefits of the DS26LS32 line receiver over the MAX3040:

  • 2kV ESD protection, 60mA supply current, no hot swap protected inputs


Maxim Alternative(s) Description Order
MAX3040, MAX3041, MAX3042, MAX3043, MAX3044, MAX3045 ±10kV ESD-Protected, Quad 5V RS-485/RS-422 Transmitters Sample

Buy