MAXREFDES18

Carmel (MAXREFDES18#): High-Accuracy Analog Current/Voltage Output

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

In PLC and DCS systems, analog output currents and voltages provide critical control and actuation functions. The Carmel (MAXREFDES18#) reference design shown in the figure below provides a flexible and programmable analog output that meets industrial control requirements.
For more information see reference design 5742, "Carmel (MAXREFDES18#): High-Accuracy Analog Current/Voltage Output."

Key Features

  • Programmable High-Accuracy Current/Voltage Output
  • Current Output Drives 0 to 1kΩ
  • Voltage Output Drives Loads Down to 1kΩ
  • Extensive Error Reporting
  • Isolated Power and Data
  • Small Printed Circuit Board (PCB) Area
  • Device Drivers
  • Example C Source Code
  • Pmod-Compatible Form Factor
   
   

Diagram

The Carmel subsystem design block diagram.
The Carmel subsystem design block diagram.
The Carmel subsystem reference design.
The Carmel subsystem design board.

More Information

New Product Press Release   2013-10-28 ]
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
Document Ref.: 00-0000 Rev 0; 2013-09-23
This page last modified: 2013-09-23