Maxim > Products > Amplifiers > MAXREFDES6

MAXREFDES6

Fremont (MAXREFDES6#): 16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE)

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

Smart factories, industrial, and medical applications continue to utilize more sensors, of various configurations. While low-voltage sensors provide essential data, they also require/generate high signal-to-noise ratios, rendering many discrete and integrated analog-to-digital converters (ADCs) insufficient for these applications.

Key Features

  • High-Accuracy Analog Input
  • High Impedance
  • 0 to 100mV Input Range
  • Isolated Data Path
  • Small Printed-Circuit Board (PCB) Area
  • Device Drivers
  • Example C Source Code
  • Pmod-Compatible Form Factor
   
   

Diagram

The Fremont subsystem design block diagram.
The Fremont subsystem design block diagram.
The Fremont subsystem reference design.
The Fremont subsystem design board.

More Information

New Product Press Release   2013-10-28 ]
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
Document Ref.: 00-0000 Rev 0; 2013-09-19
This page last modified: 2013-09-19