Maxim > Products > Interface > MAXREFDES12

MAXREFDES12

Corona (MAXREFDES12#): Isolated Industrial, Octal, Digital Input Translator/Serializer

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

In industrial control, industrial automation, motor control, and process automation applications, binary/digital sensors and switches are frequently required. Systems often need many optocouplers for isolating each sensor channel. The Corona (MAXREFDES12#) subsystem reference design provides the front-end interface circuit of a programmable logic controller (PLC) digital input module. The serialization feature allows a large reduction in the number of optocouplers used for isolation. The reference design accepts high-voltage inputs (36V, max) and features isolated power and data—all integrated into a small form factor. The Corona design integrates an octal, digital input translator/serializer (MAX31911), a data isolation device (MAX14850), and an H-bridge transformer driver for isolated power supply (MAX13256). The Corona digital input circuit solution is mainly targeted for digital input modules for PLCs, industrial automation, process automation, and motor control applications.

Key Features

  • Eight High-Voltage Input Channels (36V, max)
  • On-Chip 8-to-1 Serialization with SPI Interface
  • On-Chip 5V Regulator
  • Isolated Power and Data
  • Small Printed Circuit Board (PCB) Area
  • Device Drivers
  • Example C Source Code
  • Pmod-Compatible Form Factor
   
   

Diagram

The Corona subsystem design block diagram.
The Corona subsystem design block diagram.
The Corona subsystem reference design.
The Corona subsystem design board.

More Information

New Product Press Release   2013-08-27 ]
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
Document Ref.: 00-0000 Rev 0; 2013-04-09
This page last modified: 2013-05-24