MAX21000

Ultra-Accurate, Low Power, 3-Axis Digital Output Gyroscope

Industry's Smallest Footprint Package (3mm x 3mm LGA16) and a Low Power Supply (1.8V) Gyroscope
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX21000 is a low power, low noise, 3-axis angular rate sensor that delivers unprecedented accuracy and sensitivity over temperature and time. It operates with a supply voltage as low as 1.71V for minimum power consumption. It includes a sensing element and an IC interface that provides the measured angular rate to the external world through a digital interface (I²C/SPI).

The IC has a full scale of ±31.25/±62.50/±125/±250/ ±500/±1k/±2k degrees per second (dps) and measures rates with a finely tunable user-selectable bandwidth. The high ODR and the large BW, the low noise at highest FS, together with the low phase delay, make the IC suitable for both user interface (UI) and optical image stabilization (OIS) applications.

The IC is a highly integrated solution available in a compact 3mm x 3mm x 0.9mm plastic land grid array (LGA) package and does not require any external components other than supply bypass capacitors. It can operate over the -40°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.7MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX21000EVBRD

Key Features

  • Minimum Overall Footprint
    • Industry’s Smallest and Thinnest Package for Portable Devices (3mm x 3mm x 0.9mm LGA)
    • No External Components
  • Unique Low-Power Capabilities
    • Low Operating Current Consumption (5.4mA typ)
    • Eco Mode Available at 100Hz with 3.0mA (typ)
    • 1.71V (min) Supply Voltage
    • Standby Mode Current 2.7mA (typ)
    • 9µA (typ) Power-Down Mode Current
    • High PSRR and DC-DC Converter Operation
    • 45ms Turn-On Time from Power-Down Mode
    • 5ms Turn-On Time from Standby Mode
  • OIS Suitability
    • Minimum Phase Delay (~3° at 10Hz)
    • High Bandwidth (400Hz)
    • High ODR (10kHz)
    • Low Noise (9mdps/√Hz typ)
    • Four Different FS in OIS Mode: ±31.25/±62.50/±125/±250 dps
  • Unprecedented Accuracy and Stability
    • Embedded Digital-Output Temperature Sensor
    • Automatic Temperature Compensation
    • Ultra-Stable Over Temperature and Time
    • Factory Calibrated
  • High-Speed Interface
    • I²C Standard (100kHz), Fast (400kHz), and High-Speed (3.4MHz) Serial Interface
    • 10MHz SPI Interface
    • Reduces AP Load
    • Enables UI/OIS Serial Interface Multiplexing
  • Flexible Embedded FIFO
    • Size: 512bytes (256 x 16 bits)
    • Single-Byte Reading Available
    • Four Different FIFO Modes Available
    • Reduces AP Load
  • High Configurability
    • Integrated Digitally Programmable Low- and Highpass Filters
    • Independently Selectable Data ODR and Interrupt ODR
    • 7 Selectable Full Scales (31.25/62.5/125/250/500/1000/2000 dps)
    • 256 Selectable ODR
  • Flexible Interrupt Generator
    • Two Digital Output Lines
    • 2 Independent Interrupt Generators
    • 8 Maskable Interrupt Sources Each
    • Configurable as Latched/Unlatched/Timed
    • Embedded Independent Angular Rate Comparators
    • Independent Threshold and Duration
    • Level/Pulse and OD/PP Options Available
  • Flexible Data Synchronization Pin
    • External Wakeup
    • Interrupt Generation
    • Single Data Capture Trigger
    • Multiple Data Capture Trigger
    • LSB Data Mapping
  • Unique 48-Bit Serial Number as Die ID
  • High-Shock Survivability (10,000 G-Shock)
 

Applications/Uses

  • Appliances and Robotics
  • GPS Navigation Systems
  • Health and Sports Monitoring
  • Motion Control with MMI (Man-Machine Interface)
  • Motion-Based 3D Mouse and 3D Remote Controls
  • Motion-Based Portable Gaming
  • Motion-Enabled Game Controllers
  • No Touch UI
  • Optical Image Stabilization
   

Key Specifications:

Inertial Sensors
Part Number Gyro Sensing Axes Angular Rate Range (FS)
(±dps)
Current Consumption
(mA)
Current Consumption Power Down Mode
(µA)
Current Consumption Standby Mode
(mA)
Current Consumption ECO Mode @100Hz
(mA)
Output Type Rate Noise Density
(mdps/√Hz)
Digital I/O Supply Voltage
(V)
Digital I/O Supply Voltage
(V)
VSUPPLY
(V)
VSUPPLY
(V)
Bias Stability
(deg/hr)
Gyro Phase Delay (1st Meas. Range) (deg) Budgetary
Price
typ typ typ typ typ min max min max typ See Notes
MAX21000 NEW! Yaw 2000 5.4 8.5 2.7 3 Digital 9 1.71 3.6 1.71 3.6 4 -2.9 at 10Hz $1.85 @1k
See All Inertial Sensors (1)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX21000: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2013-02-20 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6567 Rev 1; 2013-02-20
This page last modified: 2013-05-13