MAX77301

JEITA-Compliant, Li+ Charger with Smart Power Selector, Automatic Detection, and USB Enumeration

Safe and Quick Charging, Adapter Type Detection, and Maximum Charge Current Enumeration
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX77301 Active: In Production.

Description

The MAX77301 is a JEITA-compliant* lithium-ion linear battery charger that operates from a USB port, a dedicated charger, or universal adapter. The IC provides automatic adapter-type detection and enumeration with a USB host or hub. The IC integrates independent battery charge switch, current sense circuit, MOSFET pass elements, thermal regulation circuitry, and eliminates the external reverse-blocking Schottky diode to create the simplest and smallest USB-compliant charging solution.

The IC includes automated detection of charge adapter type, making it possible to distinguish USB 2.0 device, USB charger, dedicated charger devices as well as standard input adapters. See Table 2 in the full data sheet. When enumeration is enabled, the IC automatically negotiates with a USB host, making it possible to achieve the highest-charging current available from a USB 2.0 device or USB charger without processor intervention. The adapter type detection is compliant with USB 2.0 as well as battery charging Specification Revision 1.1.

The IC controls the charging sequence for single-cell Li+ batteries from battery detection, prequalification, fast charge, top-off, and charge termination. Charging is controlled using constant current, constant voltage and constant die-temperature (CCCVCTj) regulation for safe operation under all conditions. The IC is also compliant with JEITA battery charging requirements.

The Smart Power Selector feature makes the best use of limited USB or adapter power. Battery charge current is set independent of the input current limit. Power not used by the system charges the battery. The battery assists the input source when needed. System voltage is maintained by allowing the application to operate without a battery, a discharged battery, or a dead battery. Automatic input selection switches the system from battery to external power.

The I²C interface provides full programmability of battery charge characteristics, input current limit, and protection features. This provides flexibility for use with a wide range of adapter and battery sizes.

Other features include undervoltage lockout (UVLO), overvoltage protection (OVP), charge status flag, charge fault flag, input power-OK monitor, battery detection, JEITA-compliant charging, charge timer, 3.3V/10mA auxiliary output, and an external power-on switch.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 4MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Enables Charging from a USB Port
  • Automatic Detection of Adapter Type
  • Input Current Up to 1500mA and Charging Current Up to 900mA
  • Enumeration Without Processor Intervention
  • Supports USB Low-Speed and Full-Speed
  • Compliant with USB 2.0 Specification and Battery Charging Specification (Revision 1.1)
  • Compliant with Next Generation Low-Voltage Li-Ion Battery Profiles
  • Input Overvoltage Protection Up to 16V
  • Smart Power Selector Allows Power Path Operation with Discharged or No Battery
  • Battery Detection Including Packs with Open Protectors
  • Thermal Regulation Prevents Overheating
  • LED Indicator for Charge Done, Precharge, and Time/Temperature Error
  • Serial (400kHz) I²C-Compatible Interface
  • 6µA (typ) Shutdown Current
  • 2.44mm x 2.44mm, 25-Bump WLP Package
 

Applications/Uses

  • Bluetooth Headsets, PDAs, and MP3 Players
  • Other Portable Devices
   

Key Specifications:

Battery Chargers
Part Number Lithium Ion Cells Protected VIN
(V)
Charging VIN
(V)
Charge Rate Set by Max. ICHG
(A)
Charge Termination Charge Regulation Oper. Temp.
(°C)
max max
MAX77301  1 16 6.6 I2C/SMBus 0.9
Current Limit
Timer
Linear -40 to +85
See All Battery Chargers (76)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



*U.S. Patent # 6,507,172.

Diagram

MAX77301: Simplified Operating Circuit
Simplified Operating Circuit

More Information

New Product Press Release   2013-04-03 ]
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
Document Ref.: 19-6556 Rev 0; 2013-04-01
This page last modified: 2013-08-02