Maxim > Products > 1-Wire Devices > MAX31850, MAX31851
Maxim > Products > Sensors and Sensor Interface > MAX31850, MAX31851

MAX31850, MAX31851

Cold-Junction Compensated, 1-Wire Thermocouple-to-Digital Converters

Accurate 1-Wire Thermocouple-to-Digital Converter ICs Ease Design Effort and Lower System Cost
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX31850/MAX31851 cold-junction compensated, 1-Wire® thermocouple-to-digital converters perform cold-junction compensation and digitize the signal from a K-, J-, N-, T-, S-, R-, or E-type thermocouple. The converters resolve temperatures to 0.25°C, allow readings as high as +1768°C and as low as -270°C, and exhibit thermocouple accuracy of 8 LSBs (2°C) for temperatures ranging from -200°C to +700°C.
Communication with the master microcontroller is over a 1-Wire bus that by definition requires only one data line (and ground) for communication. Operating power can be obtained directly from the data line (“parasite power”), eliminating the need for an external power supply.
Each device has a unique 64-bit serial code, which allows multiple units to function on the same 1-Wire bus. Therefore, it is simple to use one microcontroller (the master device) to monitor temperature from many thermocouples distributed over a large area.
Four location address inputs simplify mapping of individual units to specific locations.
To enable subtitles, start the video then click the CC button.
Overview of the MAX31850/1 1-Wire Thermocouple-to-Digital Converter


Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.5MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX31850EVKIT

NOTE: This product uses the following:
MAX31850_51EVKitSetup

Key Features

  • Cold-Junction Compensation
  • 14-Bit, 0.25°C Resolution
  • Versions Available for Multiple Thermocouples Types: MAX31850 Supports K-, J-, N-, T-, and E-Types; MAX31851 Supports S- and R-Types (see Table 1 in the full data sheet)
  • 1-Wire Interface (Read-Only); Power Can Be Obtained from Interface (Parasite-Powered Mode)
  • Detects Thermocouple Shorts to GND or VDD
  • Detects Open Thermocouple
 

Applications/Uses

  • Appliances
  • HVAC
  • Industrial
  • Medical
   

Key Specifications:

Temperature Sensors
Part Number Sensor Type Functions Interface Remote Chan. Accuracy
(±°C)
Parasite Pwr. Temp. Resolution
(bits)
Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX31850  Remote Thermocouple-to-Digital Converter 1-Wire Single 2 Yes 14 -40 to +125 $3.10 @1k
MAX31851 
See All Temperature Sensors (111)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX31850, MAX31851: Block Diagram
Block Diagram

More Information

New Product Press Release   2013-07-10 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6725 Rev 1; 2013-10-03
This page last modified: 2013-10-03