Maxim > Products > Metering and Energy Measurement > MAX71617, MAX71637
Maxim > Products > Microcontrollers > MAX71617, MAX71637

MAX71617, MAX71637

Energy Measurement SoCs

Advanced Signal Processing and Industry-Standard Cryptography for Both Accuracy and Security
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX71617 Future Product
MAX71637 Active: In Production.

Description

The MAX71617 is a low-power, single-phase energy measurement system-on-chip (SoC), and the MAX71637 is a low-power polyphase energy measurement SoC. Based on an ARM Cortex®-M3 core, the devices can run modern operating systems that monitor and report energy usage and implement communications stacks. In addition to the main administrative core, the devices include a MAXQ30 CPU core to perform metering functions and a discrete compute engine for the DSP related tasks necessary for accurate energy monitoring and measurement, last cycle analysis, and FFT functions to compute the frequency spectra of the selected channel.

The DSP core provides the following energy and power measurement features in registers:
  • Active energy and power per phase and sum
  • Apparent energy and power per phase and sum
  • Reactive energy and power per phase and sum
  • Line voltage and current RMS
  • Neutral current RMS
  • Current vector sum, three-phase plus neutral
  • Line frequency
  • Fundamental frequency
  • Total harmonics of active power, reactive power, voltage, and currents
  • Security features

Data Sheet

Key Features

  • Multicore Design: ARM Cortex-M3 Application Core Operating at Up to 108MHz, Plus MAXQ30 32-Bit Core with Single-Cycle Hardware Multiply Operating at 36MHz, Plus a Compute Engine for DSP Functions
  • Watt-Hour Accuracy of 0.1% at Up to 5,000:1 Dynamic Range
  • Sample Frequency Configurable; ΣΔ Sample Rate Configurable Up to 9.83MHz
  • Flexible Analog Input Configuration Support Current Transformers, Shunts, or Rogowski Coils
  • 2.7V to 3.6V Operating Voltage
  • Single 32.768kHz Crystal Provides All Operating Clocks
  • ARM Cortex-M3 Features
    • 1MB Flash
    • 64KB Code RAM
    • 64KB System RAM
    • Six UART Channels
    • Seven Timer Channels
    • I2C Master/Slave Peripheral
    • Three SPI Peripherals
    • Smart Card Interface
  • MAXQ30 Features
    • 64KB Program RAM
    • 8KB Data RAM
    • 16KB Page RAM
    • Four Meter Pulse Outputs (Configurable)
    • Two I2C Master/Slave Peripherals
    • SPI Master/Slave Peripheral
    • 50-Segment, 6-Common LCD Interface
  • Security Features Reduce or Eliminate Common Security Threats
    • Built-In Cryptographic Modules Ensure Communications Are Kept Secure
    • Tamper Detect Inputs Ensure Attempts to Breach the Case Are Recorded and Reported
    • Two Independent Cores Ensures Compliance with All Current and Future Security Requirements
  • Analog Front-End
    • Seven (MAX71637) or Four (MAX71617) 24-Bit ΣΔ A/D Converters
    • Three (MAX71637) or Two (MAX71617) Voltage Inputs
    • Four (MAX71637) or Three (MAX71617) Differential Current Inputs
 

Applications/Uses

  • MID/WELMEC-Compliant Meters
  • Smart and Secure Polyphase Energy Meters
  • Smart and Secure Single-Phase Energy Meters
   

Key Specifications:

Metering SoCs
Part Number Functions Phase Wh Accuracy
(%)
Internal Flash
(KBytes)
Internal RAM
(KBytes)
Analog Input Sensor Inputs (Current+Voltage) GPIO UARTs
-40 to +85°C
MAX71637 NEW! Metering SoC 3P 0.1 1024 232 Differential 4D + 3SE 70 8
See All Metering SoCs (40)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



More Information

New Product Press Release   2012-10-08 ]
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
Document Ref.: 19-7306 Rev 0; 2014-03-26
This page last modified: 2014-03-31