MAX78638

Three-Phase Energy Measurement and Motor Diagnostics Device

Industry's First Convenient, Economical Solution for Condition-Monitoring and Root-Cause Failure Analysis
 Overview   Design Resources   Ordering Info   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX78638 provides three-phase energy measurement and motor diagnostics. It is a convenient, economical solution for condition monitoring and root-cause failure analysis.

Data Sheet

Key Features

  • 46 Motor Degradation Parameters and Factors Calculated and Tracked
  • 10 Sensor Inputs and 19 DIO
  • 22-Bit Delta-Sigma ADC and 32-Bit Compute Engine
  • Configurable Alarms and Cumulative Time Calculations
   
   

Diagram

MAX78638

More Information

New Product Press Release   2012-09-20 ] [ 2012-09-20 ]
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
This page last modified: 2012-09-25