Maxim > Products > Automotive > MAX3601
Maxim > Products > Video > MAX3601

MAX3601

Laser Driver for Projectors

Highly Integrated, 250MHz, Triple-Channel, 1.2A RGB Laser Driver
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3601 laser driver for pico projectors supports video imaging with red, blue, and green lasers. Each output includes two 8-bit digital-to-analog converters (DAC) with programmable gain and up to 400mA driving capability per channel. DAC A has a full-scale current up to 320mA while DAC B has full-scale current up to 80mA. All three channels can be combined into a single channel with up to 1.2A drive capability.

Maxim’s patented technology allows pulsed current to operate lasers efficiently while reducing speckle. This feature operates from the video data clock. The driver is available in a 3.0mm x 3.5mm, 42-bump wafer-level Package for commercial applications, and a 5mm x 5mm, 40-pin TQFN package for industrial and automotive applications.

Data Sheet

ABRIDGED DATA SHEET
Download this datasheet in PDF formatDownload Rev 1 (PDF, 435.5kB)
Request Full Data Sheet
NDA Required

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Integrates Three Current-Output Laser Drivers
    • Compatible with Most Red, Blue, and Green Lasers
    • 8-Bit Video DACs, DC to 167MHz Operation
    • Patented Pulsing Feature Reduces Laser Speckling
    • 1ns Output Switching Time
    • Pulse Switching Speed Enhancer
  • Minimizes PCB Area With Functional Integration
    • SPI or I²C Serial Port Control
    • 1.8V to 3.3V Operation
    • 8-Bit Gain Adjustment
    • Programmable Pulse Current
    • 42-Bump WLP (3.0mm x 3.5mm) and 40-Pin TQFN (5mm x 5mm) Packages
    • Integrated Temperature Sensor
  • Low Power Requirements
    • < 80mW for Black Video Images
    • Output Disable Using Video Marker
    • Output Voltage Sensor
  • Laser Enable Function Supports Safety Compliance
 

Applications/Uses

  • High-Current LED or Laser Pulse Generator
  • Laser Light Source for LCOS Projectors
  • RGB Pico Laser Projector
   

Key Specifications:

Laser Drivers
Part Number Target Oper. Range
(Gbps)
Data Rate
(Mbps)
Data Rate
(Mbps)
VSUPPLY
(V)
I/O Type EV Kit
min max
MAX3601  <1 0 250
1.8
3.3
CMOS Yes
See All Laser Drivers (27)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Technical Documents

Product Guide 5166  Automotive
Product Guide 5177  Military & Aerospace

Product Guides

Automotive (PDF)
Displays (PDF)
Financial Terminals (PDF)
Military & Aerospace (PDF)
Signal Chain (PDF)
Video (PDF)

Reliability Reports

Show FIT data for:
Request Reliability Report for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX3601CEVSYS#    
Active KIT;
-40°C to +85°C See data sheet
MAX3601CEVSYS#-W    
Active KIT;
-40°C to +85°C See data sheet
MAX3601CEVSYS#W    
Active KIT;
-40°C to +85°C See data sheet
MAX3601CWO+  
Active WLP;42 pin;WLP;
0°C to +70°C See data sheet
MAX3601CWO+T    
Active WLP;42 pin;WLP;
0°C to +70°C See data sheet
MAX3601GTL+  
Active TQFN;40 pin;26 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX3601GTL+T    
Active TQFN;40 pin;26 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Notes and Comments

Maxim's RGB laser driver is ideally suited for pico laser projector, laser backlighting for LCOS and DLP solutions, and other general high-current drive requirements in a small package with high-speed capability.

Similar Products by Function

See All Laser Drivers (29Products)

More Information

New Product Press Release   2013-01-21 ]
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
Document Ref.: 19-6444 Rev 1; 2013-03-06
This page last modified: 2013-03-20