Maxim > Products > 1-Wire Devices > DS28E22
Maxim > Products > Embedded Security > DS28E22
Maxim > Products > Memory > DS28E22

DS28E22

DeepCover Secure Authenticator with 1-Wire SHA-256 and 2Kb User EEPROM

Protect Your Development Investment with Crypto-Strong Authentication and Advanced Physical Security
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Authenticator (DS28E22) combines crypto-strong, bidirectional, secure challenge-and-response authentication functionality with an implementation based on the FIPS 180-3-specified Secure Hash Algorithm (SHA-256). A 2Kb user-programmable EEPROM array provides nonvolatile storage of application data and additional protected memory holds a read-protected secret for SHA-256 operations and settings for user memory control. Each device has its own guaranteed unique 64-bit ROM identification number (ROM ID) that is factory programmed into the chip. This unique ROM ID is used as a fundamental input parameter for cryptographic operations and also serves as an electronic serial number within the application. A bidirectional security model enables two-way authentication between a host system and slave-embedded DS28E22. Slave-to-host authentication is used by a host system to securely validate that an attached or embedded DS28E22 is authentic. Host-to-slave authentication is used to protect DS28E22 user memory from being modified by a nonauthentic host. The SHA-256 message authentication code (MAC), which the DS28E22 generates, is computed from data in the user memory, an on-chip secret, a host random challenge, and the 64-bit ROM ID. The DS28E22 communicates over the single-contact 1-Wire® bus at overdrive speed. The communication follows the 1-Wire protocol with the ROM ID acting as node address in the case of a multiple device 1-Wire network.
To enable subtitles, start the video then click the CC button.
Overview of Maxim's secure authenticators


Data Sheet

ABRIDGED DATA SHEET
Download this datasheet in PDF formatDownload Rev 1 (PDF, 543.3kB)
Request Full Data Sheet
NDA Required

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Symmetric Key-Based Bidirectional Secure Authentication Model Based on SHA-256
  • Dedicated Hardware-Accelerated SHA Engine for Generating SHA-256 MACs
  • Strong Authentication with a High Bit Count, User-Programmable Secret, and Input Challenge
  • 2048 Bits of User EEPROM Partitioned Into 8 Pages of 256 Bits
  • User-Programmable and Irreversible EEPROM Protection Modes Including Authentication, Write and Read Protect, and OTP/EPROM Emulation
  • Unique, Factory-Programmed 64-Bit Identification Number
  • Single-Contact 1-Wire Interface Communicates with Host at Up to 76.9kbps
  • Operating Range: 3.3V ±10%, -40°C to +85°C
  • Low-Power 5μA (typ) Standby
  • ±8kV Human Body Model ESD Protection (typ)
  • 6-Pin TDFN, 6-Lead TSOC Packages
 

Applications/Uses

  • Authentication of Network-Attached Appliances
  • Key Generation and Exchange for Cryptographic Systems
  • Printer Cartridge ID/Authentication
  • Reference Design License Management
  • Secure Feature Setting for Configurable Systems
  • Sensor/Accessory Authentication and Calibration
  • System Intellectual Property Protection
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
min max
DS28E22  EEPROM 2K x 1 1-Wire No No No No No 2.97 3.63
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (68)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS28E22: Typical Application Circuit
Typical Application Circuit

More Information

New Product Press Release   2012-12-05 ]

Didn't Find What You Need?

Information Index

Document Ref.: 219-0020 Rev 1; 2012-11-15
This page last modified: 2013-04-09