Maxim > Products > Automotive > MAX17823

MAX17823

12-Channel, High-Voltage Sensor with Integrated Cell Balancing and Differential UART for Daisy-Chain Communication

Meets Toughest Automotive and Industrial OEM Requirements for Safety, Performance, and Reliability
 Overview   Design Resources   Ordering Info   Related Products   User Comments (4)   All   

Status Explanations for product status codes

Part Number Status
MAX17823 Future Product

Data Sheet

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX17823EVKIT#     N/A Future Product KIT;
See data sheet
MAX17823GCB+     N/A Future Product TQFP;64 pin;148.8 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17823GCB+T     N/A Future Product TQFP;64 pin;148.8 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17823GCB+V     N/A Future Product LQFP;
-40°C to +105°C See data sheet
MAX17823GCB/V+     N/A Future Product TQFP;64 pin;148.8 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX17823GCB/V+T     N/A Future Product TQFP;64 pin;148.8 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.
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
This page last modified: 2012-09-20