Status
| Part Number |
Status |
|
MAX17823
|
Future Product |
Description
The MAX17823 is Maxim's fourth-generation, high-voltage battery-management solution. With higher accuracy, safety-enabling features, and an automotive-hardened differential UART, the MAX17823 provides the highest safety and reliability solution for EV battery-pack designs.
As Maxim's latest ISO 26262 ASIL-D-compliant 12-cell daisy-chain device, the MAX17823 has undergone rigorous testing to ensure operation under the most hostile of EMC/EMI environments. The robust differential UART daisy-chain supports cable lengths of up to 3m and passes tough industry-compliance testing. Cell-reversal capability and 96-cell hot-plug performance make pack assembly easy for high-cell-count systems.
A host of ASIL-enabling features makes safety assessment of pack operation simple and straightforward for any host microcontroller.
|
Data Sheet
|