Maxim > Products > Audio > MAX98356

MAX98356

PDM Input Class D Audio Power Amplifier

Delivers Noise-Free Audio and Ultrasonic Application
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX98356 Active: In Production.

Description

The MAX98356 is a digital pulse-density modulated (PDM) input Class D power amplifier that provides Class AB audio performance with Class D efficiency. This IC offers five selectable gain settings (3dB, 6dB, 9dB, 12dB, and 15dB) set by a single gain-select input (GAIN).

The MAX98356 takes a stereo pulse density modulated (SPDM) input signal directly into the DAC. Data on the rising edge of PDM_CLK is considered left-channel data while data on the falling PDM_CLK edge is right channel. The IC can be configured to produce a left channel, right channel, or (left + right)/2 output from the stereo input data. The IC also features an extremely robust digital audio interface with very high wideband jitter tolerance (12ns typ) on PDM_CLK.

Active emissions-limiting, edge-rate limiting, and overshoot control circuitry greatly reduce EMI. A filterless spread-spectrum modulation scheme eliminates the need for output filtering found in traditional Class D devices and reduces the component count of the solution.

The IC is available in a 9-pin WLP package (1.345mm x 1.435mm x 0.64mm) and is specified over the -40°C to +85°C temperature range.



MAX98355/56 product video (revised)


Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 3.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX98356EVKIT

Key Features

  • Single-Supply Operation (2.5V to 5.5V)
  • 3.2W Output Power into 4Ω at 5V
  • 1.7mA Quiescent Current
  • 92% Efficiency (RL = 8Ω, POUT = 900mW, VDD = 3.7V)
  • 29µVRMS Output Noise (AV = 6dB)
  • Low 0.013% THD+N at 1kHz
  • Exceptionally High Jitter Tolerance
  • Supported PDM_CLK Rates of 1.84MHz–4.32MHz and 5.28MHz–8.64MHz
  • Supports Left, Right, or (Left + Right)/2 Outputs
  • Sophisticated Edge Rate Control Enables Filterless Class D Outputs
  • 77dB PSRR at 217Hz
  • Low RF Susceptibility Rejects TDMA Noise from GSM Radios
  • Extensive Click-and-Pop Reduction Circuitry
  • Robust Short-Circuit and Thermal Protection
  • Available in Space-Saving Package: 1.345mm x 1.435mm WLP (0.4mm Pitch)
 

Applications/Uses

  • Cellular Phones
  • Notebook Computers
  • Portable Media Players
  • Tablets
  • Ultrasonic Devices
   

Key Specifications:

Audio Amp/Line Driver/Receiver ICs
Part Number VSUPPLY
(V)
Input Type Channels Fixed Gain
(dB)
PSRR
(dB)
Interface Oper. Temp.
(°C)
Budgetary
Price
min See Notes
MAX98356  2.5 to 5.5 PDM 1
3
6
9
12
15
77 SPDM -40 to +85 $0.82 @1k
See All Audio Amp/Line Driver/Receiver ICs (7)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Speaker Amplifiers
Part Number Class Spkr. Amp. VCC
(V)
Spkr. Amp. VCC
(V)
Spkr. Amp. ICC
(mA)
POUT into 4Ω @ 1% THD+N
(W)
POUT into 4Ω @ 10% THD+N
(W)
POUT into 8Ω @ 1% THD+N
(W)
POUT into 8Ω @ 10% THD+N
(W)
Spkr. Amp. Half Pwr. THD+N
(%)
SNR
(dB)
PSRR
(dB)
Spkr. Amp. Ext. Gain Spkr. Amp. Fxd. Gain
(V/V)
Spkr. Amp. Fxd. Gain
(V/V)
Pitch
(mm)
Channels Oper. Temp.
(°C)
Budgetary
Price
min max typ min min min min A- Weighted min min max See Notes
MAX98356  D 2.5 5.5 2.5 2.5 3.2 1.4 1.8 0.013 105 77 No 1.5 5.5 0.4 1 -40 to +85 $0.82 @1k
See All Speaker Amplifiers (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX98356: Simplified Block Diagram
Simplified Block Diagram

More Information

Topmark Coding MAX98356
New Product Press Release   2012-09-25 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6311 Rev 0; 2012-06-07
This page last modified: 2012-06-07