MAX3948

11.3Gbps, Low-Power, DC-Coupled Laser Driver

168mW 40GBASE-LR4 Laser Driver Beats QSFP+ Spec
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX3948 is a 3.3V, multirate, low-power laser diode driver designed for Ethernet, Fibre Channel, and SONET transmission systems at data rates up to 11.3Gbps. This device is optimized to drive a differential transmitter optical subassembly (TOSA) with a 25Ω flex circuit. The unique design of the output stage enables DC-coupling to unmatched TOSAs, thereby lowering transmitter power consumption by more than 100mW.

The MAX3948 receives differential AC-coupled signals with on-chip termination. It can deliver laser modulation currents of up to 85mA at an edge speed of 26ps (20% to 80%) into a 5Ω external differential load. The device is designed to have a high-bandwidth differential signal path with on-chip back termination resistors integrated into its outputs. An input equalization block can be activated to compensate for SFP+/QSFP+ host connector losses. The integrated DC circuit provides programmable laser DC currents up to 61mA. Both the laser DC current generator and the laser modulator can be disabled from a single pin.

The device offers one dedicated pin (VSEL) to program up to four channel addresses for multichannel applications.

The use of a 3-wire digital interface reduces the pin count while permitting adjustment of input equalization, polarity, output deemphasis, and modulation and DC currents without the need for external components. The MAX3948 is available in a 3mm × 3mm, 16-pin TQFN package, and is specified for the -40°C to +95°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 2.8MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX3948EVKIT

Key Features

  • Lowest Power Consumption
    • 168mW Typical IC Power Dissipation at 3.3V (LDMOD = 40mA, LDDC = 20mA)
    • 383mW Total Transmitter Power Dissipation at 3.3V Including LDMOD = 40mA, LDDC = 20mA
    • Enables < 1W Maximum Total SFP+ Module Power Dissipation
    • Enables < 2.5W Maximum Total QSFP+ Module Power Dissipation
  • Saves Board Space
    • Small 3mm × 3mm Package
    • DC-Coupling to the Laser Reduces External Component Count
  • Flexibility
    • Operate Up to Four MAX3948 ICs Over Single 3-Wire Digital Interface
    • Programmable Modulation Current Up to 85mA (5Ω Load)
    • Programmable DC Current Up to 61mA (Translates to Up to 100mA Laser Bias Current)
    • Programmable Input Equalization and Output Deemphasis
  • Safety
    • Supports SFF-8431 SFP+ MSA and SFF-8472 Digital Diagnostic
    • Integrated Eye Safety Features with Maskable Faults
    • DC Current Monitor
 

Applications/Uses

  • 10GBASE-LR SFP+ Optical Transceivers
  • 10GBASE-LRM SFP+ Optical Transceivers
  • 40GBASE-LR4 QSFP+ Optical Transceivers
  • OC192-SR SFP+ SDH/SONET Transceivers
   

Key Specifications:

Laser Drivers
Part Number Target Oper. Range
(Gbps)
Data Rate
(Mbps)
Data Rate
(Mbps)
VSUPPLY
(V)
ICC
(mA)
IMOD
(mA)
IBIAS
(mA)
EV Kit
min max typ max max
MAX3948  5 to >10 1000 11300 3.3 51 85 100 Yes
See All Laser Drivers (27)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Reliability Reports

Reliability Report: MAX3948.pdf
Show FIT data for:

Software/Models

MAX3948 IBIS Model

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX3948ETE+  
Active TQFN;16 pin;9.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX3948ETE+T    
Active TQFN;16 pin;9.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX3949 11.3Gbps, Low-Power, AC-Coupled Laser Driver
DS4830 Optical Microcontroller
DS1878 SFP+ Controller with Digital LDD Interface
See All Laser Drivers (29Products)

Evaluation Kits

MAX3948EVKIT Evaluation Kit for the MAX3948

Products with Similar Part Numbers

MAX3948EVKIT Evaluation Kit for the MAX3948

More Information

Topmark Coding MAX3948
New Product Press Release   2012-08-28 ]


Didn't Find What You Need?

Information Index

Document Ref.: 19-5943 Rev 1; 2012-07-03
This page last modified: 2013-05-21