Maxim > Products > Audio > MAX98096

MAX98096

Audio Hub with Wideband FlexSound Processor

High Integration Enables a Single-Chip Audio Solution for Mobile Platforms
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

All versions are Not Recommended for New Designs.

Description

The MAX98096 is a full-featured high performance audio hub with low power consumption and advanced signal processing, making it ideal for a wide range of portable applications.

Three differential analog microphone inputs and four 1-bit digital microphone inputs accept audio from main, accessory, and background microphones. Analog line inputs accept four single-ended or two differential audio signals.

Three digital audio interfaces supports standard PCM formats such as I²S, left justified, and TDM. Three integrated sample rate converters and highly configurable signal routing enable a wide range of use cases.The FlexSound® audio processor provides low-power advanced signal processing, including equalization, dynamic range compression, speaker protection, microphone noise suppression during wideband calls, acoustic echo cancellation, and ambient aware outputs.

Integrated amplifiers can output signals from three DACs or any of the analog inputs. Amplifiers include a differential receiver amplifier, a stereo Class D speaker amplifier, a stereo Class H headphone amplifier, and four single-ended line outputs.

The 117-bump WLP (6.9mm x 4.7mm x 0.5mm pitch) package is fully specified over the -40°C to +85°C extended temperature range.

Data Sheet

ABRIDGED DATA SHEET
Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.3MB)
Request Full Data Sheet
Custom Order

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 101dB DR Stereo DAC (8kHz < fS < 96kHz)
  • 90dB DR Stereo ADC (8kHz < fS < 96kHz)
  • 5.9mW Playback Power Consumption
  • 40kB Local Data RAM, 56kB Local Instruction ROM
  • 3 Stereo Single-Ended/Differential Analog Microphone Inputs (or 1 Analog/2 Stereo PDM Digital Microphone Inputs)
  • 2 Stereo Single-Ended/Mono Differential Line Inputs
  • Three I2S/PCM/TDM Digital Audio Interfaces
  • FlexSound Technology Signal Processing
    • Enhanced Speakerphone
    • Single/Dual Microphone Wideband Noise Suppression (16kHz Sampling Rate)
    • Ambient Aware Receiver Output
    • Acoustic Echo Cancellation
  • Stereo Low EMI Class D Amplifiers
    • 3.2W per Channel (4Ω, VPVDD_ = 5.0V)
    • 1.2W per Channel (8Ω, VPVDD_ = 4.2V)
  • Stereo DirectDrive® Headphone Amplifiers
    • Jack Detection and Identification
  • Differential Receiver Amplifier/Stereo Line Output
  • Asynchronous Digital Mixing and Sample Rate Conversion
 

Applications/Uses

  • Smartphones
  • Tablets
   

Technical Documents

Product Guide 5159  Audio
App Note 5477  Analyzing Audio DAC Jitter Sensitivity

Product Guides

Audio (PDF)

Reliability Reports

Show FIT data for:
Request Reliability Report for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX98096AEVKIT#    
NRND KIT;
See data sheet
MAX98096AEWF+T    
NRND WLP;117 pin;WLP;
-40°C to +85°C See data sheet
MAX98096EVKIT#    
NRND KIT;
See data sheet
MAX98096EWF+    
NRND WLP;117 pin;WLP;
-40°C to +85°C See data sheet
MAX98096EWF+T    
NRND WLP;117 pin;WLP;
-40°C to +85°C See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX98095 Audio Hub with FlexSound Processor

Similar Products by Application

Tactical Mobile Radio > Audio

More Information

New Product Press Release   2013-02-20 ]
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
Document Ref.: 19-6379 Rev 1; 2013-01-30
This page last modified: 2013-04-19