MAX5318

18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface

Lowest Noise, Fast-Settling Precision 18-Bit DAC
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5318 is a high-accuracy, 18-bit, serial SPI input, buffered voltage output digital-to-analog converter (DAC) in a 4.4mm x 7.8mm, 24-lead TSSOP package. The device features ±2 LSB INL (max) accuracy and a ±1 LSB DNL (max) accuracy over the full temperature range of -40°C to +105°C.

The DAC voltage output is buffered resulting in a fast settling time of 3µs and a low offset and gain drift of ±0.5ppm/°C of FSR (typ). The force-sense output (OUT) maintains accuracy while driving loads with long lead lengths. Additionally, a separate AVSS supply, allows the output amplifier to go to 0V (GND) while maintaining full linearity performance.

The MAX5318 includes user-programmable digital gain and offset correction to enable easy system calibration.

At power-up, the device resets its outputs to zero or midscale. The wide 2.7V to 5.5V supply voltage range and integrated low-drift, low-noise reference buffer amplifier make for ease of use.

The MAX5318 features a 50MHz, 3-wire, SPI interface. The MAX5318 is available in a 24-lead TSSOP package and operates over the -40°C to +105°C temperature range.
Features and Benefits of the MAX5318


Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 4.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX5318EVSYS

Key Features

  • Ideal for ATE and High-Precision Instruments
    • INL Accuracy Guaranteed with ±2 LSB (max) Over Temperature
  • Fast Settling Time (3µs) with 10kΩ || 100pF Load
  • Safe Power-Up-Reset to Zero or Midscale DAC Output (Pin-Selectable)
    • Predetermined Output Device State in Power-Up and Reset in System Design
  • Negative Supply (AVSS) Option Allows Full INL and DNL Performance to 0V
  • SPI Interface Compatible with 1.8V to 5.5V Logic
  • High Integration Reduces Development Time and PCB Area
    • Buffered Voltage Output Directly Drives 2kΩ Load Rail-to-Rail
    • Integrated Reference Buffer
    • No External Amplifiers Required
  • Small 4.4mm × 7.8mm, 24-Pin TSSOP Package
 

Applications/Uses

  • Automatic Test Equipment
  • Automatic Tuning and Calibration
  • Communication Systems
  • Data-Acquisition Systems
  • Gain and Offset Adjustment
  • Medical Imaging
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources
  • Test and Measurement Equipment
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Full-Scale Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max max typ typ See Notes
MAX5318 
Mid-Scale
Zero-Scale
18 1 Voltage- Buffered Ext. 2 Serial - SPI 2.7 5.5 1 20 10 ± 0.75 mV ± 0.75mV 3 4 -40 to +105 $19.50 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Reliability Reports

Show FIT data for:
Request Reliability Report for:

Software/Models

MAX5318 IBIS Model

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX5318GUG+  
Active TSSOP;24 pin;52.4 mm²
-40°C to +105°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX5318GUG+T    
Active TSSOP;
-40°C to +105°C See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX5316 16-Bit, ±1 LSB Accuracy Voltage Output DAC with SPI Interface
See All Precision DACs (12-18 Bits) (261Products)

Evaluation Kits

MAX5318EVSYS Evaluation System for the MAX5318

Products with Similar Part Numbers

MAX5318EVSYS Evaluation System for the MAX5318

More Information

New Product Press Release   2012-11-06 ]


Didn't Find What You Need?

Information Index

Document Ref.: 19-6465 Rev 0; 2012-09-28
This page last modified: 2012-12-14