MAX15109EVKIT

Evaluation Kit for the MAX15109

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX15109 evaluation kit (EV kit) provides a proven design to evaluate the MAX15109 high-efficiency, 8A, step-down regulator with integrated switches in a 20-bump wafer-level package (WLP). The EV kit provides four output voltages at load currents up to 8A from a 2.7V to 5.5V input supply. The output voltages are set using two VID control inputs. The device features a 1MHz fixed switching frequency, which allows the EV kit to achieve an all-ceramic capacitor design and fast transient responses.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Operates from a 2.7V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 1MHz Switching Frequency
  • VID Control Inputs for Selecting Output Voltage
  • Enable Input/Power-Good Output
  • Skip-Mode Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
 

Applications/Uses

  • DDR Memory
  • Distributed Power Systems
  • Notebook Power
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
Document Ref.: 19-6135 Rev 0; 2012-01-03
This page last modified: 2012-01-03