Maxim > Products > Power and Battery Management > MAX17048, MAX17049

MAX17048, MAX17049

Micropower 1-Cell/2-Cell Li+ ModelGauge ICs

Maximize Battery Run Time with Industry's Smallest Size, Lowest Power Fuel Gauges that Eliminate a Current-Sense Resistor
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX17048/MAX17049 ICs are tiny, micropower current fuel gauges for lithium-ion (Li+) batteries in handheld and portable equipment. The MAX17048 operates with a single lithium cell and the MAX17049 with two lithium cells in series.
The ICs use the sophisticated Li+ battery-modeling algorithm ModelGauge™ to track the battery relative state-of-charge (SOC) continuously over widely varying charge and discharge conditions. The ModelGauge algorithm eliminates current-sense resistor and battery-learn cycles required in traditional fuel gauges. Temperature compensation is implemented using the system microcontroller.
The ICs automatically detect when the battery enters a low-current state and switches into a low-power 4µA hibernate mode, while still providing accurate fuel gauging. The ICs automatically exit hibernate mode when the system returns to active state.
On battery insertion, the ICs debounce initial voltage measurements to improve the initial SOC estimate, thus allowing them to be located on system side. SOC, voltage, and rate information is accessed using the I²C interface. The ICs are available in a tiny 0.9mm × 1.7mm, 8-bump wafer-level package (WLP), or a 2mm × 2mm, 8-pin TDFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 1.9MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX17048EVKIT, MAX17049EVKIT MAX17048XEVKIT, MAX17049XEVKIT

NOTE: This product uses the following:
MAX17049 EVKit Software
MAX17048 EVKit Software

Key Features

  • MAX17048: 1 Cell, MAX17049: 2 Cells
  • Precision ±7.5m­V/Cell Voltage Measurement
  • ModelGauge Algorithm
    • Provides Accurate State-of-Charge
    • Compensates for Temperature/Load Variation
    • Does Not Accumulate Errors, Unlike Coulomb Counters
    • Eliminates Learning
    • Eliminates Current-Sense Resistor
  • Ultra-Low Quiescent Current
    • 4µA Hibernate, 23µA Active
    • Fuel Gauges in Hibernate Mode
    • Automatically Enters and Exits Hibernate Mode
  • Reports Charge and Discharge Rate
  • Battery-Insertion Debounce
    • Best of 16 Samples to Estimate Initial SOC
  • Programmable Reset for Battery Swap
    • 2.28V to 3.48V Range
  • Configurable Alert Indicator
    • Low SOC
    • 1% Change in SOC
    • Battery Undervoltage/Overvoltage
    • VRESET Alert
  • I²C Interface
  • 8-Bit OTP ID Register (Contact Factory)
 

Applications/Uses

  • Digital Still and Video Cameras
  • e-Readers
  • Portable Game Players
  • Portable Medical Equipment
  • Smartphones/PDAs
  • Tablets and Handheld Computers
  • Wireless Handsets
   

Key Specifications:

Battery Monitors, Protectors, and Selectors
Part Number Functions Battery Type Interface Parameters Measured Fuel Gauge Algorithm VSUPPLY
(V)
VSUPPLY
(V)
Oper. Temp.
(°C)
Budgetary
Price
min max See Notes
MAX17048  Fuel Gauge 1 Cell Li-Ion 2-Wire
C Rate
State of Charge
Voltage
ModelGauge 2.5 4.5 -40 to +85 $1.12 @1k
MAX17049  2 Cell Li-Ion $1.34 @1k
See All Battery Monitors, Protectors, and Selectors (35)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



ModelGauge is a trademark of Maxim Integrated, Inc.

Diagram

MAX17048, MAX17049: Simplified Operating Circuit
Simplified Operating Circuit

Notes and Comments

Fuel gauge accurately reports battery capacity from system side and maximizes battery life.

More Information

New Product Press Release   2013-01-02 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6171 Rev 3; 2012-10-23
This page last modified: 2012-10-23