MAX14984

Enhanced VGA Port Protector with Monitor Detection and Dual USB Power Switches

Seamlessly Switch Between Monitors While Powering USB Ports
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX14984 is a complete VGA port protector with dual USB power switches. The device features all the circuitry required to detect the insertion and removal of a monitor and automatically connect the graphics controller when a monitor is detected. A switched 5V output provides up to 55mA to the VGA port in addition to normal VGA signals.
The MAX14984 features a single active-low enable input to control two 5V USB switches. Each switch supplies 500mA of current with less than 250mV drop from VCC, and is protected against short-circuit faults. Two active-low fault outputs indicate when a fault condition is detected on either output.
High-bandwidth analog switches exceed VESA rise/fall time requirements for the RGB channels. The horizontal and vertical synchronization (H/V) buffers shift logic levels to support +2.5V to +5.0V CMOS or TTL-compatible graphics controllers while meeting the VESA drive capability requirement of ±8mA. An internal 2.5V regulator and pullup resistors on the monitor side translate the DDC voltage levels to be compatible with low-voltage graphics controllers.
The MAX14984 features high-ESD protection of ±8kV Human Body Model (HBM) on all VGA and USB outputs. The device is available in a 24-pin (4mm x 4mm) TQFN package and is specified over the -40°C to +85°C extended temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 1.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX14984EVKIT

Key Features

  • Design Flexibility
    • Graphics Controller Port Is Protected when VCC = 0V
    • External Pullup Resistors Match DDC Channel to Graphics Controller Supply
    • Up to Two USB Ports Supported
  • High Level of Integration for Performance
    • S5V Provides +5V at 55mA to VGA Port
    • Internal Pullup Resistors on DDC Outputs to S5V
    • Low 6pF (typ) RGB Capacitance
    • 2.1ns (typ) tR/tF with 10pF, 2.2kΩ Load on Monitor-Side SYNC Signals
    • Source and Sink 8mA While Meeting Speed Requirements
    • High-ESD Protection on VGA and USB Outputs
      • ±8kV Human Body Model (HBM)
  • Saves Space on Board
    • Internal USB Switches
      • Pass +5V at 500mA with 250mV (max) IR Drop
      • Current Limited/Thermal Protection
    • 4mm x 4mm, 24-Pin TQFN Package
 

Applications/Uses

  • Desktop PCs
  • Servers
  • Workstations
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Protocol Functions Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
RON
(Ω)
BW
(MHz)
tON
(ns)
tOFF
(ns)
CON
(pF)
COFF
(pF)
min max max min max
MAX14984  VGA
Mux
Switch
1 4.5 5.75 8 1000 1000 1000 6 2
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX14984: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-6229 Rev 0; 2012-03-19
This page last modified: 2012-03-21