MAX8971

Industry's Smallest 1.55A 1-Cell Li+ DC-DC Charger

Switching Charger Delivers High Efficiency (90%~92%)
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX8971 is a compact, high-frequency, high-efficiency switch-mode charger for a one-cell lithium-ion (Li+) battery. It delivers up to 1.55A of current to the battery from inputs up to 7.5V and withstands transient inputs up to 22V. The 4MHz switch-mode charger is ideally suited for small portable devices, such as headsets and ultra-portable media players. It minimizes component size and heat.

Battery-protection features include: low-voltage prequalification, charge fault timer, die temperature monitoring, and battery temperature monitoring. The battery temperature monitoring adjusts the charge current and termination voltage for safe use of secondary lithium-ion batteries.

The IC accepts either a general DC input or USB. It has programmable automatic input-current limiting to protect upstream charging sources such as USB.

Charge parameters are easily adjustable through an I²C interface. Charge is terminated based on user-selectable minimum current level. A safety timer with reset control provides a safety backup for I²C interface. Charge status is provided to the application processor through an interrupt pin.

The IC is available in a space-saving, 20-bump, 2.18mm x 1.62mm WLP package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 3.2MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX8971EVKIT, MAXC8971EVMINIQU

Key Features

  • Switch-Mode Charger
    • High-Efficiency
    • Low Heat
    • Fast Charge Time
  • Small and Simple
  • Precise
    • Up to ±5% Current Regulation and 0.5% Voltage Regulation
  • Safe
    • JEITA Battery Temperature Monitor
    • Over/Undervoltage Protection, Safety Timers, Temperature Regulation
    • USB Friendly
  • Flexible
    • Programmable Voltage/Current
    • Status/Interrupts Through I2C
    • Automatic Input Current Limit
  • I²C Interface
    • Input Current Limit (100mA to 1500mA)
    • Fast-Charge/ Termination Current (250mA to 1550mA)
    • Charge Voltage (4.1V, 4.15V, 4.2V, 4.35V)
    • Safety Timer
    • Termination Enable
  • +22V Absolute Maximum Input Voltage Rating
  • Up to 7.5V Maximum Operating Input Voltage
  • 5V USB/Safeout LDO for USB PHY
  • 2.3A GSM RF Test Mode (Factory Testing)
  • Charge Current to Voltage Conversion (VICHG) for Baseband ADC
  • Reverse Battery Leakage Protection
  • Input/Output Overvoltage Protection
  • Interrupt Status Output
 

Applications/Uses

  • Digital Cameras
  • GPS, PDAs
  • Headsets and Media Players
  • Smartphones
  • USB Charging
   

Key Specifications:

Battery Chargers
Part Number Lithium Ion Cells Protected VIN
(V)
Charging VIN
(V)
Charge Rate Set by Max. ICHG
(A)
Charge Termination Charge Regulation EV Kit Oper. Temp.
(°C)
Budgetary
Price
max max See Notes
MAX8971  1 22 7.5 I2C/SMBus 1.55
Min. Charge Current
Timer
Switchmode Yes -40 to +85 $1.19 @1k
See All Battery Chargers (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX8971: Simplified Operating Circuit
Simplified Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-4245 Rev 0; 2012-02-27
This page last modified: 2012-04-10