MAX32590

DeepCover Secure Microcontroller with ARM926EJ-S Processor Core

High-Performance, Single-Chip Secure Microcontroller with Encrypted External Bus and Advanced Physical Security
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.
The DeepCover Secure Microcontroller (MAX32590) provides an interoperable, secure, and cost-effective solution to build new generations of trusted devices such as multimedia-enabled portable EFT-POS terminals. The MAX32590 integrates a Memory Management Unit (MMU), 32KB of instruction cache, 16KB of data cache, 4KB instruction TCM, 4KB data TCM, 384KB of system SRAM, 2KB of One-Time-Programmable (OTP) memory, 128KB of Boot ROM, 24KB of battery-backed SRAM. The MAX32590 maximizes on-chip bandwidth when dealing with high-speed communication such as 100Mbps Ethernet, large color LCD displays, and gigabit-sized mass storage devices.
In addition to hardware crypto functions, the MAX32590 provides a true random number generator, battery-backed RTC, nonvolatile SRAM and real-time environmental and tamper detection circuitry to facilitate system-level security for the application.
The MAX32590 microcontroller includes multiple communication interfaces. One USB host controller and one USB device controller with their respective USB transceiver, two Smart Card controllers, five SPI ports, three UARTs, an SD/SDHC/SDIO controller, an Ethernet 10/100 MAC with FIFO and an I²C bus are also provided. The three on-chip timers also support PWM output generation for direct control of external devices. An integrated Secure Keypad and Thermal Printer interface provide an integrated solution for mobile POS terminals. Finally a 3-channel 10-bit ADC is provided for printer support and general use.

Data Sheet

ABRIDGED DATA SHEET
Download this datasheet in PDF formatDownload Rev 1 (PDF, 912kB)
Request Full Data Sheet
Custom Order

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
Errata MAX32590 MAX32590_B3.pdf

Key Features

  • ARM926EJ-S Processor Core with 16KB Data Cache and 32KB Instruction Cache
  • 384MHz Core Operating Frequency Via PLL
  • 192MHz Multilayer AHB Bus Matrix
  • Security Features
    • Secure Boot Loader with Public Key Authentication
    • AES, DES and SHA Hardware Accelerators
    • Modulo Arithmetic Hardware Accelerator (MAA) Supporting RSA, DSA and ECDSA
    • Secure Keypad Controller
    • Hardware True Random Number Generator
    • Die Shield with Dynamic Fault Detection
    • 6 External Tamper Sensors with Independent Random Dynamic Patterns
    • 256-Bit Flip-Flop Based Nonvolatile AES Key Storage
    • Temperature and Voltage Tamper Monitor
    • Real-Time External Memory Encryption and Integrity Check
    • Real-Time Clock
  • Memory
    • 384KB System SRAM
    • 4KB Instruction TCM, 4KB Data TCM
    • 24 KB AES User Encryptable NV SRAM
    • Dual External Memory Controller (LPDDR400, SDRAM, SRAM, NOR Flash, NAND Flash)
    • 2KB User Programmable OTP
    • NAND Flash Controller with Hardware ECC
  • I/O and Peripherals
    • USB 2.0 Host/Device with Internal Transceivers
    • Three UART Ports/One I²C Port
    • Five SPI Ports with I²S Functionality
    • Two ISO 7816 Smart Card Interfaces
    • SD/SDHC/SDIO Interface
    • 10/100Mbps Ethernet MAC Controller
    • Thermal Printer Interface
    • Three Timers with PWM Capability
    • Up to 160 General-Purpose I/O Pins
    • Three-Channel, 10-Bit ADC
    • LCD Controller Supporting STN and TFT Displays
    • Monochrome LCD Controller
    • 16-Channel DMA Controller
    • Advanced Interrupt Controller
  • Power Management
    • Flexible Clock Prescalers
    • Clock Gating Function
    • Low-Current Battery-Backup Operation
    • Configurable Low-Power Modes
 

Applications/Uses

  • ATM Keyboards
  • Electronic Commerce
  • EMV Card Readers
  • PCI Terminals
  • PIN Pads
   

Key Specifications:

Microcontrollers
Part Number MCU Core Core Clock Speed
(MHz)
Data Processing Internal SRAM
(KBytes)
USARTs SPI Bus I2C Bus USB GPIO Pins PWM Timer Features
max max
MAX32590  ARM926EJ-S 384 32-bit 384 3 5 1
1 x 2.0 FS Host
1 x 2.0 FS Device
160 3
RTC
Watchdog
See All Microcontrollers (45)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



More Information

New Product Press Release   2012-11-27 ] [ 2012-10-30 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-6489 Rev 1; 2013-05-21
This page last modified: 2013-05-21